Home Power management Multi-channel ICs (PMICs)
NEW

LP87721-Q1

ACTIVE

Automotive, 3A, 3-ch low-noise buck converter power management IC (PMIC) for radar applications

LP87721-Q1

ACTIVE

Product details

TI functional safety category Functional Safety-Compliant Rating Automotive Operating temperature range (°C) to
TI functional safety category Functional Safety-Compliant Rating Automotive Operating temperature range (°C) to
VQFN-HR (RAG) 24 16 mm² (4 mm × 4 mm)
There are no details available for this product.
Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

PMIC-RTOS-DRIVERS — RTOS and Bare-Metal Drivers for Texas Instruments Power Managment ICs

This low-level driver package enables users to dynamically configure hardware and safety mechanisms of Texas Instruments functional safety compliant PMICs and assists in achieving functional safety goals.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RAG) 24 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos