16-pin (PW) package image

MSP430FR2512IPW16 ACTIVE

Capacitive Touch MCU with 4 touch IO (4 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430FR2512IPW16R ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | TUBE

Features for the MSP430FR2512

  • CapTIvate™ technology – capacitive touch
    • Performance
      • Fast electrode scanning with two simultaneous scans
      • Proximity sensing
    • Reliability
      • Increased immunity to power line, RF, and other environmental noise
      • Built-in spread spectrum, automatic tuning, noise filtering, and debouncing algorithms
      • Enables reliable touch solutions with 10-V RMS common-mode noise, 4-kV electrical fast transients, and 15-kV electrostatic discharge, allowing for IEC‑61000-4-6, IEC-61000-4-4, and IEC‑61000-4-2 compliance
      • Reduced RF emissions to simplify electrical designs
      • Support for metal touch and water rejection designs
    • Flexibility
    • Low power
      • <4 µA wake-on-touch with two sensors
      • Wake-on-touch state machine allows electrode scanning while CPU is asleep
      • Hardware acceleration for environmental compensation, filtering, and threshold detection
    • Ease of use
      • CapTIvate Design Center, PC GUI lets engineers design and tune capacitive buttons in real time without having to write code
      • CapTIvate software library in ROM provides ample FRAM for customer application
  • Embedded microcontroller
    • 16-bit RISC architecture
    • Clock supports frequencies up to 16 MHz
    • Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS Specifications)
  • Optimized ultra-low-power modes
    • Active mode: 120 µA/MHz (typical)
    • Standby: <4 µA wake-on-touch with two sensors
    • Shutdown (LPM4.5): 36 nA without SVS
  • Low-power ferroelectric RAM (FRAM)
    • Up to 7.5 KB of nonvolatile memory
    • Built-in error correction code (ECC)
    • Configurable write protection
    • Unified memory of program, constants, and storage
    • 1015 write cycle endurance
    • Radiation resistant and nonmagnetic
    • High FRAM-to-SRAM ratio, up to 4:1
  • High-performance analog
    • Up to 8-channel 10-bit analog-to-digital converter (ADC)
      • Internal 1.5-V reference
      • Sample-and-hold 200 ksps
  • Intelligent digital peripherals
    • Two 16-bit timers with three capture/compare registers each (Timer_A3)
    • One 16-bit timer associated with CapTIvate™ technology
    • One 16-bit counter-only RTC
    • 16-bit cyclic redundancy check (CRC)
  • Enhanced serial communications with support for pin remap feature (see Device Comparison)
    • One eUSCI_A supports UART, IrDA, and SPI
    • One eUSCI_B supports SPI and I2C
  • Clock system (CS)
    • on-chip 32-kHz RC oscillator (REFO)
    • on-chip 16-MHz digitally controlled oscillator (DCO) with frequency-locked loop (FLL)
      • ±1% accuracy with on-chip reference at room temperature
    • On-chip very low-frequency 10-kHz oscillator (VLO)
    • On-chip high-frequency modulation oscillator (MODOSC)
    • External 32-kHz crystal oscillator (LFXT)
    • Programmable MCLK prescalar of 1 to 128
    • SMCLK derived from MCLK with programmable prescalar of 1, 2, 4, or 8
  • General input/output and pin functionality
    • Total of 15 I/Os on VQFN-20 package
    • 15 interrupt pins (P1 and P2) can wake MCU from low-power modes
  • Development tools and software
  • 12KB ROM library includes CapTIvate touch libraries and driver libraries
  • Family Members (Also See Device Characteristics)
    • MSP430FR2522: 7.25KB of program FRAM, 256B of information FRAM, 2KB of RAM
      up to 8 self-capacitive and 16 mutual-capacitive sensors
    • MSP430FR2512: 7.25KB of program FRAM, 256B of information FRAM, 2KB of RAM
      up to 4 self-capacitive or mutual-capacitive sensors
  • Package options
    • 20-pin: VQFN (RHL)
    • 16-pin: TSSOP (PW)

Description for the MSP430FR2512

The MSP430FR25x2 is a family of ultra-low-power MSP430™ microcontrollers (MCUs) for capacitive touch sensing that feature CapTIvate™ touch technology for cost-sensitive applications featuring 1 to 16 capacitive buttons or proximity sensing. The MSP430FR25x2 MCUs offer value and performance for industrial applications exposed to electromagnetic disturbances, oil, water, and grease. The devices offer IEC-certified solutions with 5x lower power consumption than competition and support proximity sensing as well as touch through glass, plastic, and metal overlays.

TI capacitive touch sensing MSP430 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. The BOOSTXL-CAPKEYPAD BoosterPack™ plug-in module can be used with the CAPTIVATE-PGMR programmer board (standalone or as part of the MSP-CAPT-FR2633 CapTIvate development kit) or with the LaunchPad development kit ecosystem. TI also provides free software including the CapTIvate Design Center, where engineers can quickly develop applications with an easy-to-use GUI and MSP430Ware™ software, and comprehensive documentation with the CapTIvate technology guide.

MSP430 MCUs with CapTIvate technology provide the most integrated and autonomous capacitive-touch solutions in the market with high reliability and noise immunity at the lowest power. For more information visit ti.com/captivate.

For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User’s Guide.

 
 

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430FR2512IPW16R ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more