Packaging information
Package | Pins TSSOP (PW) | 28 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 50 | TUBE |
Features for the MSP430FR5720
- Embedded
Microcontroller
- 16-Bit RISC Architecture up to 8-MHz Clock
- Wide Supply Voltage Range (2 V to 3.6 V)
- –40°C to 85°C Operation
- Optimized Ultra-Low-Power
Modes
- Active Mode: 81.4 µA/MHz (Typical)
- Standby (LPM3 With VLO): 6.3 µA (Typical)
- Real-Time Clock (RTC) (LPM3.5 With Crystal): 1.5 µA (Typical)
- Shutdown (LPM4.5): 0.32 µA (Typical)
- Ultra-Low-Power Ferroelectric RAM (FRAM)
- Up to 16KB of Nonvolatile Memory
- Ultra-Low-Power Writes
- Fast Write at 125 ns per Word (16KB in 1 ms)
- Built-In Error Correction Coding (ECC) and Memory Protection Unit (MPU)
- Universal Memory = Program + Data + Storage
- 1015 Write Cycle Endurance
- Radiation Resistant and Nonmagnetic
- Intelligent Digital Peripherals
- 32-Bit Hardware Multiplier (MPY)
- Three-Channel Internal DMA
- Real-Time Clock (RTC) With Calendar and Alarm Functions
- Five 16-Bit Timers With up to Three Capture/Compare Registers
- 16-Bit Cyclic Redundancy Checker (CRC)
- High-Performance
Analog
- 16-Channel Analog Comparator With Voltage Reference and Programmable Hysteresis
- 12-Channel 10-Bit Analog-to-Digital Converter (ADC) With Internal
Reference and Sample-and-Hold
- 200 ksps at 100-µA Consumption
- Enhanced
Serial Communication
- eUSCI_A0 and eUSCI_A1
Support:
- UART With Automatic Baud-Rate Detection
- IrDA Encode and Decode
- SPI
- eUSCI_B0
Supports:
- I2C With Multiple-Slave Addressing
- SPI
- Hardware UART Bootloader (BSL)
- eUSCI_A0 and eUSCI_A1
Support:
- Power Management
System
- Fully Integrated LDO
- Supply Voltage Supervisor for Core and Supply Voltages With Reset Capability
- Always-On Zero-Power Brownout Detection
- Serial Onboard Programming With No External Voltage Needed
- Flexible Clock
System
- Fixed-Frequency DCO With Six Selectable Factory-Trimmed Frequencies (Device Dependent)
- Low-Power Low-Frequency Internal Clock Source (VLO)
- 32-kHz Crystals (LFXT)
- High-Frequency Crystals (HFXT)
- Development Tools and
Software
- Free Professional Development Environment
(Code Composer Studio™ IDE) - Low-Cost Full-Featured Kit
(MSP-EXP430FR5739) - Full Development Kit (MSP-FET430U40A)
- Target Board (MSP-TS430RHA40A)
- Free Professional Development Environment
- Family Members
- See Family Members for Available Device Variants and Packages
- For Complete Module Descriptions, See the MSP430FR57xx Family Users Guide
Description for the MSP430FR5720
The TI MSP430FR572x family of ultra-low-power microcontrollers consists of multiple devices that feature embedded FRAM nonvolatile memory, ultra-low-power 16-bit MSP430™ CPU, and different peripherals targeted for various applications. The architecture, FRAM, and peripherals, combined with seven low-power modes, are optimized to achieve extended battery life in portable and wireless sensing applications. FRAM is a new nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption. Peripherals include a 10-bit ADC, a 16-channel comparator with voltage reference generation and hysteresis capabilities, three enhanced serial channels capable of I2C, SPI, or UART protocols, an internal DMA, a hardware multiplier, an RTC, five 16-bit timers, and digital I/Os.