16-pin (DYY) package image

MSPM0L1304SDYYR ACTIVE

32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins SOT-23-THN (DYY) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the MSPM0L1304

  • Core
    • Arm 32-bit Cortex-M0+ CPU, frequency up to 32 MHz
  • Operating characteristics
    • Extended temperature: –40°C to 125°C
    • Wide supply voltage range: 1.62 V to 3.6 V
  • Memories
    • Up to 64KB of flash
    • Up to 4KB of SRAM
  • High-performance analog peripherals
    • One 12-bit 1.68-Msps analog-to-digital converter (ADC) with up to 10 total external channels
    • Configurable 1.4-V or 2.5-V internal ADC voltage reference (VREF)
    • Two zero-drift, zero-crossover chopper operational amplifiers (OPA)
      • 0.5-µV/°C drift with chopping
      • 6-pA input bias current (1)
      • Integrated programmable gain stage (1-32x)
    • One general-purpose amplifier (GPAMP)
    • One high-speed comparator (COMP) with 8-bit reference DAC
      • 32-ns propagation delay
      • Low power mode down to <1-µA
    • Programmable analog connections between ADC, OPAs, COMP, and DAC
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 71 µA/MHz (CoreMark)
    • STOP: 151 µA at 4 MHz and 44 µA at 32 kHz
    • STANDBY: 1.0 µA with 32-kHz 16-bit timer running, SRAM/registers fully retained, and 32MHz clock wakeup in 3.2µs
    • SHUTDOWN: 61 nA with IO wakeup capability
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 3-channel event fabric signaling system
    • Four 16-bit general-purpose timers, each with two capture/compare registers supporting low-power operation in STANDBY mode, supporting a total of 8 PWM channels
    • Windowed watchdog timer
  • Enhanced communication interfaces
    • Two UART interfaces; one supporting LIN, IrDA, DALI, Smart Card, Manchester and both supporting low-power operation in STANDBY
    • Two I2C interfaces; one supporting FM+ (1 Mbit/s) and both supporting SMBus, PMBus, and wakeup from STOP
    • One SPI supporting up to 16 Mbit/s
  • Clock system
    • Internal 4- to 32-MHz oscillator with ±1.2% accuracy (SYSOSC)
    • Internal 32-kHz low-frequency oscillator with ±3% accuracy (LFOSC)
  • Data integrity
    • Cyclic redundancy checker (CRC-16 or CRC-32)
  • Flexible I/O features
    • Up to 28 GPIOs
    • Two 5-V-tolerant open-drain IOs with fail-safe protection
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 32-pin VQFN (RHB)
    • 32-pin VSSOP (DGS)
    • 28-pin VSSOP (DGS)
    • 24-pin VQFN (RGE)
    • 20-pin VSSOP (DGS)
    • 16-pin SOT(DYY)
    • 16-pin WQFN (RTR)
  • Family members (also see Device Comparison)
    • MSPM0L13x3: 8KB of flash, 2KB of RAM
    • MSPM0L13x4: 16KB of flash, 2KB of RAM
    • MSPM0L13x5: 32KB of flash, 4KB of RAM
    • MSPM0L13x6: 64KB of flash, 4KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0L1306 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

(1)MSPM0L134x only

Description for the MSPM0L1304

MSPM0L134x and MSPM0L130x microcontrollers (MCUs) are part of the MSP highly-integrated, ultra-low-power 32-bit MSPM0 MCU family based on the enhanced Arm Cortex-M0+ core platform operating at up to 32-MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages ranging from 1.62 V to 3.6 V.

The MSPM0L134x and MSPM0L130x devices provide up to 64KB embedded flash program memory with up to 4KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy up to ±1.2%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, 16- and 32-bit CRC accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.68-MSPS ADC with configurable internal voltage reference, one high-speed comparator with built-in reference DAC, two zero-drift zero-crossover operational amplifiers with programmable gain, one general-purpose amplifier, and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as four 16-bit general purpose timers, one windowed watchdog timer, and a variety of communication peripherals including two UARTs, one SPI, and two I2Cs. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, Smart Card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project’s needs. The architecture combined with extensive low-power modes are optimized to achieve extended battery life in portable measurement applications.

MSPM0L134x and MSPM0L130x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad™ development kit available for purchase and design files for a target-socket board. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more