737-pin (GTZ) package image

SM320C6472EGTZA6 ACTIVE

High reliability product 6 Core C6472 fixed point DSP

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-4-220C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins FCBGA (GTZ) | 737
Operating temperature range (°C) -40 to 100
Package qty | Carrier 44 | JEDEC TRAY (5+1)

Features for the SM320C6472-HIREL

  • Six On-Chip TMS320C64x+ Megamodules
  • Endianess: Little Endian, Big Endian
  • C64x+ Megamodule Main Features:
    • High-Performance, Fixed-Point TMS320C64x+ DSP
    • 500/625/700 MHz
    • Eight 32-Bit Instructions/Cycle
    • 4000 MIPS/MMACS (16-Bits) at 500 MHz
    • Dedicated SPLOOP Instruction
    • Compact Instructions (16-Bit)
    • Instruction Set Enhancements
    • Exception Handling
    • L1/L2 Memory Architecture:
      • 256K-Bit (32K-Byte) L1P Program RAM/Cache
        [Direct Mapped, Flexible Allocation]
      • 256K-Bit (32K-Byte) L1D RAM/Cache
        [2-Way Set-Associative, Flexible Allocation]
      • 4.75M-Bit (608K-Byte) L2 Unified Mapped RAM/Cache
        [4-Way Set-Associative, Flexible Allocation]
      • L1P Memory Controller
      • L1D Memory Controller
      • L2 Memory Controller
    • Time Stamp Counter
    • One 64-Bit General-Purpose/Watchdog Timer
  • Shared Peripherals and Interfaces
    • EDMA Controller (64 Independent Channels)
    • Shared Memory Architecture
      • Shared L2 Memory Controller
      • 768K-Byte of RAM
      • Boot ROM
    • Three Telecom Serial Interface Ports (TSIPs)
      • Each TSIP is 8 Links of 8 Mbps per Direction
    • 32-Bit DDR2 Memory Controller (DDR2-533 SDRAM)
      • 256 M-Byte × 2 Addressable Memory Space
    • Two 1x Serial RapidIO® Links, v1.2 Compliant
      • 1.25-, 2.5-, 3.125-Gbps Link Rates
      • Message Passing, DirectIO Support, Error Management
        Extensions, and Congestion Control
      • IEEE 1149.6 Compliant I/Os
    • UTOPIA
      • UTOPIA Level 2 Slave ATM Controller
      • 8/16-Bit Transmit and Receive Operations up to
        50 MHz per Direction
      • User-Defined Cell Format up to 64 Bytes
    • Two 10/100/1000 Mb/s Ethernet MACs (EMACs)
      • Both EMACs are IEEE 802.3 Compliant
      • EMAC0 Supports:
        • MII, RMII, SS-SMII, GMII, and RGMII
        • 8 Independent Transmit (TX) Channels
        • 8 Independent Receive (RX) Channels
      • EMAC1 Supports:
        • RMII, SS-SMII and RGMII
        • 8 Independent Transmit (TX) Channels
        • 8 Independent Receive (RX) Channels
      • Both EMACs (EMAC0 and EMAC1) Share MDIO Interface
    • 16-Bit Host-Port Interface (HPI)
    • One Inter-Integrated Circuit (I2C) Bus
    • Six Shared 64-Bit General-Purpose Timers
  • System PLL and PLL Controller
  • Secondary PLL and PLL Controller, Dedicated to EMAC
  • Third PLL and PLL Controller Dedicated to DDR2 Memory Controller
  • 16 General-Purpose I/O (GPIO) Pins
  • IEEE-1149.1 (JTAG™) Boundary-Scan-Compatible
  • 737-Pin Ball Gird Array (BGA) Package (ZTZ/GTZ Suffix),
    0.8-mm Ball Pitch
  • 0.09-µm/7-Level Cu Metal Process (CMOS)
  • 3.3-, 1.8-, 1.5-, 1.2-V I/O Supplies
  • 1.0-/1.1-, 1.2-V Core Supplies
  • Commercial Temperature [0°C to 85°C]
  • Extended Temperature [–40°C to 100°C]
  • Only 625-MHz Device Offered in GTZ Package

Description for the SM320C6472-HIREL

The SM320C6472 device is a Texas Instruments next-generation fixed-point digital signal processor (DSP) targeting high-performance computing applications, including high-end industrial, mission-critical, high-end image and video, communication, media gateways, and remote access servers. This device was designed with these applications in mind. A common key requirement of these applications is the availability of large on-chip memories to handle vast amounts of data during processing. With 768K-Byte of shared RAM and 608K-Byte local L2 RAM per C64x+ Megamodule, the SM320C6472 device can eliminate the need for external memory, thereby reducing system power dissipation and system cost and optimizing board density.

The SM320C6472 device has six optimized TMS320C64x+™ megamodules, which combine high performance with the lowest power dissipation per port. The TMS320C6472 device includes three different speeds: 500 MHz, 625 MHz, and 700 MHz. The C64x+ megamodules are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The C64x+ megamodule is based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making devices like SM320C6472 an excellent choice for applications including video and telecom infrastructure, imaging/medical, and wireless infrastructure (WI). The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform.

The C64x+ megamodule core employs eight functional units, two register files, and two data paths. Like the earlier C6000 devices, two of these eight functional units are multipliers or .M units. Each C64x+ megamodule core .M unit doubles the multiply throughput versus the C64x core by performing four 16-bit x 16-bit multiply-accumulates (MACs) every clock cycle. Thus, eight 16-bit x 16-bit MACs can be executed every cycle on the C64x+ core. At a 500-MHz clock rate, this means 4000 16-bit MMACs can occur every second. Moreover, each multiplier on the C64x+ megamodule core can compute one 32-bit x 32-bit MAC or four 8-bit x 8-bit MACs every clock cycle.

The C64x+ megamodule integrates a large amount of on-chip memory organized as a two-level memory system. The level-1 (L1) program and data memories on this C64x+ megamodule are 32KB each. This memory can be configured as mapped RAM, cache, or some combination of the two. When configured as cache, L1 program (L1P) is a direct mapped cache where as L1 data (L1D) is a two-way set associative cache. The level 2 (L2) memory is shared between program and data space and is 608K-Byte in size. L2 memory can also be configured as mapped RAM, cache, or some combination of the two. The C64x+ megamodule also has a 32-bit peripheral configuration (CFG) port, an internal DMA (IDMA) controller, a system component with reset/boot control, interrupt/exception control, a power-down control, and a free-running 32-bit timer for time stamp.

The peripheral set includes: three Telecom Serial Interface Port (TSIPs); an 16/8 bit Universal Test and Operations PHY Interface for Asynchronous Transfer Mode (ATM) Slave [UTOPIA Slave] port; two 10/100/1000 Ethernet media access controllers (EMACs), which provide an efficient interface between the C6472 DSP core processor and the network; a management data input/output (MDIO) module (shared by both EMACs) that continuously polls all 32 MDIO addresses in order to enumerate all PHY devices in the system; a Serial RapidIO® with two 1x lanes and support for packet forwarding; a 32-bit DDR2 SDRAM interface; 12 64-bit general-purpose timers; an inter-integrated circuit bus module (I2C); 16 general-purpose input/output ports (GPIO) with programmable interrupt/event generation modes; and a 16-bit multiplexed host-port interface (HPI16).

The C6472 device has a complete set of development tools which includes: a C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows® debugger interface for visibility into source code execution.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more