145-pin (GB) package image

5962-9162304MXC NOT RECOMMENDED FOR NEW DESIGNS

Graphics System Processor

NOT RECOMMENDED FOR NEW DESIGNS barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Military
RoHS Exempt
REACH Yes
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins CPGA (GB) | 145
Operating temperature range (°C) -55 to 125
Package qty | Carrier 21 | JEDEC TRAY (5+1)

Features for the SMJ34020A

  • Class B High-Reliability Processing
  • 1-µm CMOS Technology
  • Military Operating Temperature Range
        –55°C to 125°C
  • SMJ34020A-32/40
        125/100-ns Instruction Cycle Time
  • Fully Programmable 32-Bit General-Purpose Processor With 512-Megabyte Linear Address Range (Bit Addressable)
  • Second-Generation Graphics System Processor
    • Object-Code Compatible With the SMJ34010
    • Enhanced Instruction Set
    • Optimized Graphics Instructions
    • Coprocessor Interface
  • Pixel Processing, XY Addressing, and Window Checking Built Into the Instruction Set
  • Programmable 1-, 2-, 4-, 8-, 16-, or 32-Bit Pixel Size With 16 Boolean and Six Arithmetic Pixel Processing Options (Raster Ops)
  • 512-Byte LRU On-Chip Instruction Cache
  • Optimized DRAM/VRAM Interface
    • Page-Mode for Burst Memory Operations
    • Dynamic Bus Sizing (16-Bit and 32-Bit Transfers)
    • Byte-Oriented CAS\ Strobes
  • Flexible Host Processor Interface
    • Supports Host Transfers
    • Direct Access to All of the SMJ34020A Address Space
    • Implicit Addressing
    • Prefetch for Enhanced Read Access
  • Programmable CRT Control
    • Composite Sync Mode
    • Separate Sync Mode
    • Synchronization to External Sync
  • Direct Support for Special Features of 1M VRAMs
    • Load Write Mask
    • Load Color Mask
    • Block Write
    • Write Using the Write Mask
  • Flexible Multi-Processor Interface
  • Packaging Options
    • 145-Pin Grid Array Ceramic Package (GB Suffix)
    • 132-Pin Ceramic Quad Flat Pack (Unformed Lead) (HT Suffix)

Description for the SMJ34020A

The SMJ34020A graphics system processor (GSP) is the second generation of an advanced high-performance CMOS 32-bit microprocessor optimized for graphics display systems. With a built-in instruction cache, the ability to simultaneously access memory and registers, and an instruction set designed to expedite raster graphics operations, the SMJ34020A provides user-programmable control of the CRT interface as well as the memory interface (both standard DRAM and multiport video RAM). The 4-gigabit (512-megabyte) physical address space is addressable on bit boundaries using variable width data fields (1 to 32 bits). Additional graphics addressing modes support 1-, 2-, 4-, 8-, 16- and 32-bit wide pixels.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more