SN74LVC2G66-Q1

ACTIVE

Product details

Configuration 1:1 SPST Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 7.5 CON (typ) (pF) 14 ON-state leakage current (max) (µA) 2 Supply current (typ) (µA) 1 Bandwidth (MHz) 300 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (A) 0.05 Rating Automotive Drain supply voltage (max) (V) 5.5
Configuration 1:1 SPST Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 7.5 CON (typ) (pF) 14 ON-state leakage current (max) (µA) 2 Supply current (typ) (µA) 1 Bandwidth (MHz) 300 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (A) 0.05 Rating Automotive Drain supply voltage (max) (V) 5.5
VSSOP (DCU) 8 6.2 mm² (2 mm × 3.1 mm)
  • Functional safety-capable
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C3B
  • 1.65 V to 5.5 V VCC operation
  • Inputs accept voltages to 5.5 V
  • High on-off output voltage ratio
  • High degree of linearity
  • High speed, typically 0.5 ns (VCC = 3 V, CL = 50 pF)
  • Rail-to-rail input output
  • Low on-state resistance, typically ≉6 Ω (VCC = 4.5 V)
  • Functional safety-capable
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C3B
  • 1.65 V to 5.5 V VCC operation
  • Inputs accept voltages to 5.5 V
  • High on-off output voltage ratio
  • High degree of linearity
  • High speed, typically 0.5 ns (VCC = 3 V, CL = 50 pF)
  • Rail-to-rail input output
  • Low on-state resistance, typically ≉6 Ω (VCC = 4.5 V)

The design of this dual bilateral analog switch is for 1.65 V to 5.5 V VCC operation. The SN74LVC2G66-Q1 can handle both analog and digital signals. The device permits signals with amplitudes of up to 5.5 V (peak) to be transmitted in either direction. Each switch section has its own enable-input control (C). A high-level voltage applied to C turns on the associated switch section.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

The design of this dual bilateral analog switch is for 1.65 V to 5.5 V VCC operation. The SN74LVC2G66-Q1 can handle both analog and digital signals. The device permits signals with amplitudes of up to 5.5 V (peak) to be transmitted in either direction. Each switch section has its own enable-input control (C). A high-level voltage applied to C turns on the associated switch section.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet SN74LVC2G66-Q1 Automotive Dual Bilateral Analog Switch datasheet (Rev. B) PDF | HTML Oct 27, 2021
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML Jun 2, 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML Dec 1, 2021
Functional safety information SN74LVC2G66-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FM PDF | HTML Oct 15, 2021
More literature Automotive Logic Devices Brochure Aug 27, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LVC2G66-Q1 PSpice Model (Rev. B)

SCEM562B.ZIP (27 KB) - PSpice model
Supported products & hardware
Simulation model

SN74LVC2G66-Q1 TINA-TI Reference Design (Rev. A)

SCEM573A.TSC (289 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

SN74LVC2G66-Q1 TINA-TI Spice Model (Rev. A)

SCEM572A.ZIP (3 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DCU) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos