Product details

Bits (#) 1 Data rate (max) (Mbps) 420 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 1.1 Vin (max) (V) 5.5 Vout (min) (V) 1.1 Vout (max) (V) 5.5 Applications GPIO Features Integrated pulldown resistors, Partial power down (Ioff), Vcc disconnect, Vcc isolation Prop delay (ns) 8 Technology family LXC Supply current (max) (mA) 0.0055 Rating Catalog Operating temperature range (°C) -40 to 125
Bits (#) 1 Data rate (max) (Mbps) 420 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 1.1 Vin (max) (V) 5.5 Vout (min) (V) 1.1 Vout (max) (V) 5.5 Applications GPIO Features Integrated pulldown resistors, Partial power down (Ioff), Vcc disconnect, Vcc isolation Prop delay (ns) 8 Technology family LXC Supply current (max) (mA) 0.0055 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
  • Robust, glitch-free power supply sequencing
  • Up to 420-Mbps support for 3.3 V to 5.0 V
  • Schmitt-trigger inputs allow for slow or noisy inputs
  • Input with integrated dynamic pull-down resistors help reduce external component count
  • High drive strength (up to 32 mA at 5 V)
  • Low power consumption
    • 3-µA maximum (25°C)
    • 6-µA maximum (–40°C to 125°C)
  • VCC isolation and Vcc disconnect (Ioff-float) feature
    • If either VCC supply is < 100 mV or disconnected, all I/O’s get pulled-down and then become high-impedance
  • Overvoltage tolerant inputs accept voltages up to 5.5 V regardless of supply voltage.
  • Ioff supports partial-power-down mode operation
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 4000-V human-body model
    • 1000-V charged-device model
  • Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
  • Robust, glitch-free power supply sequencing
  • Up to 420-Mbps support for 3.3 V to 5.0 V
  • Schmitt-trigger inputs allow for slow or noisy inputs
  • Input with integrated dynamic pull-down resistors help reduce external component count
  • High drive strength (up to 32 mA at 5 V)
  • Low power consumption
    • 3-µA maximum (25°C)
    • 6-µA maximum (–40°C to 125°C)
  • VCC isolation and Vcc disconnect (Ioff-float) feature
    • If either VCC supply is < 100 mV or disconnected, all I/O’s get pulled-down and then become high-impedance
  • Overvoltage tolerant inputs accept voltages up to 5.5 V regardless of supply voltage.
  • Ioff supports partial-power-down mode operation
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 4000-V human-body model
    • 1000-V charged-device model

The SN74LXC1T14 is a single bit, dual-supply inverting voltage level translation device with Schmitt-trigger input. The input pin A is referenced to VCCI logic levels, and output pin Y is referenced to VCCO logic levels. The input pin A is able to accept voltages ranging from 1.1 V to 5.5 V and can be connected directly to VCCI or GND. See Device Functional Modes for a summary of the operation of the logic.

This device ensures low power consumption and is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

The SN74LXC1T14 is a single bit, dual-supply inverting voltage level translation device with Schmitt-trigger input. The input pin A is referenced to VCCI logic levels, and output pin Y is referenced to VCCO logic levels. The input pin A is able to accept voltages ranging from 1.1 V to 5.5 V and can be connected directly to VCCI or GND. See Device Functional Modes for a summary of the operation of the logic.

This device ensures low power consumption and is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet SN74LXC1T14 Dual-Supply Inverting Translator with Schmitt-Trigger Input datasheet PDF | HTML May 10, 2022
Application note Schematic Checklist - A Guide to Designing With Fixed or Direction Control Translators PDF | HTML Oct 2, 2024
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML Jul 12, 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML Jul 3, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LXC1T14 IBIS Model

SCEM794.ZIP (56 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-010978 — Up to 1500V stackable battery management unit reference design with integrated EIS

This reference design is a full cell temperature sensing and high cell-voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (52s and 104s). The design monitors each cell voltage, cell temperature, impedance, while supporting integrated electrochemical impedance (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos