SN74SSTV16859

ACTIVE

Product details

Number of outputs 26 Core supply voltage (V) 2.5 Output supply voltage (V) 2.5 Operating temperature range (°C) 0 to 70 Rating Military Output type SSTL-18 Input type SSTL-18
Number of outputs 26 Core supply voltage (V) 2.5 Output supply voltage (V) 2.5 Operating temperature range (°C) 0 to 70 Rating Military Output type SSTL-18 Input type SSTL-18
TSSOP (DGG) 64 137.7 mm² (17 mm × 8.1 mm) VQFNP (RGQ) 56 64 mm² (8 mm × 8 mm)
  • Member of the Texas Instruments Widebus™ Family
  • 1-to-2 Outputs to Support Stacked DDR DIMMs
  • Supports SSTL_2 Data Inputs
  • Outputs Meet SSTL_2 Class II Specifications
  • Differential Clock (CLK and CLK\) Inputs
  • Supports LVCMOS Switching Levels on the RESET\ Input
  • RESET\ Input Disables Differential Input Receivers, Resets All Registers, and Forces All Outputs Low
  • Pinout Optimizes DIMM PCB Layout
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Widebus is a trademark of Texas Instruments.

  • Member of the Texas Instruments Widebus™ Family
  • 1-to-2 Outputs to Support Stacked DDR DIMMs
  • Supports SSTL_2 Data Inputs
  • Outputs Meet SSTL_2 Class II Specifications
  • Differential Clock (CLK and CLK\) Inputs
  • Supports LVCMOS Switching Levels on the RESET\ Input
  • RESET\ Input Disables Differential Input Receivers, Resets All Registers, and Forces All Outputs Low
  • Pinout Optimizes DIMM PCB Layout
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Widebus is a trademark of Texas Instruments.

This 13-bit to 26-bit registered buffer is designed for 2.3-V to 2.7-V VCC operation.

All inputs are SSTL_2, except the LVCMOS reset (RESET)\ input. All outputs are SSTL_2, Class II compatible.

The SN74SSTV16859 operates from a differential clock (CLK and CLK\). Data are registered at the crossing of CLK going high and CLK\ going low.

The device supports low-power standby operation. When RESET\ is low, the differential input receivers are disabled, and undriven (floating) data, clock, and reference voltage (VREF) inputs are allowed. In addition, when RESET\ is low, all registers are reset and all outputs are forced low. The LVCMOS RESET\ input always must be held at a valid logic high or low level.

To ensure defined outputs from the register before a stable clock has been supplied, RESET\ must be held in the low state during power up.

This 13-bit to 26-bit registered buffer is designed for 2.3-V to 2.7-V VCC operation.

All inputs are SSTL_2, except the LVCMOS reset (RESET)\ input. All outputs are SSTL_2, Class II compatible.

The SN74SSTV16859 operates from a differential clock (CLK and CLK\). Data are registered at the crossing of CLK going high and CLK\ going low.

The device supports low-power standby operation. When RESET\ is low, the differential input receivers are disabled, and undriven (floating) data, clock, and reference voltage (VREF) inputs are allowed. In addition, when RESET\ is low, all registers are reset and all outputs are forced low. The LVCMOS RESET\ input always must be held at a valid logic high or low level.

To ensure defined outputs from the register before a stable clock has been supplied, RESET\ must be held in the low state during power up.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74SSTV16859 datasheet (Rev. D) Aug 3, 2004
Application note Low-Power Support Using Texas Instruments SN74SSTV16857 and SN74SSTV16859 Feb 9, 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HSPICE Model of SN74SSTV16859

SCEJ121.ZIP (42 KB) - HSpice model
Supported products & hardware
Simulation model

SN74SSTV16859 IBIS Model (Rev. C)

SCEM158A (18 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 64 Ultra Librarian
VQFNP (RGQ) 56 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos