Home Power management Low-side switches

SN75478

ACTIVE

Product details

Drivers per package 2 Switching voltage (max) (V) 55 Rating Catalog Operating temperature range (°C) 0 to 70 Output voltage (max) (V) 100 Peak output current (A) 0.5 Delay time (typ) (ns) 200 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 160 Iout/ch (max) (mA) 400 Iout_off (typ) (µA) 1
Drivers per package 2 Switching voltage (max) (V) 55 Rating Catalog Operating temperature range (°C) 0 to 70 Output voltage (max) (V) 100 Peak output current (A) 0.5 Delay time (typ) (ns) 200 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 160 Iout/ch (max) (mA) 400 Iout_off (typ) (µA) 1
PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • Characterized for Use to 300 mA
  • No Output Latch-Up at 55 V (After Conducting 300 mA)
  • High-Voltage Outputs (100 V Typ)
  • Output Clamp Diodes for Transient Suppression (300 mA, 70 V)
  • TTL- or MOS-Compatible Diode-Clamped Inputs
  • pnp Transistor Inputs Reduce Input Current
  • Standard Supply Voltage
  • Suitable for Hammer-Driver Applications
  • Plastic DIP (P) With Copper-Lead Frame Provides Cooler Operation and Improved Reliability

  • Characterized for Use to 300 mA
  • No Output Latch-Up at 55 V (After Conducting 300 mA)
  • High-Voltage Outputs (100 V Typ)
  • Output Clamp Diodes for Transient Suppression (300 mA, 70 V)
  • TTL- or MOS-Compatible Diode-Clamped Inputs
  • pnp Transistor Inputs Reduce Input Current
  • Standard Supply Voltage
  • Suitable for Hammer-Driver Applications
  • Plastic DIP (P) With Copper-Lead Frame Provides Cooler Operation and Improved Reliability

The SN75476 through SN75478 are dual peripheral drivers designed for use in systems that require high current, high voltage, and fast switching times. The SN75476, SN75477, and SN75478 provide AND, NAND, and OR drivers respectively. These devices have diode-clamped inputs as well as high-current, high-voltage clamp diodes on the outputs for inductive transient protection.

The SN75476, SN75477, and SN75478 drivers are characterized for operation from 0°C to 70°C.

The SN75476 through SN75478 are dual peripheral drivers designed for use in systems that require high current, high voltage, and fast switching times. The SN75476, SN75477, and SN75478 provide AND, NAND, and OR drivers respectively. These devices have diode-clamped inputs as well as high-current, high-voltage clamp diodes on the outputs for inductive transient protection.

The SN75476, SN75477, and SN75478 drivers are characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
ULN2003A ACTIVE 50V 7-ch darlington transistor array Seven channels, lower output voltage rating (50V) and no integrated OR logic gate control

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual Peripheral Driver datasheet (Rev. A) Nov 1, 1995

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​