THS6204

ACTIVE

Product details

Number of channels 2 Architecture DSL Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 28 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 2 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 8.5 Iq per channel (typ) (mA) 21 Vos (offset voltage at 25°C) (max) (mV) 50 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 65 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 110 GBW (typ) (MHz) 160 Iout (typ) (mA) 416 2nd harmonic (dBc) 100 3rd harmonic (dBc) 89 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 2 Architecture DSL Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 28 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 2 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 8.5 Iq per channel (typ) (mA) 21 Vos (offset voltage at 25°C) (max) (mV) 50 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 65 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 110 GBW (typ) (MHz) 160 Iout (typ) (mA) 416 2nd harmonic (dBc) 100 3rd harmonic (dBc) 89 Frequency of harmonic distortion measurement (MHz) 1
VQFN (RHF) 24 20 mm² (5 mm × 4 mm) HTSSOP (PWP) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • Low Power Consumption:
    • 21mA/Port Full Bias Mode
    • 16.2mA/Port Mid Bias Mode
    • 11.2mA/Port Low Bias Mode
    • Low-Power Shutdown Mode
    • IADJ Pin for Variable Bias
  • Low Noise:
    • 2.5nV/Hz Voltage Noise
    • 17pA/Hz Inverting Current Noise
    • 1.2pA/Hz Noninverting Current Noise
  • Low MTPR Distortion:
    • 70dB with +20.5dBm G.993.2—Profile 8b
  • -89dBc HD3 (1MHz, 100 Differential)
  • High Output Current: > 424mA (25 Load)
  • Wide Output Swing: 43.2VPP (±12V, 100 Differential)
  • Wide Bandwidth: 150MHz (Gain = 10V/V)
  • Port-To-Port Separation of 90dB at 1MHz
  • PSRR of 50dB at 1MHz for Good Isolation
  • Wide Power-Supply Range: 10V to 28V
  • APPLICATIONS
    • Ideal For VDSL2 Systems
    • Backward-Compatible with ADSL/ADSL2+/ADSL2++ Systems

PowerPAD is a trademark of Texas Instruments, Incorporated.
All other trademarks are the property of their respective owners.

  • Low Power Consumption:
    • 21mA/Port Full Bias Mode
    • 16.2mA/Port Mid Bias Mode
    • 11.2mA/Port Low Bias Mode
    • Low-Power Shutdown Mode
    • IADJ Pin for Variable Bias
  • Low Noise:
    • 2.5nV/Hz Voltage Noise
    • 17pA/Hz Inverting Current Noise
    • 1.2pA/Hz Noninverting Current Noise
  • Low MTPR Distortion:
    • 70dB with +20.5dBm G.993.2—Profile 8b
  • -89dBc HD3 (1MHz, 100 Differential)
  • High Output Current: > 424mA (25 Load)
  • Wide Output Swing: 43.2VPP (±12V, 100 Differential)
  • Wide Bandwidth: 150MHz (Gain = 10V/V)
  • Port-To-Port Separation of 90dB at 1MHz
  • PSRR of 50dB at 1MHz for Good Isolation
  • Wide Power-Supply Range: 10V to 28V
  • APPLICATIONS
    • Ideal For VDSL2 Systems
    • Backward-Compatible with ADSL/ADSL2+/ADSL2++ Systems

PowerPAD is a trademark of Texas Instruments, Incorporated.
All other trademarks are the property of their respective owners.

The THS6204 is a dual-port, current-feedback architecture, differential line driver amplifier system ideal for xDSL systems. The device is targeted for use in VDSL2 (very-high-bit-rate digital subscriber line 2) line driver systems that enable greater than +20.5dBm line power up to 8.5MHz with good linearity supporting the G.993.2 VDSL2 8b profile. It is also fast enough to support central-office transmission of +14.5dBm line power up to 18.1MHz—Profile 30a.

The unique architecture of the THS6204 allows quiescent current to be minimal while still achieving very high linearity. Differential distortion, under full bias conditions, is -89dBc at 1MHz and reduces to only -73dBc at 10MHz. Fixed multiple bias settings of the amplifiers allows for enhanced power savings for line lengths where the full performance of the amplifier is not required. To allow for even more flexibility and power savings, an IADJ pin is available to further lower the bias currents.

The wide output swing of 43.2VPP (100 differentially) with ±12V power supplies, coupled with over 425mA current drive (25), allows for wide dynamic headroom, keeping distortion minimal.

The THS6204 is available in a QFN-24 or a TSSOP-24 PowerPAD™ package.

The THS6204 is a dual-port, current-feedback architecture, differential line driver amplifier system ideal for xDSL systems. The device is targeted for use in VDSL2 (very-high-bit-rate digital subscriber line 2) line driver systems that enable greater than +20.5dBm line power up to 8.5MHz with good linearity supporting the G.993.2 VDSL2 8b profile. It is also fast enough to support central-office transmission of +14.5dBm line power up to 18.1MHz—Profile 30a.

The unique architecture of the THS6204 allows quiescent current to be minimal while still achieving very high linearity. Differential distortion, under full bias conditions, is -89dBc at 1MHz and reduces to only -73dBc at 10MHz. Fixed multiple bias settings of the amplifiers allows for enhanced power savings for line lengths where the full performance of the amplifier is not required. To allow for even more flexibility and power savings, an IADJ pin is available to further lower the bias currents.

The wide output swing of 43.2VPP (100 differentially) with ±12V power supplies, coupled with over 425mA current drive (25), allows for wide dynamic headroom, keeping distortion minimal.

The THS6204 is available in a QFN-24 or a TSSOP-24 PowerPAD™ package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Single port line driver for power line communication and DSL applications

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual-Port, Differential VDSL2 Line Driver Amplifiers datasheet (Rev. C) Apr 14, 2009

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​