Home Power management Linear & low-dropout (LDO) regulators

TL750M

ACTIVE

750-mA, 26-V, low-dropout voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS7B88-Q1 ACTIVE Automotive 500-mA, 40-V, low-dropout (LDO) linear regulator with fast transient response 500-mA, pin-to-pin option in the TO-252 package offering improved noise/PSRR performance, better accuracy and lower-IQ
Similar functionality to the compared device
TPS7B86-Q1 ACTIVE Automotive 500-mA, 40-V, ultra-low-IQ, low-dropout (LDO) linear regulator with power good Higher voltage range

Product details

Rating Catalog Vin (max) (V) 26 Vin (min) (V) 6 Iout (max) (A) 0.75 Output options Fixed Output Vout (max) (V) 12 Vout (min) (V) 5 Fixed output options (V) 5, 8, 10, 12 Noise (µVrms) 500 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 28 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) 0 to 125
Rating Catalog Vin (max) (V) 26 Vin (min) (V) 6 Iout (max) (A) 0.75 Output options Fixed Output Vout (max) (V) 12 Vout (min) (V) 5 Fixed output options (V) 5, 8, 10, 12 Noise (µVrms) 500 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 28 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) 0 to 125
TO-220 (KCS) 3 46.228 mm² 10.16 x 4.55 TO-252 (KVU) 3 66.726 mm² 6.6 x 10.11 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Low Dropout Voltage, Less Than 0.6 V at 750 mA
  • Low Quiescent Current
  • 60-V Load-Dump Protection
  • Overvoltage Protection
  • Internal Thermal-Overload Protection
  • Internal Overcurrent-Limiting Circuitry

  • Low Dropout Voltage, Less Than 0.6 V at 750 mA
  • Low Quiescent Current
  • 60-V Load-Dump Protection
  • Overvoltage Protection
  • Internal Thermal-Overload Protection
  • Internal Overcurrent-Limiting Circuitry

The TL750M series devices are low-dropout positive voltage regulators specifically designed for battery-powered systems. The TL750M devices incorporate onboard overvoltage and current-limiting protection circuitry to protect the devices and the regulated system. The devices are fully protected against 60-V load-dump and reverse-battery conditions. Extremely low quiescent current, even during full-load conditions, makes the TL750M series ideal for standby power systems.

The TL750M offers 5-V, 8-V, 10-V, and 12-V options. The devices are characterized for operation over the virtual junction temperature range 0°C to 125°C.

The TL750M series devices are low-dropout positive voltage regulators specifically designed for battery-powered systems. The TL750M devices incorporate onboard overvoltage and current-limiting protection circuitry to protect the devices and the regulated system. The devices are fully protected against 60-V load-dump and reverse-battery conditions. Extremely low quiescent current, even during full-load conditions, makes the TL750M series ideal for standby power systems.

The TL750M offers 5-V, 8-V, 10-V, and 12-V options. The devices are characterized for operation over the virtual junction temperature range 0°C to 125°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2940-N ACTIVE 1-A, 26-V, high-PSRR, low-dropout voltage regulator Higher voltage range
Similar functionality to the compared device
LM78M ACTIVE 500-mA, 35-V, linear voltage regulator for 5 V Higher voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TL750M Series Low-Dropout Voltage Regulator datasheet (Rev. N) 19 Aug 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​