8-pin (DGK) package image

TLC4545IDGK ACTIVE

16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Pseudo Differential Input

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 80 | TUBE

Features for the TLC4545

  • 200-KSPS Sampling Rate
  • Built-In Conversion Clock
  • INL: ±2.5 LSB Max,
    DNL: 2 to –1 LSB Max
  • SINAD = 84.5 dB, SFDR = 95 dB,
    THD = 94 dB at 15 kHz fin, 200 KSPS
  • SPI/DSP-Compatible Serial Interfaces With SCLK Input up to 15 MHz
  • Single 5-V Supply
  • Rail-to-Rail Analog Input With 500 kHz BW
  • Two Input Options Available:
    • TLC4541 – Single Channel Input
    • TLC4545 – Single Channel, Pseudo-differential Input
  • (TLC4541) Optimized DSP Interface – Requires FS Input Only
  • Low Power With Auto-Power Down
    • Operating Current: 3.5 mA
    • Auto-Power Down Current: 5 uA
  • Pin Compatible 12/14/16-Bit Family in 8-Pin SOIC and MSOP Packages
  • APPLICATIONS
    • ATE System
    • Industrial Process Control
    • Measurement
    • Motor Control

Description for the TLC4545

The TLC4541 and TLC4545 are a family of high performance, 16-bit, low power, miniature CMOS analog-to-digital converters (ADCs). These devices operate from a single 5-V supply. Devices are available with single, dual, or single pseudo-differential inputs. All of these devices have a chip select (CS)\, serial clock (SCLK), and serial data output (SDO) that provides a direct 3-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync signal (FS) is used to indicate the start of a serial data frame on either pin 1 (CS)\ or pin 7 (FS) for the TLC4541. The TLC4545 ADC connects to the DSP via pin 1 only (CS)\.

The TLC4541 and TLC4545 are designed to operate with low power consumption. The power saving feature is further enhanced with an auto-power down mode. This product family features a high-speed serial link to modern host processors with an external SCLK up to 15 MHz. Both families use a built-in oscillator as the conversion clock, providing a 2.94 us maximum conversion time.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more