20-pin (DW) package image

TLV1570CDW ACTIVE

10-Bit, 1.25 MSPS ADC 8-Ch., DSP/(Q)SPI IF, Pgmable Int. Ref., Auto or S/W PowerDown, Very Low Power

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV1570CDWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 20
Operating temperature range (°C) 0 to 70
Package qty | Carrier 25 | TUBE

Features for the TLV1570

  • Fast Throughput Rate: 1.25 MSPS at 5 V,
    625 KSPS at 3 V
  • Wide Analog Channel Input: 0 V to AVDD
  • Eight Analog Input Channels
  • Channel Auto-Scan
  • Differential Nonlinearity Error: < ±1 LSB
  • Integral Nonlinearity Error: < ±1 LSB
  • Signal-to-Noise and Distortion Ratio: 57 dB
  • Single 2.7-V to 5.5-V Supply Operation
  • Very Low Power: 40 mW at 5.5 V,
    8 mW at 2.7 V
  • Autopower-Down: 300 uA Max
  • Software Power Down: 10 uA Max
  • Glueless Serial Interface to TMS320 DSPs and (Q)SPI Compatible Microcontrollers
  • Programmable Internal Reference Voltage:
    3.8-V Reference for 5-V Operation,
    2.3-V Reference for 3-V Operation
  • Applications
    • Mass Storage and Hard Disk Drive
    • Automotive
    • Digital Servos
    • Process Control
    • General-Purpose DSP
    • Image Sensor Processing

SPI and QSPI are trademarks of Motorola, Inc.

Description for the TLV1570

The TLV1570 is a 10-bit data acquisition system that combines an 8-channel input multiplexer (MUX), a high-speed 10-bit ADC, an on-chip reference, and a high-speed serial interface. The device contains an on-chip control register allowing control of channel selection, conversion start, reference voltage levels, and power down via the serial port. The MUX is independently accessible, which allows the user to insert a signal conditioning circuit such as an antialiasing filter or an amplifier, if required, between the MUX and the ADC. Therefore one signal conditioning circuit can be used for all eight channels.

The TLV1570 operates from a single 2.7-V to 5.5-V power supply. The device accepts an analog input range from 0 V to AVDD and digitizes the input at a maximum 1.25 MSPS throughput rate. Power dissipation is only 8 mW with a 2.7-V supply or 40 mW with a 5.5-V supply. The device features an autopower-down mode that automatically powers down to 300 uA, 10 ns after a conversion is performed. With software power down enabled, the device is further powered down to only 10 uA.

The TLV1570 communicates with digital microprocessors via a simple 4- or 5-wire serial port that interfaces directly to Texas Instruments TMS320 DSPs, and SPITM and QSPITM compatible microcontrollers without using additional glue logic.

A very high throughput rate, a simple serial interface, and low power consumption make the TLV1570 an ideal choice for high-speed digital signal processing requiring multiple analog inputs.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV1570CDWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more