100-pin (PZ) package image

TMS320C206PZ80 ACTIVE

C20x floating-point DSP

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins LQFP (PZ) | 100
Operating temperature range (°C)
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the TMS320C206

  • High-Performance Static CMOS Technology
  • Includes the '320C2xLP Core CPU
  • TMS320C206, TMS320LC206 are Members of the 'C20x/'C2000 Platform Which Also Includes the TMS320C203/LC203 and TMS320F206 Devices
  • Instruction-Cycle Time 25 ns at 3.3 V
  • Source Code Compatible With TMS320C25 and other '20x Devices
  • Upwardly Code-Compatible With TMS320C5x Devices
  • Four External Interrupts
  • TMS320C206, 5-V I/O (3.3-V core)
  • TMS320LC206, 3.3-V core and I/O
  • TMS320C206, TMS320LC206 Integrated Memory:
    • 544 × 16 Words of On-Chip Dual-Access Data RAM
    • 32K × 16 Words of On-Chip ROM
    • 4K × 16 Words of On-Chip Single-Access Program/Data RAM
  • 224K × 16-Bit Maximum Addressable External Memory Space
    • 64K Program
    • 64K Data
    • 64K Input/Output (I/O)
    • 32K Global
  • 32-Bit Arithmetic Logic Unit (ALU) Accumulator
  • 16 × 16-Bit Multiplier With a 32-Bit Product
  • Block Moves from Data and Program Space
  • TMS320C206, TMS320LC206 Peripherals:
    • On-Chip 20-Bit Timer
    • On-Chip Software-Programmable Wait-State (0 to 7) Generator
    • On-Chip Oscillator
    • On-Chip Phase-Locked Loop (PLL)
    • Six General-Purpose I/O Pins
    • Full-Duplex Asynchronous Serial Port (UART)
    • Enhanced Synchronous Serial Port (ESSP) With Four-Level-Deep FIFOs
  • Input Clock Options
    • Options: Multiply-by-One, -Two, or -Four, and Divide-by-Two (1, 2, 4, and 2)
  • Support of Hardware Wait States
  • Power Down IDLE Mode
  • IEEE 1149.1-Compatible Scan-Based Emulation
  • TMS320C206, TMS320LC206 100-Pin PZ Package, Small Thin Quad Flat Package (TQFP)
  • Industrial Temperature Version Planned,
    (- 40°C to 85°C)

    IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
    Device numbers are hereafter referred to in the data sheet as 'C206, unless otherwise specified.
    TI is a trademark of Texas Instruments Incorporated.

Description for the TMS320C206

The Texas Instruments (TITM) TMS320C206 digital signal processors (DSPs) are fabricated with static CMOS integrated-circuit technology. The architectural design is based upon that of the TMS320C20x series and is optimized for low-power operation. The combination of advanced Harvard architecture, on-chip peripherals, on-chip memory, and a highly specialized instruction set is the basis of the operational flexibility and speed of the 'C206.

The 'C206 offers these advantages:

  • Enhanced TMS320 architectural design for increased performance and versatility
  • Advanced integrated-circuit processing technology for increased performance
  • 'C206 devices are pin- and code-compatible with 'C203 and 'F206 devices.
  • Source code for the 'C206 DSPs is software-compatible with the 'C1x and 'C2x DSPs and is upwardly compatible with fifth-generation DSPs ('C5x)
  • New static-design techniques for minimizing power consumption and increasing radiation tolerance

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more