Packaging information
Package | Pins FCBGA (CUN) | 561 |
Operating temperature range (°C) 0 to 85 |
Package qty | Carrier 60 | JEDEC TRAY (5+1) |
Features for the TMS320C6474
- Key Features
- High-Performance Multicore DSP (C6474)
- Instruction Cycle Time: 0.83 ns (1.2-GHz Device); 1 ns (1-GHz Device); 1.18 ns (850-MHz Device)
- Clock Rate: 1 GHz to 1.2 GHz (1.2-GHz Device); 1 GHz (1-GHz Device); 850 MHz (850-MHz Device)
- Commercial Temperature and Extended Tmperature
- 3 TMS320C64x+™ DSP Cores; Six RSAs for CDMA Processing (2 per core)
- Enhanced VCP2/TCP2
- Frame Synchronization Interface
- 16-/32-Bit DDR2-667 Memory Controller
- EDMA3 Controller
- Antenna Interface
- Two 1x Serial RapidIO® Links, v1.2 Compliant
- One 1.8-V Inter-Integrated Circuit (I2C) Bus
- Two 1.8-V McBSPs
- 1000 Mbps Ethernet MAC (EMAC)
- Six 64-Bit General-Purpose Timers
- 16 General-Purpose I/O (GPIO) Pins
- Internal Semaphore Module non-UMTS Systems
- System PLL and PLL Controller/DDR PLL and PLL Controller, Dedicated to DDR2 Memory Controller
- High-Performance Multicore DSP (C6474)
- Instruction Cycle Time:
- 1.2-GHz Device: 1.0-ns to 0.83-ns
- 1-GHz Device: 1-ns
- 850-MHz Device: 1.18 ns
- Clock Rate:
- 1.2-GHz Device: 1-GHz to 1.2-GHz
- 1-GHz Device: 1-GHz
- 850-MHz Device: 850 MHz
- Eight 32-Bit Instructions/Cycle
- Commercial Temperature:
- 1.2-GHz Device: 0°C to 95°C
- 1-GHz Device: 0°C to 100°C
- 850-MHZ and 1-GHz Device: 0°C to 100°C
- Extended Temperature:
- 1.2-GHz Device: -40°C to 95°C(1)
- 1-GHz Device: -40°C to 100°C
- Instruction Cycle Time:
- Dedicated SPLOOP Instructions
- Compact Instructions (16-Bit)
- Exception Handling
- 256 K-Bit (32 K-Byte) L1P Program Cache [Direct Mapped]
- 256 K-Bit (32 K-Byte) L1D Data Cache [2-Way Set-Associative]
- 512 K-Bit (64 K-Byte) L3 ROM
- Supports Over 694 7.95-Kbps AMR
- Supports up to Eight 2-Mbps 3 GPP (6 Iterations)
- Time Alignment Between Internal Subsystems, External Devices/System
- OBSAI RP1 Compliant for Frame Burst Data
- Alternate Interfaces for non-RP1 and non-UMTS Systems
- 6 Configurable Links (Full Duplex)
- Supports OBSAI RP3 Protocol, v1.0: 768-Mbps, 1.536-, 3.072-Gbps Link Rates
- Supports CPRI Protocol V2.0:614.4-Mbps, 1.2288-, 2.4576-Gbps Link Rates
- Clock Input Independent or Shared with CPU (Selectable at Boot-Time)
- 1.25-, 2.5-, 3.125-Gbps Link Rates
- Message Passing and DirectIO Support
- Error Management Extensions and Congestion Control
- IEEE 802.3 Compliant
- Supports SGMII, v1.8 Compliant
- 8 Independent Transmit (TX) and 8 Independent Receive (RX) Channels
- Configurable up to Twelve 32-Bit Timers
- Configurable in a Watchdog Timer mode
- Software Method to Control Access to Shared Resources
- 32 General Purpose Semaphore Resources
(1)Note: Advance Information is presented in this document for the C6474 1.2-GHz extended temperature device.
All trademarks are the property of their respective owners.
Description for the TMS320C6474
The TMS320C64x+ DSPs (including the TMS320C6474 device) are the highest-performance multicore DSP generation in the TMS320C6000™ DSP platform.
The C6474 device is based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI).
The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform.