561-pin (CUN) package image

TMS320C6474FCUN8 ACTIVE

Multicore Digital Signal Processor

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins FCBGA (CUN) | 561
Operating temperature range (°C) 0 to 85
Package qty | Carrier 60 | JEDEC TRAY (5+1)

Features for the TMS320C6474

  • Key Features
    • High-Performance Multicore DSP (C6474)
    • Instruction Cycle Time: 0.83 ns (1.2-GHz Device); 1 ns (1-GHz Device); 1.18 ns (850-MHz Device)
    • Clock Rate: 1 GHz to 1.2 GHz (1.2-GHz Device); 1 GHz (1-GHz Device); 850 MHz (850-MHz Device)
    • Commercial Temperature and Extended Tmperature
    • 3 TMS320C64x+™ DSP Cores; Six RSAs for CDMA Processing (2 per core)
    • Enhanced VCP2/TCP2
    • Frame Synchronization Interface
    • 16-/32-Bit DDR2-667 Memory Controller
    • EDMA3 Controller
    • Antenna Interface
    • Two 1x Serial RapidIO® Links, v1.2 Compliant
    • One 1.8-V Inter-Integrated Circuit (I2C) Bus
    • Two 1.8-V McBSPs
    • 1000 Mbps Ethernet MAC (EMAC)
    • Six 64-Bit General-Purpose Timers
    • 16 General-Purpose I/O (GPIO) Pins
    • Internal Semaphore Module non-UMTS Systems
    • System PLL and PLL Controller/DDR PLL and PLL Controller, Dedicated to DDR2 Memory Controller
  • High-Performance Multicore DSP (C6474)
    • Instruction Cycle Time:
      • 1.2-GHz Device: 1.0-ns to 0.83-ns
      • 1-GHz Device: 1-ns
      • 850-MHz Device: 1.18 ns
    • Clock Rate:
      • 1.2-GHz Device: 1-GHz to 1.2-GHz
      • 1-GHz Device: 1-GHz
      • 850-MHz Device: 850 MHz
    • Eight 32-Bit Instructions/Cycle
    • Commercial Temperature:
      • 1.2-GHz Device: 0°C to 95°C
      • 1-GHz Device: 0°C to 100°C
      • 850-MHZ and 1-GHz Device: 0°C to 100°C
    • Extended Temperature:
      • 1.2-GHz Device: -40°C to 95°C(1)
      • 1-GHz Device: -40°C to 100°C
  • 3 TMS320C64x+™ DSP Cores
    • Dedicated SPLOOP Instructions
    • Compact Instructions (16-Bit)
    • Exception Handling
  • TMS320C64x+ Megamodule L1/L2 Memory Architecture
    • 256 K-Bit (32 K-Byte) L1P Program Cache [Direct Mapped]
    • 256 K-Bit (32 K-Byte) L1D Data Cache [2-Way Set-Associative]
    • 512 K-Bit (64 K-Byte) L3 ROM
  • Enhanced VCP2
    • Supports Over 694 7.95-Kbps AMR
  • Enhanced Turbo Decoder Coprocessor (TCP2)
    • Supports up to Eight 2-Mbps 3 GPP (6 Iterations)
  • Endianness: Little Endian, Big Endian
  • Frame Synchronization Interface
    • Time Alignment Between Internal Subsystems, External Devices/System
    • OBSAI RP1 Compliant for Frame Burst Data
    • Alternate Interfaces for non-RP1 and non-UMTS Systems
  • 16-/32-Bit DDR2-667 Memory Controller
  • EDMA3 Controller (64 Independent Channels)
  • Antenna Interface
    • 6 Configurable Links (Full Duplex)
    • Supports OBSAI RP3 Protocol, v1.0: 768-Mbps, 1.536-, 3.072-Gbps Link Rates
    • Supports CPRI Protocol V2.0:614.4-Mbps, 1.2288-, 2.4576-Gbps Link Rates
    • Clock Input Independent or Shared with CPU (Selectable at Boot-Time)
  • Two 1x Serial RapidIO® Links, v1.2 Compliant
    • 1.25-, 2.5-, 3.125-Gbps Link Rates
    • Message Passing and DirectIO Support
    • Error Management Extensions and Congestion Control
  • One 1.8-V Inter-Integrated Circuit (I2C) Bus
  • Two 1.8-V McBSPs
  • 1000 Mbps Ethernet MAC (EMAC)
    • IEEE 802.3 Compliant
    • Supports SGMII, v1.8 Compliant
    • 8 Independent Transmit (TX) and 8 Independent Receive (RX) Channels
  • Six 64-Bit General-Purpose Timers
    • Configurable up to Twelve 32-Bit Timers
    • Configurable in a Watchdog Timer mode
  • 16 General-Purpose I/O (GPIO) Pins
  • Internal Semaphore Module
    • Software Method to Control Access to Shared Resources
    • 32 General Purpose Semaphore Resources
  • System PLL and PLL Controller
  • DDR PLL and PLL Controller, Dedicated to DDR2 Memory Controller
  • IEEE-1149.1 and IEEE-1149.6 (JTAG™) Boundary-Scan-Compatible
  • 561-Pin Ball Grid Array (BGA) Packages (CUN, GUN, or ZUN Suffix), 0.8-mm Ball Pitch
  • 0.065-µm/7-Level Cu Metal Process (CMOS)
  • SmartReflex™ Class 0 Enabled - 0.9-V to 1.2-V Adaptive Core Voltage
  • 1.8-V, 1.1-V I/Os

(1)Note: Advance Information is presented in this document for the C6474 1.2-GHz extended temperature device.

All trademarks are the property of their respective owners.

Description for the TMS320C6474

The TMS320C64x+ DSPs (including the TMS320C6474 device) are the highest-performance multicore DSP generation in the TMS320C6000™ DSP platform.

The C6474 device is based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI).

The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more