Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3610

ACTIVE

Battery-backup supervisor for RAM retention with chip enable & battery o.k. output

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS35 ACTIVE Nano-quiescent-current precision supervisor with timeout watchdog timer For cost optimized designs

Product details

Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 1.71, 1.77, 4.55 Features Battery backup switchover, Chip enable gating, Manual reset capable, Timeout watchdog, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.04 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Watchdog timer WDI (s) 0.8 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 1.71, 1.77, 4.55 Features Battery backup switchover, Chip enable gating, Manual reset capable, Timeout watchdog, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.04 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Watchdog timer WDI (s) 0.8 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Supply Current of 40 µA (Max)
  • Battery Supply Current of 100 nA (Max)
  • Precision Supply-Voltage Monitor, 1.8 V, 5 V; Other Options on Request
  • Watchdog Timer With 800-ms Time-Out
  • Backup-Battery Voltage Can Exceed VDD
  • Power-On Reset Generator With Fixed 100-ms Reset Delay Time
  • Battery-OK Output
  • Voltage Monitor for Power-Fail or Low-Battery Monitoring
  • Manual Switchover to Battery-Backup Mode
  • Chip-Enable Gating ... 3 ns (at VDD = 5 V) Max Propagation Delay
  • Battery-Freshness Seal
  • 14-pin TSSOP Package
  • Temperature Range ... –40°C to 85°C
  • typical applications
    • Fax Machines
    • Set-Top Boxes
    • Advanced Voice Mail Systems
    • Portable Battery-Powered Equipment
    • Computer Equipment
    • Advanced Modems
    • Automotive Systems
    • Portable Long-Time Monitoring Equipment
    • Point of Sale Equipment

  • Supply Current of 40 µA (Max)
  • Battery Supply Current of 100 nA (Max)
  • Precision Supply-Voltage Monitor, 1.8 V, 5 V; Other Options on Request
  • Watchdog Timer With 800-ms Time-Out
  • Backup-Battery Voltage Can Exceed VDD
  • Power-On Reset Generator With Fixed 100-ms Reset Delay Time
  • Battery-OK Output
  • Voltage Monitor for Power-Fail or Low-Battery Monitoring
  • Manual Switchover to Battery-Backup Mode
  • Chip-Enable Gating ... 3 ns (at VDD = 5 V) Max Propagation Delay
  • Battery-Freshness Seal
  • 14-pin TSSOP Package
  • Temperature Range ... –40°C to 85°C
  • typical applications
    • Fax Machines
    • Set-Top Boxes
    • Advanced Voice Mail Systems
    • Portable Battery-Powered Equipment
    • Computer Equipment
    • Advanced Modems
    • Automotive Systems
    • Portable Long-Time Monitoring Equipment
    • Point of Sale Equipment

The TPS3610 family of supervisory circuits monitors and controls processor activity by providing backup-battery switchover for data retention of CMOS RAM. Other features include an additional power-fail comparator, low-line indication, watchdog function, battery-status indicator, manual switchover, and write protection for CMOS RAM.

The TPS3610 family allow usage of 3-V or 3.6-V lithium batteries as the backup supply in systems with, e.g., VDD = 1.8 V. During power-on, RESET\ is asserted when the supply voltage (VDD or VBAT) becomes higher than 1.1 V. Thereafter, the supply-voltage supervisor monitors VDD and keeps RESET\ output active as long as VDD remains below the threshold voltage VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above the threshold voltage VIT . When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again.

The product spectrum is designed for supply voltages of 1.8 V and 5 V. The circuits are available in a 14-pin TSSOP package. TPS3610 devices are characterized for operation over a temperature range of –40°C to 85°C.

The TPS3610 family of supervisory circuits monitors and controls processor activity by providing backup-battery switchover for data retention of CMOS RAM. Other features include an additional power-fail comparator, low-line indication, watchdog function, battery-status indicator, manual switchover, and write protection for CMOS RAM.

The TPS3610 family allow usage of 3-V or 3.6-V lithium batteries as the backup supply in systems with, e.g., VDD = 1.8 V. During power-on, RESET\ is asserted when the supply voltage (VDD or VBAT) becomes higher than 1.1 V. Thereafter, the supply-voltage supervisor monitors VDD and keeps RESET\ output active as long as VDD remains below the threshold voltage VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above the threshold voltage VIT . When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again.

The product spectrum is designed for supply voltages of 1.8 V and 5 V. The circuits are available in a 14-pin TSSOP package. TPS3610 devices are characterized for operation over a temperature range of –40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Battery-Backup Supervisors for RAM Retention datasheet (Rev. B) 26 Dec 2002

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​