TPS3836-Q1

ACTIVE

Active-low, push-pull, automotive, nano-power supervisors with manual reset

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.25, 2.64, 2.93 Features Manual reset capable Reset threshold accuracy (%) 2.7 Iq (typ) (mA) 0.00022 Output driver type/reset output Active-low, Push-Pull Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6 Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.25, 2.64, 2.93 Features Manual reset capable Reset threshold accuracy (%) 2.7 Iq (typ) (mA) 0.00022 Output driver type/reset output Active-low, Push-Pull Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6 Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • Customer-Specific Configuration Control Can Be Supported Along With Major-Change Approval
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Supply Current of 220 nA (Typ)
  • Precision Supply Voltage Supervision Range: 1.8 V, 2.5 V, 3.0 V, 3.3 V
  • Power-On Reset Generator With Selectable Delay Time of 10 ms or 200 ms
  • Push/Pull RESET Output (TPS3836), RESET Output (TPS3837), or Open-Drain RESET Output (TPS3838)
  • Manual Reset
  • 5-Pin SOT-23 Package
  • Temperature Range –40°C to 125°C
  • Applications Include
    • Applications Using Automotive Low-Power DSPs, Microcontrollers, or Microprocessors
    • Battery-Powered Equipment
    • Intelligent Instruments
    • Wireless Communication Systems
    • Automotive Systems

  • Qualified for Automotive Applications
  • Customer-Specific Configuration Control Can Be Supported Along With Major-Change Approval
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Supply Current of 220 nA (Typ)
  • Precision Supply Voltage Supervision Range: 1.8 V, 2.5 V, 3.0 V, 3.3 V
  • Power-On Reset Generator With Selectable Delay Time of 10 ms or 200 ms
  • Push/Pull RESET Output (TPS3836), RESET Output (TPS3837), or Open-Drain RESET Output (TPS3838)
  • Manual Reset
  • 5-Pin SOT-23 Package
  • Temperature Range –40°C to 125°C
  • Applications Include
    • Applications Using Automotive Low-Power DSPs, Microcontrollers, or Microprocessors
    • Battery-Powered Equipment
    • Intelligent Instruments
    • Wireless Communication Systems
    • Automotive Systems

The TPS3836, TPS3837, TPS3838 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET output active as long as VDD remains below the threshold voltage VIT . An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above the threshold voltage VIT.

When CT is connected to GND a fixed delay time of typical 10 ms is asserted. When connected to VDD the delay time is typically 200 ms.

When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again.

All the devices of this family have a fixed-sense threshold voltage VIT set by an internal voltage divider.

The TPS3836 has an active-low push-pull RESET output. The TPS3837 has active-high push-pull RESET, and TPS3838 integrates an active-low open-drain RESET output.

The product spectrum is designed for supply voltages of 1.8 V, 2.5 V, 3 V, and 3.3 V. The circuits are available in a 5-pin SOT-23 package. The TPS3836-Q-Q1, TPS3837-Q-Q1, TPS3838-Q-Q1 families are characterized for operation over a temperature range of –40°C to 125°C.

The TPS3836, TPS3837, TPS3838 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET output active as long as VDD remains below the threshold voltage VIT . An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above the threshold voltage VIT.

When CT is connected to GND a fixed delay time of typical 10 ms is asserted. When connected to VDD the delay time is typically 200 ms.

When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again.

All the devices of this family have a fixed-sense threshold voltage VIT set by an internal voltage divider.

The TPS3836 has an active-low push-pull RESET output. The TPS3837 has active-high push-pull RESET, and TPS3838 integrates an active-low open-drain RESET output.

The product spectrum is designed for supply voltages of 1.8 V, 2.5 V, 3 V, and 3.3 V. The circuits are available in a 5-pin SOT-23 package. The TPS3836-Q-Q1, TPS3837-Q-Q1, TPS3838-Q-Q1 families are characterized for operation over a temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3840-Q1 ACTIVE Automotive high-input voltage supervisor with manual reset and programmable-reset time delay TPS3840-Q1 offers a wider range of fixed threshold voltage options and lower 0.3-uA quiescent current at a more accurate reset threshold.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS383xxxx-Q1 Nanopower Supervisory Circuits datasheet (Rev. A) 19 Jan 2007
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Design guide Optimized Automotive 1MPixel Camera for Uncompressed Video Design Guide 22 Sep 2016
User guide TIDA-00262 Design Considerations 31 Jul 2014
User guide TIDA-00262 Quick Start Guide 31 Jul 2014
Test report TIDA-00262 Test Images 31 Jul 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

TIDC546 TIDA-00262 Hardware Files

Supported products & hardware

Supported products & hardware

Products
Supervisor & reset ICs
TPS3836-Q1 Active-low, push-pull, automotive, nano-power supervisors with manual reset
Bill of materials (BOM)

TIDA-00262 BOM

TIDR977.PDF (82 KB)
Schematic

TIDA-00262 Schematic

TIDR975.PDF (1231 KB)
Schematic

TIDA-00262 Block Diagram

TIDR976.PDF (999 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00262 — Optimized automotive 1-megapixel camera module design for uncompressed digital video over coax

The TIDA-00262 Reference Design is a high speed serial video interface to connect a remote automotive camera module to a display or machine vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed MegaPixel video data, bidirectional control signals and power (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos