Home Power management Multi-channel ICs (PMICs)

TPS54372

ACTIVE

Product details

Product type DDR Vin (min) (V) 3 Vin (max) (V) 6 Vout (max) (V) 6 Features Status Pin Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 6.2 DDR memory type DDR, DDR2, DDR3
Product type DDR Vin (min) (V) 3 Vin (max) (V) 6 Vout (max) (V) 6 Features Status Pin Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 6.2 DDR memory type DDR, DDR2, DDR3
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Tracks Externally Applied Reference Voltage
  • 60-m
    • Tracks Externally Applied Reference Voltage
    • 60-m

      As a member of the SWIFT™ family of dc/dc regulators, the TPS54372 low-input voltage, high-output current, synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a status output to indicate valid operating conditions.

      The TPS54372 is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

      As a member of the SWIFT™ family of dc/dc regulators, the TPS54372 low-input voltage, high-output current, synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a status output to indicate valid operating conditions.

      The TPS54372 is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

    Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS51116 ACTIVE Complete DDR, DDR2, DDR3, DDR3L, LPDDR3 and DDR4 power solution synchronous buck controller, 3A LDO DDR2, DDR3, DDR3L, LPDDR3, DDR4 power solution

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 3-A Output Trkg/Termination Synchronous PWM Switcher w/Integrated FETs datasheet (Rev. D) Feb 15, 2005

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​