Home Power management Multi-channel ICs (PMICs)

TPS54972

ACTIVE

Product details

Product type DDR Vin (min) (V) 3 Vin (max) (V) 4 Vout (min) (V) -0.3 Vout (max) (V) 7 Features Status Pin Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 11 DDR memory type DDR, DDR2, DDR3
Product type DDR Vin (min) (V) 3 Vin (max) (V) 4 Vout (min) (V) -0.3 Vout (max) (V) 7 Features Status Pin Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 11 DDR memory type DDR, DDR2, DDR3
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • Tracks Externally Applied Reference Voltage
  • 15-m MOSFET Switches for High Efficiency at 9-A Continuous
    Output Source or Sink Current
  • 6% to 90% VI Output Tracking Range
  • Wide PWM Frequency: Fixed 350 kHz or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • APPLICATIONS
    • DDR Memory Termination Voltage
    • Active Termination of GTL and SSTL High-Speed Logic Families
    • DAC Controlled High Current Output Stage
    • Precision Point of Load Power Supply

  • Tracks Externally Applied Reference Voltage
  • 15-m MOSFET Switches for High Efficiency at 9-A Continuous
    Output Source or Sink Current
  • 6% to 90% VI Output Tracking Range
  • Wide PWM Frequency: Fixed 350 kHz or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • APPLICATIONS
    • DDR Memory Termination Voltage
    • Active Termination of GTL and SSTL High-Speed Logic Families
    • DAC Controlled High Current Output Stage
    • Precision Point of Load Power Supply

As a member of the SWIFT™ family of dc/dc regulators, the TPS54972 low-input voltage high-output current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3.0 V; an internally set slow-start circuit to limit in-rush currents; and a status output to indicate valid operating conditions.

The TPS54972 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT™ family of dc/dc regulators, the TPS54972 low-input voltage high-output current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3.0 V; an internally set slow-start circuit to limit in-rush currents; and a status output to indicate valid operating conditions.

The TPS54972 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 9-A Output, 3-V to 4-V Input Tracking/Termination Synchronous PWM Switcher datasheet (Rev. B) Nov 25, 2003

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​