Home Power management LCD & OLED display power & drivers

TPS65162

ACTIVE

Product details

Display type LCD unipolar IC integration LCD bias Vin (min) (V) 8 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 34 V_NEG (max) (V) -2 Features VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias Vin (min) (V) 8 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 34 V_NEG (max) (V) -2 Features VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • 8-V to 14.7-V Input Voltage Range
  • 500 kHz / 750 kHz Fixed Switching Frequency
  • Boost Output Voltage up to 19 V
    • 1%-Accurate Boost With 2.8-A Switch Current Overvoltage Protection
  • Input-to-Output Isolation Switch for Vs Short-Circuit protection for Boost
  • 2.5-A Step-Down Converter
  • Regulated Positive Charge-Pump Driver VGH
  • Regulated Negative Charge-Pump Driver VGL
  • Gate Voltage Shaping for VGH
  • Soft Start for all Converters
  • Two Integrated High-Speed Opamps
    • 50-MHz, 3-dB Bandwidth
    • Slew Rate 55 V / µs
    • 215-mA Short-Circuit Current
  • 48 Pin 7x7 mm QFN Package
  • 8-V to 14.7-V Input Voltage Range
  • 500 kHz / 750 kHz Fixed Switching Frequency
  • Boost Output Voltage up to 19 V
    • 1%-Accurate Boost With 2.8-A Switch Current Overvoltage Protection
  • Input-to-Output Isolation Switch for Vs Short-Circuit protection for Boost
  • 2.5-A Step-Down Converter
  • Regulated Positive Charge-Pump Driver VGH
  • Regulated Negative Charge-Pump Driver VGL
  • Gate Voltage Shaping for VGH
  • Soft Start for all Converters
  • Two Integrated High-Speed Opamps
    • 50-MHz, 3-dB Bandwidth
    • Slew Rate 55 V / µs
    • 215-mA Short-Circuit Current
  • 48 Pin 7x7 mm QFN Package

The TPS65162 is a compact LCD bias IC with two high-speed operational amplifiers for the Vcom supply. The high current capability of the device is ideal for large LCD-monitor and LCD-TV applications.

The TPS65162 generates all four voltage rails for a TFT LCD (Vs, Vlogic, VGH and VGL) and includes two op-amps to generate the VCOM supply rail. An input-to-output isolation switch is integrated into the device, providing short-circuit protection for the boost converter. A current-limit function is implemented in the input-to-output isolation switch to allow soft turn-on during start-up. The device also features gate voltage shaping for improved TFT-LCD picture quality. The device consists of a boost converter to provide the source voltage Vs, and a step-down converter to provide the logic voltage for the system. A positive and a negative charge-pump driver provide adjustable regulated output voltages VGH and VGL to bias the TFT. Both boost and buck converter, as well as the charge-pump drivers, operate with a fixed switching frequency of 500 kHz or 750 kHz, selectable by the FREQ pin. The device includes adjustable power-on sequencing. The safety features of the device are overvoltage protection for boost converter, short-circuit protection for Vs, Vlogic and VGH, and thermal shutdown.

The TPS65162 is a compact LCD bias IC with two high-speed operational amplifiers for the Vcom supply. The high current capability of the device is ideal for large LCD-monitor and LCD-TV applications.

The TPS65162 generates all four voltage rails for a TFT LCD (Vs, Vlogic, VGH and VGL) and includes two op-amps to generate the VCOM supply rail. An input-to-output isolation switch is integrated into the device, providing short-circuit protection for the boost converter. A current-limit function is implemented in the input-to-output isolation switch to allow soft turn-on during start-up. The device also features gate voltage shaping for improved TFT-LCD picture quality. The device consists of a boost converter to provide the source voltage Vs, and a step-down converter to provide the logic voltage for the system. A positive and a negative charge-pump driver provide adjustable regulated output voltages VGH and VGL to bias the TFT. Both boost and buck converter, as well as the charge-pump drivers, operate with a fixed switching frequency of 500 kHz or 750 kHz, selectable by the FREQ pin. The device includes adjustable power-on sequencing. The safety features of the device are overvoltage protection for boost converter, short-circuit protection for Vs, Vlogic and VGH, and thermal shutdown.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS65178 ACTIVE Fully Programmable LCD Bias IC for TV with 6-Channel Gamma Buffer, Vcom Reference and Dynamic Gain This product has the same rails, flexible sequencing, I2C programming, temperature compensation for VGH and an integrated 6ch gamma buffer, but without OpAmps.

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet Compact LCD Bias IC With High Speed Amplifiers for TV-LCD Panels datasheet (Rev. C) Jul 3, 2012
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. C) PDF | HTML Sep 21, 2026
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML Oct 28, 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) Sep 19, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Generation of a VCOM buffer input using PWM signal Dec 21, 2015
User guide TPS65162EVM-278 (Rev. A) Oct 5, 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos