Home Power management Linear & low-dropout (LDO) regulators

TPS797

ACTIVE

50-mA, ultra-low-IQ, low-dropout voltage regulator with power good

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS745 ACTIVE 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good Alternative product offering lower noise and higher accuracy.

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.8 Iout (max) (A) 0.05 Output options Fixed Output Vout (max) (V) 1.8, 2.85, 3, 3.3 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.85, 3, 3.3 Noise (µVrms) 600 Iq (typ) (mA) 0.001 Features Power good Thermal resistance θJA (°C/W) 231 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 105 Operating temperature range (°C) -40 to 85
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.8 Iout (max) (A) 0.05 Output options Fixed Output Vout (max) (V) 1.8, 2.85, 3, 3.3 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.85, 3, 3.3 Noise (µVrms) 600 Iq (typ) (mA) 0.001 Features Power good Thermal resistance θJA (°C/W) 231 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 105 Operating temperature range (°C) -40 to 85
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • 50-mA Low-Dropout Regulator
  • Ultra-Low 1.2-µA Quiescent Current at 10 mA
  • 5-Pin SC70 (DCK) Package
  • Integrated Power Good Output
  • Stable With Any Capacitor Greater Than 0.47 µF
  • Typical Dropout Voltage of 105 mV at 10 mA (TPS79733)
  • Over-Current Limitation
  • Operating Junction Temperature Range of –40°C to 85°C
  • 50-mA Low-Dropout Regulator
  • Ultra-Low 1.2-µA Quiescent Current at 10 mA
  • 5-Pin SC70 (DCK) Package
  • Integrated Power Good Output
  • Stable With Any Capacitor Greater Than 0.47 µF
  • Typical Dropout Voltage of 105 mV at 10 mA (TPS79733)
  • Over-Current Limitation
  • Operating Junction Temperature Range of –40°C to 85°C

The TPS797xx family of low-dropout voltage regulators (LDOs) offers the benefits of low-dropout voltage and ultra-low-power operation. The device is stable with any capacitor greater than 0.47-µF. Therefore, implementations of this device require very little board space due to the miniaturized packaging and potentially small output capacitor. In addition, the family includes an integrated open drain active-high power good (PG) output. Intended for use in microcontroller-based, battery-powered applications, the TPS797xx family low dropout and ultra-low-power operation result in a significant increase in system battery operating life. The small packaging minimizes consumption of board space.

The device is enabled when the applied voltage exceeds the minimum input voltage. The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low (typically, 105 mV at 10-mA of load current), and is directly proportional to the load current. The quiescent current is ultra-low (1.2-µA, typically) and is stable over the entire range of output load current (0 mA to 50 mA). When properly configured with a pullup resistor, the PG output can implement a power-on reset or low-battery indicator.

The TPS797xx family of low-dropout voltage regulators (LDOs) offers the benefits of low-dropout voltage and ultra-low-power operation. The device is stable with any capacitor greater than 0.47-µF. Therefore, implementations of this device require very little board space due to the miniaturized packaging and potentially small output capacitor. In addition, the family includes an integrated open drain active-high power good (PG) output. Intended for use in microcontroller-based, battery-powered applications, the TPS797xx family low dropout and ultra-low-power operation result in a significant increase in system battery operating life. The small packaging minimizes consumption of board space.

The device is enabled when the applied voltage exceeds the minimum input voltage. The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low (typically, 105 mV at 10-mA of load current), and is directly proportional to the load current. The quiescent current is ultra-low (1.2-µA, typically) and is stable over the entire range of output load current (0 mA to 50 mA). When properly configured with a pullup resistor, the PG output can implement a power-on reset or low-battery indicator.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS7A20U ACTIVE 75mA, ultra-low-noise low-IQ high-PSRR low-dropout (LDO) linear regulator Higher performance LDO with lower noise and better accuracy

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS797xx Ultra-Low IQ, 50-mA Low-Dropout Linear Regulators With Power Good Output in SC70 Package datasheet (Rev. J) PDF | HTML Dec 23, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​