Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM13604H

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPSM63604 ACTIVE 36-V input, 16-V output, 4-A synchronous step-down DC-DC power module Significantly smaller footprint, lower EMI, higher efficiency, and optional spread spectrum

Product details

Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 36 Vin (min) (V) 5 Vout (max) (V) 16 Vout (min) (V) 3 Features Enable, Light-load efficiency Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 90 Control mode Constant on-time (COT) Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 700
Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 36 Vin (min) (V) 5 Vout (max) (V) 16 Vout (min) (V) 3 Features Enable, Light-load efficiency Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 90 Control mode Constant on-time (COT) Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 700
TO-PMOD (NDW) 7 139.9032 mm² (10.16 mm × 13.77 mm)
  • Integrated shielded inductor
  • Simple PCB layout
  • Flexible start-up sequencing using external soft-start and precision enable
  • Protection against inrush currents
  • Input UVLO and output short-circuit protection
  • –40°C to 125°C junction temperature range
  • Single exposed pad and standard pinout for easy mounting and manufacturing
  • Low output voltage ripple
  • Pin-to-pin compatible family:
    • LMZ14203/LMZ14202/LMZ14201(42-V max, 3 A, 2 A, 1 A)
    • LMZ12003/LMZ12002/LMZ12001 (20-V max, 3 A, 2 A, 1 A)
  • Electrical specifications
    • Up to 4-A output current
    • Input voltage range 5 V to 36 V
    • Output voltage range 3 V to 16 V
    • Efficiency up to 97%
  • Performance benefits
    • High efficiency reduces system heat generation
    • Low radiated EMI (EN 55022 class B tested)
    • No compensation required
    • Low package thermal resistance
      • EN 55022:2006, +A1:2007, FCC part 15 subpart B: 2007
  • Integrated shielded inductor
  • Simple PCB layout
  • Flexible start-up sequencing using external soft-start and precision enable
  • Protection against inrush currents
  • Input UVLO and output short-circuit protection
  • –40°C to 125°C junction temperature range
  • Single exposed pad and standard pinout for easy mounting and manufacturing
  • Low output voltage ripple
  • Pin-to-pin compatible family:
    • LMZ14203/LMZ14202/LMZ14201(42-V max, 3 A, 2 A, 1 A)
    • LMZ12003/LMZ12002/LMZ12001 (20-V max, 3 A, 2 A, 1 A)
  • Electrical specifications
    • Up to 4-A output current
    • Input voltage range 5 V to 36 V
    • Output voltage range 3 V to 16 V
    • Efficiency up to 97%
  • Performance benefits
    • High efficiency reduces system heat generation
    • Low radiated EMI (EN 55022 class B tested)
    • No compensation required
    • Low package thermal resistance
      • EN 55022:2006, +A1:2007, FCC part 15 subpart B: 2007

The TPSM13604H SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution that can drive up to 4-A load at low switching frequencies with exceptional power conversion efficiency, line and load regulation, and output accuracy. The TPSM13604H is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The TPSM13604H can accept an input voltage rail between 5 V and 36 V and deliver an adjustable and highly accurate output voltage as low as 3 V. The TPSM13604H only requires three external resistors and four external capacitors to complete the power solution. The TPSM13604H has a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output over-voltage protection, short-circuit protection, and output current limit, and allows start-up into a pre-biased output. A single resistor adjusts the switching frequency up to 700 kHz.

The TPSM13604H SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution that can drive up to 4-A load at low switching frequencies with exceptional power conversion efficiency, line and load regulation, and output accuracy. The TPSM13604H is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The TPSM13604H can accept an input voltage rail between 5 V and 36 V and deliver an adjustable and highly accurate output voltage as low as 3 V. The TPSM13604H only requires three external resistors and four external capacitors to complete the power solution. The TPSM13604H has a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output over-voltage protection, short-circuit protection, and output current limit, and allows start-up into a pre-biased output. A single resistor adjusts the switching frequency up to 700 kHz.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPSM63603 ACTIVE High-density, 3-V to 36-V input, 1-V to 16-V output, 3-A power module Smaller footprint, higher efficiency and lower EMI.
TPSM63602 ACTIVE 3V to 36V input, 1V to 16V output, 2A step-down module in 4-mm x 6-mm x 1.8-mm package Smaller footprint, higher efficiency and lower EMI.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPSM13604H 5-V to 36-V Input, 4-A High Output Voltage Power Module datasheet PDF | HTML Mar 16, 2021
Certificate TPSM13604HEVM EU RoHS Declaration of Conformity (DoC) Feb 15, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM13604HEVM — TPSM13604H 5-V to 36-V input, 3-V to 16-V output, 4-A high output voltage power module EVM

The TPSM13604H evaluation board is configured to evaluate the operation of the TPSM13604H power module. The input voltage range is 5 V to 36 V. The output voltage range is 3.3 V to 16 V. The evaluation board makes it easy to evaluate the TPSM13604H operation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TO-PMOD (NDW) 7 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos