Home Power management Gate drivers Low-side drivers

UC1707

ACTIVE

1.5-A/1.5-A dual-channel gate driver with 40-V VDD and output latch

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
UCC27444 ACTIVE 20V VDD, 4A/4A dual-channel low-side driver with -5V input capability and enable More recent driver with higher drive current, faster switching characteristics and smaller package options

Product details

Number of channels 2 Power switch IGBT, MOSFET Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 40 Features Analog Shutdown with Optional Latch, Thermal shutdown Operating temperature range (°C) -55 to 125 Rise time (ns) 40 Fall time (ns) 40 Propagation delay time (µs) 0.1 Input threshold TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Military Driver configuration Dual
Number of channels 2 Power switch IGBT, MOSFET Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 40 Features Analog Shutdown with Optional Latch, Thermal shutdown Operating temperature range (°C) -55 to 125 Rise time (ns) 40 Fall time (ns) 40 Propagation delay time (µs) 0.1 Input threshold TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Military Driver configuration Dual
LCCC (FK) 20 79.0321 mm² (— mm × — mm) CDIP (J) 16 135.3552 mm² (— mm × — mm)
  • Two independent Drivers
  • 1.5A Totem Pole Outputs
  • Inverting and Non-Inverting Inputs
  • 40 ns Rise and Fall into 1000 pF
  • High-Speed, Power MOSFET Compatible
  • Low Cross-Conduction Current Spike
  • Analog Shutdown with Optional Latch
  • Low Quiescent Current
  • 5 V to 40 V Operation
  • Thermal Shutdown Protection
  • 16-Pin Dual-In-Line Package
  • 20-Pin PLCC and CLCC Package
  • Two independent Drivers
  • 1.5A Totem Pole Outputs
  • Inverting and Non-Inverting Inputs
  • 40 ns Rise and Fall into 1000 pF
  • High-Speed, Power MOSFET Compatible
  • Low Cross-Conduction Current Spike
  • Analog Shutdown with Optional Latch
  • Low Quiescent Current
  • 5 V to 40 V Operation
  • Thermal Shutdown Protection
  • 16-Pin Dual-In-Line Package
  • 20-Pin PLCC and CLCC Package

The UC1707 family of power drivers is made with a high-speed Schottky process to interface between low-level control functions and high-power switching devices - particularly power MOSFETs. These devices contain two independent channels, each of which can be activated by either a high or low input logic level signal. Each output can source or sink up to 1.5 A as long as power dissipation limits are not exceeded.

Although each output can be activated independently with its own inputs, it can be forced low in common through the action either of a digital high signal at the Shutdown terminal or a differential low-level analog signal. The Shutdown command from either source can either be latching or not, depending on the status of the Latch Disable pin.

Supply voltage for both VIN and VC can independently range from 5 V to 40 V.

These devices are available in two-watt plastic "bat-wing" DIP for operation over a 0°C to 70°C temperature range and, with reduced power, in a hermetically sealed cerdip for –55°C to +125°C operation. Also available in surface mount DW, Q, L packages.

The UC1707 family of power drivers is made with a high-speed Schottky process to interface between low-level control functions and high-power switching devices - particularly power MOSFETs. These devices contain two independent channels, each of which can be activated by either a high or low input logic level signal. Each output can source or sink up to 1.5 A as long as power dissipation limits are not exceeded.

Although each output can be activated independently with its own inputs, it can be forced low in common through the action either of a digital high signal at the Shutdown terminal or a differential low-level analog signal. The Shutdown command from either source can either be latching or not, depending on the status of the Latch Disable pin.

Supply voltage for both VIN and VC can independently range from 5 V to 40 V.

These devices are available in two-watt plastic "bat-wing" DIP for operation over a 0°C to 70°C temperature range and, with reduced power, in a hermetically sealed cerdip for –55°C to +125°C operation. Also available in surface mount DW, Q, L packages.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual Channel Power Driver datasheet (Rev. B) Sep 16, 2008

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​