Home Power management Gate drivers Isolated gate drivers

UCC5871-Q1

ACTIVE

Automotive 30-A isolated 5.7-kV VRMS IGBT/SiC MOSFET gate driver with advanced protection features

Product details

We are not able to display this information. Please refer to the product data sheet.
SSOP (DWJ) 36 131.84 mm² 12.8 x 10.3
  • Split output driver provides 30-A peak source and 30-A peak sink currents
  • Interlock and shoot-through protection with 150-ns(max) propagation delay and programmable minimum pulse rejection
  • Primary and secondary side active short circuit (ASC) support
  • Configurable power transistor protections
    • DESAT based short circuit protection
    • Shunt resistor based overcurrent and short circuit protection
    • NTC based overtemperature protection
    • Programmable soft turnoff (STO) and two-level turnoff (2LTOFF) during power transistor faults
  • Functional Safety-Compliant
  • Integrated diagnostics:
    • Built-in self test (BIST) for protection comparators
    • IN+ to transistor gate path integrity
    • Power transistor threshold monitoring
    • Internal clock monitoring
    • Fault alarm (nFLT1) and warning (nFLT2) outputs
  • Integrated 4-A active Miller clamp or optional external drive for Miller clamp transistor
  • Advanced high voltage clamping control
  • Internal and external supply undervoltage and overvoltage protection
  • Active output pulldown and default low outputs with low supply or floating inputs
  • Driver die temperature sensing and overtemperature protection
  • 100-kV/µs minimum common mode transient immunity (CMTI) at VCM = 1000 V
  • SPI based device reconfiguration, verification, supervision, and diagnosis
  • Integrated 10-bit ADC for power transistor temperature, voltage, and current monitoring
  • Split output driver provides 30-A peak source and 30-A peak sink currents
  • Interlock and shoot-through protection with 150-ns(max) propagation delay and programmable minimum pulse rejection
  • Primary and secondary side active short circuit (ASC) support
  • Configurable power transistor protections
    • DESAT based short circuit protection
    • Shunt resistor based overcurrent and short circuit protection
    • NTC based overtemperature protection
    • Programmable soft turnoff (STO) and two-level turnoff (2LTOFF) during power transistor faults
  • Functional Safety-Compliant
  • Integrated diagnostics:
    • Built-in self test (BIST) for protection comparators
    • IN+ to transistor gate path integrity
    • Power transistor threshold monitoring
    • Internal clock monitoring
    • Fault alarm (nFLT1) and warning (nFLT2) outputs
  • Integrated 4-A active Miller clamp or optional external drive for Miller clamp transistor
  • Advanced high voltage clamping control
  • Internal and external supply undervoltage and overvoltage protection
  • Active output pulldown and default low outputs with low supply or floating inputs
  • Driver die temperature sensing and overtemperature protection
  • 100-kV/µs minimum common mode transient immunity (CMTI) at VCM = 1000 V
  • SPI based device reconfiguration, verification, supervision, and diagnosis
  • Integrated 10-bit ADC for power transistor temperature, voltage, and current monitoring

The UCC5871-Q1 device is an isolated, highly configurable single-channel gate driver targeted to drive high power SiC MOSFETs and IGBTs in EV/HEV applications. Power transistor protections, such as shunt-resistor–based overcurrent, NTC-based overtemperature, and DESAT detection, include selectable soft turn-off or two-level turn-off during these faults. To further reduce the application size, the UCC5871-Q1 integrates a 4-A active Miller clamp during switching, and an active gate pulldown while the driver is unpowered. An integrated 10-bit ADC enables monitoring of up to six analog inputs and the gate driver temperature for enhanced system management. Diagnostics and detection functions are integrated to simplify the system design. The parameters and thresholds for these features are configurable using the SPI interface, which allows the device to be used with nearly any SiC MOSFET or IGBT.

The UCC5871-Q1 device is an isolated, highly configurable single-channel gate driver targeted to drive high power SiC MOSFETs and IGBTs in EV/HEV applications. Power transistor protections, such as shunt-resistor–based overcurrent, NTC-based overtemperature, and DESAT detection, include selectable soft turn-off or two-level turn-off during these faults. To further reduce the application size, the UCC5871-Q1 integrates a 4-A active Miller clamp during switching, and an active gate pulldown while the driver is unpowered. An integrated 10-bit ADC enables monitoring of up to six analog inputs and the gate driver temperature for enhanced system management. Diagnostics and detection functions are integrated to simplify the system design. The parameters and thresholds for these features are configurable using the SPI interface, which allows the device to be used with nearly any SiC MOSFET or IGBT.

Download

Request more information

The UCC5871-Q1 full data sheet, functional safety manual, report, analysis report and FIT Rate, FMD and Pin FMA report are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
UCC5880-Q1 ACTIVE Automotive, 20A, real-time variable IGBT/SiC MOSFET isolated gate driver with advanced protection Functionally equivalent, two times the analog-to-digital convertor (ADC) channels, 20-A drive strength, CS/DESAT protection on the same pin, smaller package
UCC5881-Q1 ACTIVE Automotive, 20A, real-time variable IGBT/SiC MOSFET isolated gate driver with advanced protection UCC5881-Q1 offers 3-level real-time variable gate drive strength for design optimization

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet UCC5871-Q1 30-A Isolated IGBT/SiC MOSFET Gate Driver with Advanced Protection Features for Automotive Applications datasheet PDF | HTML 02 Dec 2022

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​