Home Power management DC/DC switching regulators DC/DC controllers

UCD74106

ACTIVE

Product details

Rating Catalog Operating temperature range (°C) -40 to 125
Rating Catalog Operating temperature range (°C) -40 to 125
VQFN-HR (RGM) 13 9 mm² (3 mm × 3 mm)
  • Fully Integrated Power Switches With Drivers for Single and Multiphase Synchronous Buck Converters
  • Full Compatibility With TI Fusion Digital Power Supply Controllers, (UCD91xx and UCD92xx Families)
  • Compatible With Analog Domain Controllers
  • Wide Input Voltage Range:
    • 4.5 V to 14 V
    • Operational Down to 2.2-V Input With an External Bias Supply
  • Up to 6-A Output Current
  • Operational to 2-MHz Switching Frequency
  • Current Limit With Current Limit Flag
  • Onboard Regulated 6-V Driver Supply From VIN
  • Thermal Protection and Monitoring
  • Fully Integrated Power Switches With Drivers for Single and Multiphase Synchronous Buck Converters
  • Full Compatibility With TI Fusion Digital Power Supply Controllers, (UCD91xx and UCD92xx Families)
  • Compatible With Analog Domain Controllers
  • Wide Input Voltage Range:
    • 4.5 V to 14 V
    • Operational Down to 2.2-V Input With an External Bias Supply
  • Up to 6-A Output Current
  • Operational to 2-MHz Switching Frequency
  • Current Limit With Current Limit Flag
  • Onboard Regulated 6-V Driver Supply From VIN
  • Thermal Protection and Monitoring

The UCD74106 is a complete power system ready to drive a buck power supply (). High-side MOSFETs, low-side MOSFETs, drivers, current sensing circuitry and necessary protection functions are all integrated into one monolithic solution to facilitate minimum size and maximum efficiency. Driver circuits provide high charge and discharge current for the high-side NMOS switch and the low-side NMOS synchronous rectifier in a synchronous buck circuit. The MOSFET gates are driven to 6.25 V by an internally regulated VGG supply. The internal VGG regulator can be disabled to permit the user to supply an independent gate drive voltage. This flexibility allows a wide power conversion input voltage range of 2.2 V to 18 V. Internal Under Voltage Lockout (UVLO) logic insures VGG is good before allowing chip operation.

A drive logic block allows operation in one of two modes. In synchronous mode, the logic block uses the PWM signal to control both the high-side and low-side gate drive signals. Dead time is optimized to prevent cross conduction. The synchronous rectifier enable (SRE) pin controls whether or not the low-side FET is turned on when the PWM signal is low.

The UCD74106 is a complete power system ready to drive a buck power supply (). High-side MOSFETs, low-side MOSFETs, drivers, current sensing circuitry and necessary protection functions are all integrated into one monolithic solution to facilitate minimum size and maximum efficiency. Driver circuits provide high charge and discharge current for the high-side NMOS switch and the low-side NMOS synchronous rectifier in a synchronous buck circuit. The MOSFET gates are driven to 6.25 V by an internally regulated VGG supply. The internal VGG regulator can be disabled to permit the user to supply an independent gate drive voltage. This flexibility allows a wide power conversion input voltage range of 2.2 V to 18 V. Internal Under Voltage Lockout (UVLO) logic insures VGG is good before allowing chip operation.

A drive logic block allows operation in one of two modes. In synchronous mode, the logic block uses the PWM signal to control both the high-side and low-side gate drive signals. Dead time is optimized to prevent cross conduction. The synchronous rectifier enable (SRE) pin controls whether or not the low-side FET is turned on when the PWM signal is low.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet Synchronous-Buck Power Stage datasheet (Rev. A) Dec 19, 2012
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.

Supported products & hardware
Application software & framework

FUSION_MFR_GUI — Fusion Digital Power Manufacturing Tool

The Fusion Digital Power Manufacturing Tool (aka MFR GUI) is a Graphical User Interface used to download firmware, upgrade firmware, configure, calibrate and test .

The MFR GUI supports the same devices as Fusion Digital Power Designer software.  This tool is typically used in manufacturing (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RGM) 13 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos