BQ2031
Switch-mode Lead-Acid Battery Charger with User-Selectable Charge Algorithms
BQ2031
- Conforms to battery manufacturers' charge recommendations for cyclic and float charge
- Pin-selectable charge algorithms
- Pin-selectable charge termination by maximum voltage, 2V, minimum current, and maximum time
- Pre-charge qualification detects shorted, opened, or damaged cells and conditions battery
- Charging continuously qualified by temperature and voltage limits
- Internal temperature-compensated voltage reference
- Pulse-width modulation control
- Direct LED control outputs display charge status and fault conditions
- Two-Step Voltage with temperature-compensated constant-voltage maintenance
- Two-Step Current with constant-rate pulsed current maintenance
- Pulsed Current: hysteretic, on-demand pulsed current
- Ideal for high-efficiency switch-mode power conversion
- Configurable for linear or gated current use
The bq2031 Lead-Acid Fast Charge IC is designed to optimize charging of lead-acid chemistry batteries. A flexible pulse-width modulation regulator allows the bq2031 to control constant-voltage, constant-current, or pulsed-current charging. The regulator frequency is set by an external capacitor for design flexibility. The switch-mode design keeps power dissipation to a minimum for high charge current applications.
A charge cycle begins when power is applied or the battery is replaced. For safety, charging is inhibited until the battery voltage is within configured limits. If the battery voltage is less than the low-voltage threshold, the bq2031 provides trickle-currentcharging until the voltage rises into the allowed range or an internal timer runs out and places the bq2031 in a Fault condition. This procedure prevents high-current charging of cells that are possibly damaged or reversed. Charging is inhibited anytime the temperature of the battery is outside the configurable, allowed range. All voltage thresholds are temperature-compensated.
The bq2031 terminates fast (bulk) charging based on the following:
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Lead-Acid Fast-Charge IC datasheet | 05 Sep 1999 | |
Application note | Simple MPPT based Lead acid charger using BQ2031 (Rev. A) | 08 Aug 2017 | ||
Analog Design Journal | 4Q 2011 Issue Analog Applications Journal | 09 Nov 2011 | ||
Analog Design Journal | Solar charging solution provides narrow-voltage DC/DC system bus for multicell | 09 Nov 2011 | ||
User guide | DV2031S2 Lead-Acid Charger Development System Control of On-Board p-FET (Rev. B) | 16 Mar 2007 | ||
Application note | U-510 Using the bq2031 to Charge Lead-Acid Batteries | 05 Sep 1999 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | Download |
---|---|---|
PDIP (N) | 16 | View options |
SOIC (D) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.