Produktdetails

CPU Arm® Cortex®-M4 Type Module, Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz, Wi-Fi 5 GHz Operating system FreeRTOS, TI RTOS Certifications CE, FCC, ISED, MIC, Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 16 secure sockets, 2.4-GHz coexistence, 4 STAs, 802.11abgn, IPv4 & IPv6 Edge AI enabled No Security Device attestation & anti-counterfeit, FIPS 140-2 Level 1, Secure boot, Secure communication, Secure firmware & software update, Secure storage, Software IP protection Cryptographic accelerators 3DES, AES, DES, MD5, PKA, RSA, SHA-1, SHA-2, TRNG Rating Catalog Operating temperature range (°C) -40 to 85
CPU Arm® Cortex®-M4 Type Module, Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz, Wi-Fi 5 GHz Operating system FreeRTOS, TI RTOS Certifications CE, FCC, ISED, MIC, Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 16 secure sockets, 2.4-GHz coexistence, 4 STAs, 802.11abgn, IPv4 & IPv6 Edge AI enabled No Security Device attestation & anti-counterfeit, FIPS 140-2 Level 1, Secure boot, Secure communication, Secure firmware & software update, Secure storage, Software IP protection Cryptographic accelerators 3DES, AES, DES, MD5, PKA, RSA, SHA-1, SHA-2, TRNG Rating Catalog Operating temperature range (°C) -40 to 85
QFM (MON) 63 415.125 mm² (20.25 mm × 20.5 mm)
  • Fully integrated and green and RoHS modules include all required clocks, SPI flash, and passives
  • 802.11a/b/g/n: 2.4GHz and 5GHz
  • FCC, IC/ISED, ETSI/CE, MIC, and SRRC (1)certified
  • FIPS 140-2 Level 1 validated IC inside
  • Multilayered security features help developers protect identities, data, and software IP
  • Low-power modes for battery-powered applications
  • Coexistence with 2.4GHz radios
  • Industrial temperature: –40°C to +85°C
  • CC3235MODx multiple-core architecture, system-on-chip (SoC)
  • CC3235MODAx modules include an integrated PCB antenna for easy integration into the host system
  • 1.27mm pitch QFM package for easy assembly and low-cost PCB design
  • Transferable Wi-Fi Alliance certification
  • Application microcontroller subsystem:
    • Arm Cortex-M4 core at 80MHz
    • User-dedicated memory
      • 256KB of RAM
      • Optional 1MB of executable flash
    • Rich set of peripherals and timers
      • McASP supports two I2S channels
      • SD, SPI, I2C, UART
      • 8-bit synchronous imager interface
      • 4-channel 12-bit ADCs
      • 4 general-purpose timers (GPT) with 16-bit PWM mode
      • Watchdog timer
      • Up to 27 GPIO pins
      • Debug interfaces: JTAG, cJTAG, SWD
  • Wi-Fi network processor subsystem:
    • Wi-Fi core:
      • 802.11 a/b/g/n 2.4GHz and 5GHz
      • Modes:
        • Access point (AP)
        • Station (STA)
        • Wi-Fi Direct (only supported on 2.4GHz)
      • Security:
        • WEP
        • WPA™/ WPA2™ PSK
        • WPA2 Enterprise
        • WPA3™ Personal
        • WPA3™ Enterprise
    • Internet and application protocols:
      • HTTPs server, mDNS, DNS-SD, DHCP
      • IPv4 and IPv6 TCP/IP stack
      • 16 BSD sockets (fully secured TLS v1.2 and SSL 3.0)
    • Built-in power management subsystem:
      • Configurable low-power profiles (always on, intermittently connected, tag)
      • Advanced low-power modes
      • Integrated DC/DC regulators
  • Multilayered security features:
    • Separate execution environments
    • Networking security
    • Device identity and key
    • Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
    • File system security (encryption, authentication, access control)
    • Initial secure programming
    • Software tamper detection
    • Secure boot
    • Certificate signing request (CSR)
    • Unique per device key pair
  • Application throughput
    • UDP: 16Mbps
    • TCP: 13Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC converters support a wide range of supply voltage:
      • Single wide-voltage supply, VBAT: 2.3V to 3.6V
    • Advanced low-power modes:
      • Shutdown: 1µA, Hibernate: 5.5µA
      • Low-power deep sleep (LPDS): 120µA
      • Idle connected (MCU in LPDS): 710µA
      • RX traffic (MCU active): 59mA
      • TX traffic (MCU active): 223mA
    • Wi-Fi TX power
      • 2.4GHz: 16dBm at 1 DSSS
      • 5GHz: 15.1dBm at 6 OFDM
    • Wi-Fi RX sensitivity
      • 2.4GHz: –94.5dBm at 1 DSSS
      • 5GHz: –89dBm at 6 OFDM
  • Additional integrated components
    • 40.0MHz crystal
    • 32.768kHz crystal (RTC)
    • 32Mbit SPI serial flash
    • RF filters, diplexer and passive components
  • Footprint-compatible QFM package
    • CC3235MODx: 1.27mm pitch, 63-pin, 20.5mm × 17.5mm
    • CC3235MODAx: 1.27mm pitch, 63-pin, 20.5mm × 25.0mm
  • Module supports the SimpleLink Developer’s Ecosystem

(1)Contact TI for more information on using SRRC ID Certification: www.ti.com/tool/SIMPLELINK-CC3XXX-CERTIFICATION

  • Fully integrated and green and RoHS modules include all required clocks, SPI flash, and passives
  • 802.11a/b/g/n: 2.4GHz and 5GHz
  • FCC, IC/ISED, ETSI/CE, MIC, and SRRC (1)certified
  • FIPS 140-2 Level 1 validated IC inside
  • Multilayered security features help developers protect identities, data, and software IP
  • Low-power modes for battery-powered applications
  • Coexistence with 2.4GHz radios
  • Industrial temperature: –40°C to +85°C
  • CC3235MODx multiple-core architecture, system-on-chip (SoC)
  • CC3235MODAx modules include an integrated PCB antenna for easy integration into the host system
  • 1.27mm pitch QFM package for easy assembly and low-cost PCB design
  • Transferable Wi-Fi Alliance certification
  • Application microcontroller subsystem:
    • Arm Cortex-M4 core at 80MHz
    • User-dedicated memory
      • 256KB of RAM
      • Optional 1MB of executable flash
    • Rich set of peripherals and timers
      • McASP supports two I2S channels
      • SD, SPI, I2C, UART
      • 8-bit synchronous imager interface
      • 4-channel 12-bit ADCs
      • 4 general-purpose timers (GPT) with 16-bit PWM mode
      • Watchdog timer
      • Up to 27 GPIO pins
      • Debug interfaces: JTAG, cJTAG, SWD
  • Wi-Fi network processor subsystem:
    • Wi-Fi core:
      • 802.11 a/b/g/n 2.4GHz and 5GHz
      • Modes:
        • Access point (AP)
        • Station (STA)
        • Wi-Fi Direct (only supported on 2.4GHz)
      • Security:
        • WEP
        • WPA™/ WPA2™ PSK
        • WPA2 Enterprise
        • WPA3™ Personal
        • WPA3™ Enterprise
    • Internet and application protocols:
      • HTTPs server, mDNS, DNS-SD, DHCP
      • IPv4 and IPv6 TCP/IP stack
      • 16 BSD sockets (fully secured TLS v1.2 and SSL 3.0)
    • Built-in power management subsystem:
      • Configurable low-power profiles (always on, intermittently connected, tag)
      • Advanced low-power modes
      • Integrated DC/DC regulators
  • Multilayered security features:
    • Separate execution environments
    • Networking security
    • Device identity and key
    • Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
    • File system security (encryption, authentication, access control)
    • Initial secure programming
    • Software tamper detection
    • Secure boot
    • Certificate signing request (CSR)
    • Unique per device key pair
  • Application throughput
    • UDP: 16Mbps
    • TCP: 13Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC converters support a wide range of supply voltage:
      • Single wide-voltage supply, VBAT: 2.3V to 3.6V
    • Advanced low-power modes:
      • Shutdown: 1µA, Hibernate: 5.5µA
      • Low-power deep sleep (LPDS): 120µA
      • Idle connected (MCU in LPDS): 710µA
      • RX traffic (MCU active): 59mA
      • TX traffic (MCU active): 223mA
    • Wi-Fi TX power
      • 2.4GHz: 16dBm at 1 DSSS
      • 5GHz: 15.1dBm at 6 OFDM
    • Wi-Fi RX sensitivity
      • 2.4GHz: –94.5dBm at 1 DSSS
      • 5GHz: –89dBm at 6 OFDM
  • Additional integrated components
    • 40.0MHz crystal
    • 32.768kHz crystal (RTC)
    • 32Mbit SPI serial flash
    • RF filters, diplexer and passive components
  • Footprint-compatible QFM package
    • CC3235MODx: 1.27mm pitch, 63-pin, 20.5mm × 17.5mm
    • CC3235MODAx: 1.27mm pitch, 63-pin, 20.5mm × 25.0mm
  • Module supports the SimpleLink Developer’s Ecosystem

(1)Contact TI for more information on using SRRC ID Certification: www.ti.com/tool/SIMPLELINK-CC3XXX-CERTIFICATION

Start your design with the fully programmable FCC, IC/ISED, ETSI/CE, MIC, and SRRC certified wireless microcontroller (MCU) module with built-in dual-band Wi-Fi connectivity. The modules integrate the 40MHz crystal, 32.768kHz RTC clock, 32Mb SPI serial flash, RF filters, diplexer, and passive components.

The SimpleLink™ CC3235MODx module is available in two variants:

  • CC3235MODS includes 256KB of RAM, IoT networking security, device identity and keys, and MCU-level security features such as file system encryption, user IP (MCU image) encryption, secure boot, and debug security.
  • CC3235MODSF builds on the CC3235MODS and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

The SimpleLink™ CC3235MODAx module is available in two variants:

  • CC3235MODAS includes 256KB of RAM, IoT networking security, device identity and keys, and MCU-level security features such as file system encryption, user IP (MCU image) encryption, secure boot, and debug security.
  • CC3235MODASF builds on the CC3235MODAS and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

Created for IoT, the SimpleLink™ Wi-Fi® CC3235MODx and CC3235MODAx module family from Texas Instruments is a wireless module that integrates two physically separated on-chip MCUs.

  • Application processor—Arm Cortex-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of executable flash.
  • Network processor to run all Wi-Fi and Internet logical layers. This ROM-based subsystem completely offloads the host MCU and includes an 802.11 a/b/g/n dual-band 2.4GHz and 5GHz radio, baseband, and MAC with a powerful hardware cryptography engine.

This generation introduces new capabilities that further simplify the connectivity of things to the Internet. The main new features include:

  • 802.11a/b/g/n: 2.4GHz and 5GHz support
  • 2.4GHz coexistence with Bluetooth low energy radio
  • Antenna diversity
  • Enhanced security with FIPS 140-2 Level 1 validated IC inside: certification.
  • More concurrent secure sockets (up to 16)
  • Certificate signing request (CSR)
  • Online certificate status protocol (OCSP)
  • Wi-Fi Alliance certified for IoT applications with low-power capabilities and more
  • Hostless mode for offloading template packet transmissions
  • Improved fast scan

The CC3235MODx and CC3235MODAx device family is part of the SimpleLink MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ support forums support Wi-Fi, Bluetooth low energy, Sub1GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.

Start your design with the fully programmable FCC, IC/ISED, ETSI/CE, MIC, and SRRC certified wireless microcontroller (MCU) module with built-in dual-band Wi-Fi connectivity. The modules integrate the 40MHz crystal, 32.768kHz RTC clock, 32Mb SPI serial flash, RF filters, diplexer, and passive components.

The SimpleLink™ CC3235MODx module is available in two variants:

  • CC3235MODS includes 256KB of RAM, IoT networking security, device identity and keys, and MCU-level security features such as file system encryption, user IP (MCU image) encryption, secure boot, and debug security.
  • CC3235MODSF builds on the CC3235MODS and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

The SimpleLink™ CC3235MODAx module is available in two variants:

  • CC3235MODAS includes 256KB of RAM, IoT networking security, device identity and keys, and MCU-level security features such as file system encryption, user IP (MCU image) encryption, secure boot, and debug security.
  • CC3235MODASF builds on the CC3235MODAS and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

Created for IoT, the SimpleLink™ Wi-Fi® CC3235MODx and CC3235MODAx module family from Texas Instruments is a wireless module that integrates two physically separated on-chip MCUs.

  • Application processor—Arm Cortex-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of executable flash.
  • Network processor to run all Wi-Fi and Internet logical layers. This ROM-based subsystem completely offloads the host MCU and includes an 802.11 a/b/g/n dual-band 2.4GHz and 5GHz radio, baseband, and MAC with a powerful hardware cryptography engine.

This generation introduces new capabilities that further simplify the connectivity of things to the Internet. The main new features include:

  • 802.11a/b/g/n: 2.4GHz and 5GHz support
  • 2.4GHz coexistence with Bluetooth low energy radio
  • Antenna diversity
  • Enhanced security with FIPS 140-2 Level 1 validated IC inside: certification.
  • More concurrent secure sockets (up to 16)
  • Certificate signing request (CSR)
  • Online certificate status protocol (OCSP)
  • Wi-Fi Alliance certified for IoT applications with low-power capabilities and more
  • Hostless mode for offloading template packet transmissions
  • Improved fast scan

The CC3235MODx and CC3235MODAx device family is part of the SimpleLink MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ support forums support Wi-Fi, Bluetooth low energy, Sub1GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 30
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt CC3235MODx and CC3235MODAx SimpleLink™ Wi-Fi CERTIFIED™ Dual-Band Wireless MCU Modules datasheet (Rev. C) PDF | HTML 05.12.2024
* Strahlungs- und Zuverlässigkeitsbericht CC3235MODAS Reliability Data – Reliability Estimate 05.02.2020
Anwendungshinweis CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 20.10.2022
Anwendungshinweis Antenna Impedance Measurement and Matching PDF | HTML 22.03.2022
Beratung zur Cybersicherheit TI-PSIRT-2021-100117 Integrated HTTP Server Ping Utility Vulnerability PDF | HTML 15.01.2022
Benutzerhandbuch CC3235MODSF LaunchPad Development Kit (LAUNCHCC3235MOD) User’s Guide (Rev. C) PDF | HTML 02.09.2021
Anwendungshinweis TI Wi-Fi Test Strategy Overview (Rev. A) 01.07.2021
Zertifikat CC3235MODASM2MON EC Declaration of Conformity (DoC) (Rev. A) 03.03.2021
Benutzerhandbuch SimpleLink™ Wi-Fi® CC3x20, CC3x3x Network Processor (Rev. M) PDF | HTML 30.09.2020
Anwendungshinweis CC3x20, CC3x35 SimpleLink™ Wi-Fi® Internet-on-a chip™ Solution Built-In Security (Rev. C) 29.09.2020
Anwendungshinweis SimpleLink™ Wi-Fi® CC3x20, CC3x3x Over-the-Air Update (Rev. B) 17.09.2020
Anwendungshinweis CE Compliance Test Procedure for TI’s WiFi Devices PDF | HTML 19.08.2020
Benutzerhandbuch SimpleLink™ Wi-Fi® CC3x20, CC3x3x Radio Tool User Guide (Rev. B) 17.08.2020
Benutzerhandbuch SimpleLink™ Wi-Fi® CC3x20 and CC3x3x Provisioning for Mobile Applications (Rev. B) 17.08.2020
Anwendungshinweis SimpleLink™ Wi-Fi® CC3x3x Serial Flash (Rev. B) 17.08.2020
Benutzerhandbuch UniFlash CC3x20, CC3x3x SimpleLink™ Wi-Fi® and IoC™ Solution ImageCreator (Rev. H) 17.08.2020
Anwendungshinweis SimpleLink™ Wi-Fi® CC313x, CC323x BLE Coexistence (Rev. A) PDF | HTML 17.08.2020
Zertifikat Product Information for CC3xxx Devices as Per Annex-G of EN 301 893 10.08.2020
Zertifikat Product Information for CC3xxx Devices as Per Annex-E of EN 300 328 10.08.2020
Beratung zur Cybersicherheit Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML 05.06.2020
Benutzerhandbuch CC3x35 Hardware Design Checklist (Rev. A) 17.02.2020
Anwendungshinweis Module Reliability for CC2xxxMODx, CC3xxxMODx, CC3xxxMODAx, and WL18xxMOD (Rev. A) 06.02.2020
Anwendungshinweis Transfer of TI Wi-Fi® Alliance Certifications to Products Using WFA Cert Policy (Rev. F) PDF | HTML 30.01.2020
Whitepaper Low-Power Internet Connectivity Over Wi-Fi (Rev. A) 23.05.2019
Technischer Artikel Top 3 design challenges that the new generation of SimpleLink Wi-Fi devices will PDF | HTML 21.02.2019
Whitepaper A primer to Wi-Fi® provisioning for IoT applications (Rev. A) 31.01.2019
Anwendungshinweis CC3235MOD Production Line Guide 12.12.2018
Anwendungshinweis CC3120, CC3220 SimpleLink™ Wi-Fi® IoC Networking Subsystem Power Managment (Rev. C) 02.11.2018
Anwendungshinweis CC313x and CC323x Simplelink™ Wi-Fi® Embedded Programming User's Guide 21.03.2018
Benutzerhandbuch TI-RTOS 2.16 for CC32xx SimpleLink Wireless MCUs Getting Started Guide (Rev. F) 22.02.2016

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Entwicklungskit

LAUNCHCC3235MOD — SimpleLink™ Wi-Fi® CC3235MODSF LaunchPad™-Entwicklungskit

Das LaunchPad™-Entwicklungskit für SimpleLink™ Wi-Fi® CC3235MODSF (mit Baustein im Modulgehäuse) ist eine Evaluierungs-Entwicklungsplattform für die drahtlosen Dualband-Mikrocontroller (MCUs) CC3235MODS und CC3235MODSF.  Diese Module sind programmierbare Einzel-Chip-MCUs mit integrierter (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

LB-3P-TRACE32-WIRELESS — Debug-System Lauterbach TRACE32® für Funkverbindungen

Die TRACE32®-Tools von Lauterbach umfassen eine Suite hochmoderner Hardware- und Softwarekomponenten, mit denen Entwickler viele der Chips für die drahtlose Verbindung von TI analysieren, optimieren und zertifizieren können. Die weltweit anerkannten Debug-Lösungen für eingebettete Systeme bieten (...)

Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

SIMPLELINK-CC32XX-SDK — SimpleLink™ Wi-Fi® CC32xx software development kit (SDK)

Das SimpleLink™ WLAN® CC32XX SDK enthält Treiber für die CC3220 und die programmierbare CC3235 MCU und Dokumente, die zur Verwendung der Lösung benötigt werden. Außerdem ist das Tool Flash Programmer enthalten, ein Befehlszeilenprogramm zum Flashen von Software und Konfigurieren von (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CC3XXXRADIOTEST — SimpleLink™ Wi-Fi®-Funktest-Tool

Das SimpleLink™ Wi-Fi®-Funktesttool ist ein Windows-basiertes Softwaretool zur HF-Evaluierung und zum Testen von SimpleLink WLAN-CC31xx- und -CC32xx-Designs während der Entwicklung und Zertifizierung.  Das Tool ermöglicht Low-Level-Funktests, indem es das Funkgerät manuell in den Sende- oder (...)

lock = Nur mit Exportgenehmigung (1 Minute)
Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Unterstützte Produkte und Hardware
Onlineschulungen

SIMPLELINK-ACADEMY-CC32XX — SimpleLink™ Academy for CC32xx

SimpleLink Academy delivers easy-to-use training modules that span a wide range of topics for the SimpleLink Wi-Fi® evaluation platforms and software.
Unterstützte Produkte und Hardware
Anwendungssoftware und Frameworks

WIFISTARTERPRO — SimpleLink™ Wi-Fi® Starter Pro

Im iTunes App Store herunterladen
In Google Play herunterladen

Die mobile App SimpleLink™ Wi-Fi® Starter Pro ist eine neue mobile Anwendung für die SimpleLink-Bereitstellung. Dazu gehört auch die eingebettete Bereitstellungsbibliothek und das Beispiel, das auf der Bausteinseite ausgeführt wird. Die (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

EMBEDDED-PROGRAMMING — SimpleLink™ Wi-Fi® eingebettete Programmierung

Jedes Produkt, das über einen integrierten CC3120/CC3220-Baustein verfügt, muss auch einen seriellen Flash-Baustein angeschlossen haben. Der serielle Flash muss formatiert und mindestens mit dem Service Pack programmiert werden, das notwendige Software-Updates und zusätzliche Funktionen enthält. (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash ist Teil des umfassenden CCStudio™-Entwicklungsökosystem von TI und ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl (...)

Unterstützte Produkte und Hardware
Zertifizierung

SIMPLELINK-CC32XX-REPORTS — Reports: CC32xx Regulatory Certification

Suchen Sie nach Unterstützung bei der Zertifizierung für CC3XXX-Module? SIMPLELINK-CC3XXX-CERTIFICATION bietet die relevanten Informationen und Unterstützung für eine erfolgreiche Zertifizierung von CC31XX-, CC32XX- und CC33XX-Produkten. Auf dieser Seite finden Sie die neuesten (...)

Unterstützte Produkte und Hardware
Designtool

SIMPLELINK-WIFI-DESIGN-REVIEWS — Hardware-Designprüfungen für SimpleLink™ Wi-Fi -Bausteine

Der Überprüfungsprozess für das Hardwaredesign des CC3XXX WLAN stellt eine Möglichkeit bereit, direkt mit einem Fachexperten in Verbindung zu treten, der Sie bei der Prüfung Ihres Designs unterstützen und Ihnen ein wertvolles Feedback geben kann.  Bevor Sie eine Überprüfung anfordern, sollten Sie (...)

Unterstützte Produkte und Hardware
Referenzdesign

TIDC-01005 — Referenzdesign für batteriebetriebene intelligente Schlösser mit Cloud-Konnektivität mit SimpleLink™

Dieses Referenzdesign zeigt, wie ein batteriebetriebenes intelligentes elektronisches Schloss mit integriertem Wi-Fi® entwickelt werden kann. Das Design demonstriert, wie die drahtlose SimpleLink™ WLAN CC3220S-MCU (SoC) als Hauptsystemcontroller und Netzwerkprozessor verwendet werden kann, um ein (...)
Unterstützte Produkte und Hardware
Referenzdesign

TIDC-CC3200-VIDEO — SimpleLink™ CC32xx-OV788 Video/Audio-Streaming über Wi-Fi – Referenzdesign

Das Design ermöglicht es OV788-Anwendern von Videokomprimierungs-Chips mit extrem geringem Stromverbrauch, Audio- und Videodaten sehr einfach per Wi-Fi® live zu streamen. Es zeigt eine Ein-Chip-Implementierung von RTP-Videostreaming + WLAN-Verbindung auf dem drahtlosen SimpleLink™ CC3200 (...)
Unterstützte Produkte und Hardware
Referenzdesign

TIDC-CC3200AUDBOOST — Drahtlose Audiostreaming-Anwendung für SimpleLink Wi-Fi CC3200-Launchpad

This SimpleLink Wi-Fi CC3200 LaunchPad and Audio BoosterPack design brings Wi-Fi audio streaming capability to new applications as well as existing ones such as HD digital speakers. It enables the capture, streaming and playback of audio from a digital microphone or a stereo/mono audio jack to (...)

Unterstützte Produkte und Hardware
Referenzdesign

TIDM-1020 — Referenzdesign für Thermostat auf Basis der drahtlosen SimpleLink™-MCU

Die Entwicklung eines energieeffizienten, verbundenen, Mikrocontroller (MCU)-basierten intelligenten Thermostats, der eine Vielzahl von Sensoren sicher mit der Cloud verbinden kann, um die Fernüberwachung und -steuerung zu ermöglichen, ist das Ziel der meisten Entwickler intelligenter Thermostate. (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
QFM (MON) 63 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videoreihe

Alle Videos anzeigen

Videos