Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 14 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von LM2901
- NEW LM339B and LM2901B
- Improved specifications of B-version
- Maximum rating: up to 38 V
- ESD rating (HBM): 2k V
- Low input offset: 0.37 mV
- Low input bias current: 3.5 nA
- Low supply-current: 200 µA per comparator
- Faster response time of 1 µsec
- Extended temperature range for LM339B
- B-version is drop-in replacement for LM239, LM339 and LM2901, A and V versions
- Common-mode input voltage range includes ground
- Differential input voltage range equal to maximum-rated supply voltage: ±38 V
- Low output saturation voltage
- Output compatible with TTL, MOS, and CMOS
- For single version, see the TL331B
- For dual version, see the LM393B or LM2903B
Beschreibung von LM2901
The LM339B and LM2901B devices are the next generation versions of the industry-standard LM339 and LM2901 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM339B and LM2901B can drop-in replace the LM239, LM339 and LM2901, for both "A" and "V" grades.
All devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages.