Gehäuseinformationen
Gehäuse | Pins WQFN (NKD) | 64 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 1.000 | SMALL T&R |
Merkmale von LMK04826
- JEDEC JESD204B Support
- Ultra-Low RMS
Jitter
- 88 fs RMS Jitter (12 kHz to 20 MHz)
- 91 fs RMS Jitter (100 Hz to 20 MHz)
- –162.5 dBc/Hz Noise Floor at 245.76 MHz
- Up to 14 Differential Device Clocks from
PLL2
- Up to 7 SYSREF Clocks
- Maximum Clock Output Frequency 3.1 GHz
- LVPECL, LVDS, HSDS, LCPECL Programmable Outputs from PLL2
- Up to 1 Buffered VCXO/Crystal Output from
PLL1
- LVPECL, LVDS, 2xLVCMOS Programmable
- Dual Loop PLLatinum™ PLL Architecture
- PLL1
- Up to 3 Redundant Input
Clocks
- Automatic and Manual Switch-Over Modes
- Hitless Switching and LOS
- Integrated Low-Noise Crystal Oscillator Circuit
- Holdover Mode When Input Clocks are Lost
- Up to 3 Redundant Input
Clocks
- PLL2
- Normalized [1 Hz] PLL Noise Floor of
–227 dBc/Hz - Phase Detector Rate up to 155 MHz
- OSCin Frequency-Doubler
- Two Integrated Low-Noise VCOs
- Normalized [1 Hz] PLL Noise Floor of
- 50% Duty Cycle Output Divides, 1 to 32
(even and odd) - Precision Digital Delay, Dynamically Adjustable
- 25-ps Step Analog Delay
- Multi-Mode: Dual PLL, Single PLL, and Clock Distribution
- Industrial Temperature Range: –40 to 85°C
- Supports 105°C PCB Temperature (Measured at Thermal Pad)
- 3.15-V to 3.45-V Operation
- Package: 64-Pin QFN (9.0 mm × 9.0 mm × 0.8 mm)
Beschreibung von LMK04826
The LMK0482x family is the industrys highest performance clock conditioner with JEDEC JESD204B support.
The 14 clock outputs from PLL2 can be configured to drive seven JESD204B converters or other logic devices, using device and SYSREF clocks. SYSREF can be provided using both DC and AC coupling. Not limited to JESD204B applications, each of the 14 outputs can be individually configured as high-performance outputs for traditional clocking systems.
The high performance, combined with features such as the ability to trade off between power or performance, dual VCOs, dynamic digital delay, holdover, and glitchless analog delay, make the LMK0482x family ideal for providing flexible high-performance clocking trees.