Home Verstärker Operationsverstärker (OpAmps) Präzisionsoperationsverstärker (Vos < 1 mV)
NEU

OPA2985

VORSCHAU

Produktdetails

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 48 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.05 Offset drift (typ) (µV/°C) 0.005 Input bias current (max) (pA) 10 GBW (typ) (MHz) 5.6 Features MUX Friendly, e-Trim™ Slew rate (typ) (V/µs) 40 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.8 Vn at 1 kHz (typ) (nV√Hz) 14 CMRR (typ) (dB) 140 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.052 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025 THD + N at 1 kHz (typ) (%) 0.00012
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 48 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.05 Offset drift (typ) (µV/°C) 0.005 Input bias current (max) (pA) 10 GBW (typ) (MHz) 5.6 Features MUX Friendly, e-Trim™ Slew rate (typ) (V/µs) 40 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.8 Vn at 1 kHz (typ) (nV√Hz) 14 CMRR (typ) (dB) 140 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.052 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025 THD + N at 1 kHz (typ) (%) 0.00012
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Wide power-supply range:
    • 4.5V to 48V (±2.25V to ±24V)
  • Low input offset voltage drift: 1.2µV/°C, max
  • Low input offset voltage: 50µV, max
  • Low input bias current: 10pA, max
  • Low noise: 9nV/√Hz
  • Low power consumption: 800µA, max
  • Gain bandwidth: 5.6MHz
  • High slew rate: 15V/µs
  • Mux-Friendly inputs
  • Rail-to-rail input and output
  • Output current drive: +42/−50mA
  • Wide temperature range: –40°C to +125°C
  • Wide power-supply range:
    • 4.5V to 48V (±2.25V to ±24V)
  • Low input offset voltage drift: 1.2µV/°C, max
  • Low input offset voltage: 50µV, max
  • Low input bias current: 10pA, max
  • Low noise: 9nV/√Hz
  • Low power consumption: 800µA, max
  • Gain bandwidth: 5.6MHz
  • High slew rate: 15V/µs
  • Mux-Friendly inputs
  • Rail-to-rail input and output
  • Output current drive: +42/−50mA
  • Wide temperature range: –40°C to +125°C

The OPA985, OPA2985, and OPA4985 (OPAx985) are next generation operational amplifiers (op amps) that are 48V capable, and are equipped with dual temperature e-Trim™ to achieve very high precision. The OPAx985 are pin compatible replacement with many legacy amplifiers that can benefit from a higher operating voltage and improved performance.

The OPAx985 feature novel design techniques to achieve excellent ac and dc performance. These op amps offer very low offset (50µV, max) and offset drift (1.2µV/°C, max).

The high common-mode rejection (CMRR) and power-supply rejection (PSRR) ratios help maintain precision across a variety of different operating conditions. With only 800µA (max) of supply current, the OPAx985 provides 9nV/√Hz of voltage noise and 5.6MHz of gain bandwidth.

The OPAx985 excel in a wide range of precision applications. The high input impedance, rail-to-rail input and output, mux-friendly input architecture, and wide operating voltage range makes these devices easy to design in. The combination of features make the OPAx985 an excellent choice for analog input module, common-redundant power supply (CRPS), and lab instrumentation applications. Low power consumption and industry-standard small packages allow the device to be used in high-density systems that are size constrained, while reducing the thermal management requirements for the system.

The OPAx985 are available in industry-standard packages and operate across the temperature range of –40°C to +125°C.

The OPA985, OPA2985, and OPA4985 (OPAx985) are next generation operational amplifiers (op amps) that are 48V capable, and are equipped with dual temperature e-Trim™ to achieve very high precision. The OPAx985 are pin compatible replacement with many legacy amplifiers that can benefit from a higher operating voltage and improved performance.

The OPAx985 feature novel design techniques to achieve excellent ac and dc performance. These op amps offer very low offset (50µV, max) and offset drift (1.2µV/°C, max).

The high common-mode rejection (CMRR) and power-supply rejection (PSRR) ratios help maintain precision across a variety of different operating conditions. With only 800µA (max) of supply current, the OPAx985 provides 9nV/√Hz of voltage noise and 5.6MHz of gain bandwidth.

The OPAx985 excel in a wide range of precision applications. The high input impedance, rail-to-rail input and output, mux-friendly input architecture, and wide operating voltage range makes these devices easy to design in. The combination of features make the OPAx985 an excellent choice for analog input module, common-redundant power supply (CRPS), and lab instrumentation applications. Low power consumption and industry-standard small packages allow the device to be used in high-density systems that are size constrained, while reducing the thermal management requirements for the system.

The OPAx985 are available in industry-standard packages and operate across the temperature range of –40°C to +125°C.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt OPAx985 48V, High Precision (1.2µV/°C), Low-Power (750μA), Low Noise (9nV√ Hz ) CMOS Op Amps datasheet PDF | HTML 11.11.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

AMP-PDK-EVM — Evaluierungsmodul für das Verstärker-Leistungs-Entwicklungskit

Das Verstärker-Leistungs-Entwicklungskit (PDK) ist ein Evaluierungsmodul (EVM) zum Testen gängiger Operationsverstärker (OpAmp)-Parameter und ist mit den meisten Operationsverstärkern und Komparatoren kompatibel. Das EVM-Kit bietet eine Hauptplatine mit verschiedenen gesockelten (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Evaluierungsplatine

DIYAMP-EVM — Universelles Do-it-Yourself-Verstärkerschaltkreis-Evaluierungsmodul

DIYAMP-EVM ist eine Produktfamilie von Evaluierungsmodulen (EVM), die Ingenieuren und Hobbyentwicklern praktisch anwendbare Verstärkerschaltkreise bietet, mit denen sie schnell Designkonzepte evaluieren und Simulationen überprüfen können. Sie ist in drei Gehäusen nach Industriestandard (SC70, (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Berechnungstool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

Der Rechner für Analogtechniker beschleunigt viele der sich wiederholenden Berechnungen, die Entwickler von analogen Schaltungsdesigns regelmäßig durchführen müssen. Dieses PC-basierte Tool bietet eine grafische Schnittstelle mit einer Liste verschiedener gebräuchlicher Berechnungen. Das Spektrum (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VSSOP (DGK) 8 Ultra Librarian

Bestellen & Qualität

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos