Home Verstärker Operationsverstärker (OpAmps) Präzisionsoperationsverstärker (Vos < 1 mV)
NEU

OPA2986

VORSCHAU

Produktdetails

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 48 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.05 Offset drift (typ) (µV/°C) 0.005 Input bias current (max) (pA) 10 GBW (typ) (MHz) 14 Features MUX Friendly, e-Trim™ Slew rate (typ) (V/µs) 40 Rail-to-rail In, Out Iq per channel (typ) (mA) 1.7 Vn at 1 kHz (typ) (nV√Hz) 14 CMRR (typ) (dB) 140 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.035 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.00012
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 48 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.05 Offset drift (typ) (µV/°C) 0.005 Input bias current (max) (pA) 10 GBW (typ) (MHz) 14 Features MUX Friendly, e-Trim™ Slew rate (typ) (V/µs) 40 Rail-to-rail In, Out Iq per channel (typ) (mA) 1.7 Vn at 1 kHz (typ) (nV√Hz) 14 CMRR (typ) (dB) 140 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.035 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.00012
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Wide power supply operation:
    • 4.5V to 48V (±2.25V to ±24V)
  • Rail-to-rail input and output
  • High accuracy and precision:
    • Input offset voltage: ±50µV, max
    • Input offset voltage drift: ±1.2µV/°C, max
    • Common-mode rejection ratio: 120dB, min
  • Very low noise:
    • Input voltage noise density: 7.5nV/√Hz at 10kHz
    • Input current noise density: 4fA/√Hz at 1kHz
  • High gain bandwidth: 14MHz at G = 100V/V
  • Unity gain bandwidth: 12MHz
  • High slew rate: 40V/µs
  • Low power consumption: 1.6mA
  • Mux-friendly inputs
  • Low input bias current: ±10pA, max
  • Specified across a wide temperature range:
    • –40°C to +125°C
  • Wide power supply operation:
    • 4.5V to 48V (±2.25V to ±24V)
  • Rail-to-rail input and output
  • High accuracy and precision:
    • Input offset voltage: ±50µV, max
    • Input offset voltage drift: ±1.2µV/°C, max
    • Common-mode rejection ratio: 120dB, min
  • Very low noise:
    • Input voltage noise density: 7.5nV/√Hz at 10kHz
    • Input current noise density: 4fA/√Hz at 1kHz
  • High gain bandwidth: 14MHz at G = 100V/V
  • Unity gain bandwidth: 12MHz
  • High slew rate: 40V/µs
  • Low power consumption: 1.6mA
  • Mux-friendly inputs
  • Low input bias current: ±10pA, max
  • Specified across a wide temperature range:
    • –40°C to +125°C

The OPA986 and OPA2986 (OPAx986) are 48V capable, low noise, high precision, rail-to-rail, CMOS operational amplifiers on Texas Instruments latest process technology.

The OPAx986 enables next generation platforms supporting a wider input and output dynamic range. These systems can benefit from improved signal integrity and accuracy. The combination of high input impedance, rail-to-rail inputs, low noise, and wide bandwidth make these devices an excellent choice for data acquisition systems that interface with a wide range of sensors. The Mux-Friendly technology of these op amps provide a robust input stage that can improve settling behavior in multiplexed applications.

The OPAx986 are available in industry standard packages and can provide a drop-in upgrade to existing legacy sockets. These op amps are also available in industry leading, tiny packages to fit a variety of space constrained applications.

The OPA986 and OPA2986 (OPAx986) are 48V capable, low noise, high precision, rail-to-rail, CMOS operational amplifiers on Texas Instruments latest process technology.

The OPAx986 enables next generation platforms supporting a wider input and output dynamic range. These systems can benefit from improved signal integrity and accuracy. The combination of high input impedance, rail-to-rail inputs, low noise, and wide bandwidth make these devices an excellent choice for data acquisition systems that interface with a wide range of sensors. The Mux-Friendly technology of these op amps provide a robust input stage that can improve settling behavior in multiplexed applications.

The OPAx986 are available in industry standard packages and can provide a drop-in upgrade to existing legacy sockets. These op amps are also available in industry leading, tiny packages to fit a variety of space constrained applications.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt OPAx986 High-Voltage (48V), Wide-Bandwidth (14MHz), High Precision (1.2µV/°C), CMOS Op Amp datasheet PDF | HTML 09.10.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

AMP-PDK-EVM — Evaluierungsmodul für das Verstärker-Leistungs-Entwicklungskit

Das Verstärker-Leistungs-Entwicklungskit (PDK) ist ein Evaluierungsmodul (EVM) zum Testen gängiger Operationsverstärker (OpAmp)-Parameter und ist mit den meisten Operationsverstärkern und Komparatoren kompatibel. Das EVM-Kit bietet eine Hauptplatine mit verschiedenen gesockelten (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Evaluierungsplatine

DIYAMP-EVM — Universelles Do-it-Yourself-Verstärkerschaltkreis-Evaluierungsmodul

DIYAMP-EVM ist eine Produktfamilie von Evaluierungsmodulen (EVM), die Ingenieuren und Hobbyentwicklern praktisch anwendbare Verstärkerschaltkreise bietet, mit denen sie schnell Designkonzepte evaluieren und Simulationen überprüfen können. Sie ist in drei Gehäusen nach Industriestandard (SC70, (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Berechnungstool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

Der Rechner für Analogtechniker beschleunigt viele der sich wiederholenden Berechnungen, die Entwickler von analogen Schaltungsdesigns regelmäßig durchführen müssen. Dieses PC-basierte Tool bietet eine grafische Schnittstelle mit einer Liste verschiedener gebräuchlicher Berechnungen. Das Spektrum (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VSSOP (DGK) 8 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos