Home Verstärker Operationsverstärker (OpAmps) Präzisionsoperationsverstärker (Vos < 1 mV)
NEU

TLV2825

AKTIV

Produktdetails

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.004 Offset drift (typ) (µV/°C) 0.02 GBW (typ) (MHz) 3.5 Features Cost Optimized, Zero Drift Slew rate (typ) (V/µs) 1.8 Rail-to-rail In-Out Iq per channel (typ) (mA) 0.5 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.007
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.004 Offset drift (typ) (µV/°C) 0.02 GBW (typ) (MHz) 3.5 Features Cost Optimized, Zero Drift Slew rate (typ) (V/µs) 1.8 Rail-to-rail In-Out Iq per channel (typ) (mA) 0.5 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.007
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Ultra-low offset drift: ±0.02µV/°C
  • Flat low frequency noise: 0.3µVPP (0.1 to 10Hz)
  • Ultra-low offset: ±4µV
  • Rail-to-rail input and output
  • Very high AOL, CMRR, PSRR: > 120dB
  • Wide input common-mode: 100mV beyond rails
  • Low input bias current: ±100pA
  • Low thermal noise floor: 15nV/√Hz
  • Wide gain bandwidth: 3.5MHz
  • High CL drive: 1nF (no sustained oscillations)
  • Low quiescent current: 500µA/channel
  • Wide supply range: 1.8V to 5.5V
  • Wide temperature range: –40°C to +125°C
  • Ultra-low offset drift: ±0.02µV/°C
  • Flat low frequency noise: 0.3µVPP (0.1 to 10Hz)
  • Ultra-low offset: ±4µV
  • Rail-to-rail input and output
  • Very high AOL, CMRR, PSRR: > 120dB
  • Wide input common-mode: 100mV beyond rails
  • Low input bias current: ±100pA
  • Low thermal noise floor: 15nV/√Hz
  • Wide gain bandwidth: 3.5MHz
  • High CL drive: 1nF (no sustained oscillations)
  • Low quiescent current: 500µA/channel
  • Wide supply range: 1.8V to 5.5V
  • Wide temperature range: –40°C to +125°C

The TLVx825 family of single, dual, and quad channel operational amplifiers enable precision performance such as lower offset, lower offset drift over temperature, greater offset stability over time and a flat noise floor. This level of performance is crucial to a variety of systems focusing on precision voltage sensing from sensors and precision current sensing using smaller shunt resistors.

TLVx825 uses zero-drift architecture to achieve an input referred offset voltage of 4µV, an offset drift of 0.02µV/°C and a low frequency noise of 320nVPP in the standard 0.1 – 10Hz range. This combination of specs provides excellent accuracy in high gain applications, thereby greatly reducing the need for system level calibration.

Additionally, with a quiescent current of 500µA, the TLVx825 is able to achieve a bandwidth of 3.5MHz and a broadband noise of 15nV/√Hz. This ability is crucial to achieve higher linearity, and signal-to-noise ratio in applications involving higher resolution, mid-speed analog to digital converters (ADCs) while minimizing system power.

The TLVx825 family of single, dual, and quad channel operational amplifiers enable precision performance such as lower offset, lower offset drift over temperature, greater offset stability over time and a flat noise floor. This level of performance is crucial to a variety of systems focusing on precision voltage sensing from sensors and precision current sensing using smaller shunt resistors.

TLVx825 uses zero-drift architecture to achieve an input referred offset voltage of 4µV, an offset drift of 0.02µV/°C and a low frequency noise of 320nVPP in the standard 0.1 – 10Hz range. This combination of specs provides excellent accuracy in high gain applications, thereby greatly reducing the need for system level calibration.

Additionally, with a quiescent current of 500µA, the TLVx825 is able to achieve a bandwidth of 3.5MHz and a broadband noise of 15nV/√Hz. This ability is crucial to achieve higher linearity, and signal-to-noise ratio in applications involving higher resolution, mid-speed analog to digital converters (ADCs) while minimizing system power.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TLVx825 3.5MHz, 1.8V to 5.5V, High Precision, Zero-Drift Operational Amplifiers datasheet (Rev. B) PDF | HTML 22.09.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

AMP-PDK-EVM — Evaluierungsmodul für das Verstärker-Leistungs-Entwicklungskit

Das Verstärker-Leistungs-Entwicklungskit (PDK) ist ein Evaluierungsmodul (EVM) zum Testen gängiger Operationsverstärker (OpAmp)-Parameter und ist mit den meisten Operationsverstärkern und Komparatoren kompatibel. Das EVM-Kit bietet eine Hauptplatine mit verschiedenen gesockelten (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Simulationsmodell

TLV825, TLV2825 and TLV4825 TINA-TI SPICE Model (Rev. A)

SLVMF11A.ZIP (33 KB) - TINA-TI Spice-Modell
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos