Gehäuseinformationen
Gehäuse | Pins SOT-SC70 (DCK) | 5 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TLV9151
- Low offset voltage: ±125 µV
- Low offset voltage drift: ±0.3 µV/°C
- Low noise: 10.5 nV/√Hz at 1 kHz
- High common-mode rejection: 120 dB
- Low bias current: ±10 pA
- Rail-to-rail input and output
- Wide bandwidth: 4.5-MHz GBW
- High slew rate: 20 V/µs
- Low quiescent current: 560 µA per amplifier
- Wide supply: ±1.35 V to ±8 V, 2.7 V to 16 V
- Robust EMIRR performance: EMI/RFI filters on input pins
- Differential and common-mode input voltage range to supply rail
- Industry standard packages:
- Single in SOT-23-5, SOT-23-6, and SC70-5
- Dual in SOIC-8, SOT-23-8, TSSOP-8, VSSOP-8, WSON-8, and X2QFN-10
- Quad in SOIC-14, SOT-23-14, TSSOP-14, and X2QFN-14
Beschreibung von TLV9151
The TLV915x family (TLV9151, TLV9152, and TLV9154) is a family of 16-V, general purpose operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail output, low offset (±125 µV, typical), low offset drift (±0.3 µV/°C, typical), and 4.5-MHz bandwidth.
Convenient features such as wide differential input-voltage range, high output current (±75 mA), high slew rate (20 V/µs), and low noise (10.5 nV/√Hz) make the TLV915x a robust, low-noise operational amplifier for industrial applications.
The TLV915x family of op amps is available in standard packages and is specified from –40°C to 125°C.