Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales de precisión (Vos <1 mV)

INA1620

ACTIVO

Detalles del producto

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 1 Offset drift (typ) (µV/°C) 0.5 Input bias current (max) (pA) 2000000 GBW (typ) (MHz) 32 Features Burr-Brown™ Audio, High Cload Drive, Premium Sound, Shutdown, Small Size Slew rate (typ) (V/µs) 10 Rail-to-rail No Iq per channel (typ) (mA) 2.6 Vn at 1 kHz (typ) (nV√Hz) 2.8 CMRR (typ) (dB) 127 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.145 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1.5 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.8 Output swing headroom (to positive supply) (typ) (V) -0.8 THD + N at 1 kHz (typ) (%) 0.000025
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 1 Offset drift (typ) (µV/°C) 0.5 Input bias current (max) (pA) 2000000 GBW (typ) (MHz) 32 Features Burr-Brown™ Audio, High Cload Drive, Premium Sound, Shutdown, Small Size Slew rate (typ) (V/µs) 10 Rail-to-rail No Iq per channel (typ) (mA) 2.6 Vn at 1 kHz (typ) (nV√Hz) 2.8 CMRR (typ) (dB) 127 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.145 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1.5 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.8 Output swing headroom (to positive supply) (typ) (V) -0.8 THD + N at 1 kHz (typ) (%) 0.000025
WQFN (RTW) 24 16 mm² (4 mm × 4 mm)
  • High-Quality Thin-Film Resistors
    Matched to 0.004% (Typical)
  • Integrated EMI Filters
  • Ultra-low Noise: 2.8 nV/√Hz at 1 kHz
  • Ultra-low Total Harmonic Distortion + Noise:
    –119 dB THD+N (142 mW/Ch Into 32 Ω/Ch)
  • Wide Gain Bandwidth Product:
    32 MHz (G = +1000)
  • High Slew Rate: 10 V/µs
  • High Capacitive-Load Drive Capability: > 600 pF
  • High Open-Loop Gain: 136 dB (600-Ω Load)
  • Low Quiescent Current: 2.6 mA per Channel
  • Low-Power Shutdown Mode With Reduced Pop-and-Click Noise: 5 µA per Channel
  • Short-Circuit Protection
  • Wide Supply Range: ±2 V to ±18 V
  • Available in Small 24-pin WQFN Package
  • High-Quality Thin-Film Resistors
    Matched to 0.004% (Typical)
  • Integrated EMI Filters
  • Ultra-low Noise: 2.8 nV/√Hz at 1 kHz
  • Ultra-low Total Harmonic Distortion + Noise:
    –119 dB THD+N (142 mW/Ch Into 32 Ω/Ch)
  • Wide Gain Bandwidth Product:
    32 MHz (G = +1000)
  • High Slew Rate: 10 V/µs
  • High Capacitive-Load Drive Capability: > 600 pF
  • High Open-Loop Gain: 136 dB (600-Ω Load)
  • Low Quiescent Current: 2.6 mA per Channel
  • Low-Power Shutdown Mode With Reduced Pop-and-Click Noise: 5 µA per Channel
  • Short-Circuit Protection
  • Wide Supply Range: ±2 V to ±18 V
  • Available in Small 24-pin WQFN Package

The INA1620 integrates 4 precision-matched thin-film resistor pairs and EMI filtering on-chip with a low-distortion, high output current, dual audio operational amplifier. The amplifier achieves a very low,
2.8-nV/√Hz noise density with an ultra-low THD+N of –119.2 dB at 1 kHz and drives a 32-Ω load at 150-mW output power. The integrated thin-film resistors are matched to within 0.004% and can be used to create a large number of very high-performance audio circuits.

The INA1620 operates over a very wide supply range of ±2 V to ±18 V on only 2.6 mA of supply current per channel. The INA1620 also has a shutdown mode, allowing the amplifiers to be switched from normal operation to a standby current that is typically less than 5 µA. Shutdown mode is specifically designed to eliminate click-and-pop noise when transitioning into or out of shutdown mode.

The INA1620 has a unique internal layout for lowest crosstalk, and freedom from interactions between channels, even when overdriven or overloaded. This device is specified from –40°C to +125°C.

The INA1620 integrates 4 precision-matched thin-film resistor pairs and EMI filtering on-chip with a low-distortion, high output current, dual audio operational amplifier. The amplifier achieves a very low,
2.8-nV/√Hz noise density with an ultra-low THD+N of –119.2 dB at 1 kHz and drives a 32-Ω load at 150-mW output power. The integrated thin-film resistors are matched to within 0.004% and can be used to create a large number of very high-performance audio circuits.

The INA1620 operates over a very wide supply range of ±2 V to ±18 V on only 2.6 mA of supply current per channel. The INA1620 also has a shutdown mode, allowing the amplifiers to be switched from normal operation to a standby current that is typically less than 5 µA. Shutdown mode is specifically designed to eliminate click-and-pop noise when transitioning into or out of shutdown mode.

The INA1620 has a unique internal layout for lowest crosstalk, and freedom from interactions between channels, even when overdriven or overloaded. This device is specified from –40°C to +125°C.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 8
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos INA1620 High-Fidelity Audio Operational Amplifier With Integrated Thin-Film Resistors and EMI Filters datasheet (Rev. B) PDF | HTML 11/07/2018
Nota sobre la aplicación How to Measure Total Harmonic Distortion of an Op-Amp and THD + N Fundamentals PDF | HTML 9/11/2023
Nota sobre la aplicación Analysis of Improved Howland Current Pump Configurations (Rev. A) PDF | HTML 9/02/2023
Nota sobre la aplicación Importance of Input Bias Current Return Paths in Instrumentation Amplifier Apps PDF | HTML 27/07/2021
Nota sobre la aplicación Parallel Amplifiers for Higher Output Power: An Improved Howland Pump Approach PDF | HTML 11/07/2021
Application brief Understanding Op Amp Noise in Audio Circuits PDF | HTML 14/06/2021
Application brief Parallel INA1620 Headphone Amplifiers for Higher Output Power 25/04/2019
Application brief On-Chip Thin Film Resistors Enable High-Performance Audio Circuitry 19/06/2018

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

INA1620EVM — Módulo de evaluación del amplificador operacional de audio INA1620

El INA1620EVM es una plataforma de hardware para evaluar el amplificador operacional de audio INA1620. Cada canal del INA1620 está configurado como amplificador diferencial, lo que permite una conexión sencilla a un analizador de audio o DAC de audio, y emite una señal de un solo extremo. El (...)
Guía del usuario: PDF
Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Modelo de simulación

INA1620 PSpice Model (Rev. B)

SBOMAL4B.ZIP (22 KB) - Modelo PSpice
Productos y hardware compatibles
Modelo de simulación

INA1620 TINA-TI Reference Design (Rev. A)

SBOMAL5A.TSC (360 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Modelo de simulación

INA1620 TINA-TI Spice Model (Rev. A)

SBOMAL6A.ZIP (10 KB) - Modelo TINA-TI Spice
Productos y hardware compatibles
Herramienta de cálculo

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

La calculadora del ingeniero analógico está diseñada para acelerar muchos de los cálculos repetitivos que los ingenieros de diseño de circuitos analógicos utilizan de forma habitual. Esta herramienta para PC proporciona una interfaz gráfica con una lista de varios cálculos comunes que van desde el (...)

Productos y hardware compatibles
Herramienta de cálculo

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
WQFN (RTW) 24 Ultra Librarian

Pedidos y calidad

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos