Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores de propósito general

OPA371D

ACTIVO

Detalles del producto

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.5 Rail-to-rail In, Out GBW (typ) (MHz) 0.125 Slew rate (typ) (V/µs) 0.07 Vos (offset voltage at 25°C) (max) (mV) 1.75 Iq per channel (typ) (mA) 0.00068 Vn at 1 kHz (typ) (nV√Hz) 155 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.58 Iout (typ) (A) 0.018
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.5 Rail-to-rail In, Out GBW (typ) (MHz) 0.125 Slew rate (typ) (V/µs) 0.07 Vos (offset voltage at 25°C) (max) (mV) 1.75 Iq per channel (typ) (mA) 0.00068 Vn at 1 kHz (typ) (nV√Hz) 155 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.58 Iout (typ) (A) 0.018
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Wide gain bandwidth product: 125kHz
  • Low quiescent current: 650nA/ch
  • Operational from supply voltage as low as 1.5V
  • Low integrated noise (0.1Hz - 10Hz): 3.9µVp-p
  • Low input offset voltage: ±0.3mV
  • Low input bias current: 500fA
  • Rail-to-rail input and output
  • Decompensated, gain ≥ 10V/V (stable)
  • Integrated RFI and EMI filters
  • Extended industrial temperature range: –40°C to 125°C
  • Wide gain bandwidth product: 125kHz
  • Low quiescent current: 650nA/ch
  • Operational from supply voltage as low as 1.5V
  • Low integrated noise (0.1Hz - 10Hz): 3.9µVp-p
  • Low input offset voltage: ±0.3mV
  • Low input bias current: 500fA
  • Rail-to-rail input and output
  • Decompensated, gain ≥ 10V/V (stable)
  • Integrated RFI and EMI filters
  • Extended industrial temperature range: –40°C to 125°C

The OPAx371D family includes single (OPA371D), dual (OPA2371D), and quad (OPA4317D) decompensated operational amplifiers optimized for high efficiency in ultra-low-voltage applications. Operating from 1.5V to 5.5V with rail-to-rail input and output swing, this family of amplifiers deliver an exceptional gain bandwidth of 125kHz with only 650nA of quiescent current. The OPAx371D enables high gain circuit configurations and longevity in battery powered systems. The availability of miniature packages also allow this amplifier family to be used effectively in high density board applications.

The OPAx371D high gain bandwidth eliminates the need for cascaded amplifier stages in signal conditioning and filtering applications such as ECG patches, motion detectors, and personal electronics, simplifying design while reducing both board space and overall system power consumption.

The OPAx371D family includes single (OPA371D), dual (OPA2371D), and quad (OPA4317D) decompensated operational amplifiers optimized for high efficiency in ultra-low-voltage applications. Operating from 1.5V to 5.5V with rail-to-rail input and output swing, this family of amplifiers deliver an exceptional gain bandwidth of 125kHz with only 650nA of quiescent current. The OPAx371D enables high gain circuit configurations and longevity in battery powered systems. The availability of miniature packages also allow this amplifier family to be used effectively in high density board applications.

The OPAx371D high gain bandwidth eliminates the need for cascaded amplifier stages in signal conditioning and filtering applications such as ECG patches, motion detectors, and personal electronics, simplifying design while reducing both board space and overall system power consumption.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos OPAx371D 125kHz, 650nA NanoPower, 1.5V Low Voltage, Decompensated Amplifier for Power Conscious Applications datasheet (Rev. A) PDF | HTML 7/08/2026

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

AMP-PDK-EVM — Módulo de evaluación del kit de desarrollo del rendimiento del amplificador

El kit de desarrollo del rendimiento (PDK) del amplificador es un kit de módulo de evaluación (EVM) para probar los parámetros comunes del amplificador operacional y es compatible con la mayoría de los amplificadores operacionales y comparadores. El kit de EVM ofrece una placa principal con varias (...)

Guía del usuario: PDF | HTML
Productos y hardware compatibles
Modelo de simulación

OPA371D, OPA2371D and OPA4371D PSpice Transient Reference Design Model

SLVMF89.ZIP (24 KB) - Modelo PSpice
Productos y hardware compatibles
Modelo de simulación

OPA371D, OPA2371D and OPA4371D TINA-TI Reference Design

SLVMF88.TSC (28 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Herramienta de cálculo

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

La calculadora del ingeniero analógico está diseñada para acelerar muchos de los cálculos repetitivos que los ingenieros de diseño de circuitos analógicos utilizan de forma habitual. Esta herramienta para PC proporciona una interfaz gráfica con una lista de varios cálculos comunes que van desde el (...)

Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Pedidos y calidad

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos