Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)

OPA817

ACTIVO

Detalles del producto

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 GBW (typ) (MHz) 400 BW at Acl (MHz) 800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1000 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 7.5 Iq per channel (typ) (mA) 23.5 Vos (offset voltage at 25°C) (max) (mV) 0.25 Rail-to-rail No Features Shutdown, e-Trim™ Rating Catalog Operating temperature range (°C) -40 to 105 CMRR (typ) (dB) 110 Input bias current (max) (pA) 20 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 80 2nd harmonic (dBc) -100 3rd harmonic (dBc) -120 Frequency of harmonic distortion measurement (MHz) 1
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 GBW (typ) (MHz) 400 BW at Acl (MHz) 800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1000 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 7.5 Iq per channel (typ) (mA) 23.5 Vos (offset voltage at 25°C) (max) (mV) 0.25 Rail-to-rail No Features Shutdown, e-Trim™ Rating Catalog Operating temperature range (°C) -40 to 105 CMRR (typ) (dB) 110 Input bias current (max) (pA) 20 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 80 2nd harmonic (dBc) -100 3rd harmonic (dBc) -120 Frequency of harmonic distortion measurement (MHz) 1
WSON (DTK) 8 9 mm² (3 mm × 3 mm)
  • Wide bandwidth:
    • Gain-bandwidth product: 400MHz
    • Bandwidth (G = 1V/V): 800MHz
    • Large-signal bandwidth (2VPP): 250MHz
    • Slew rate: 1000V/µs
  • High precision:
    • Input offset voltage: 250µV (maximum)
    • Input offset voltage drift: 3.5µV/°C (maximum)
  • Input voltage noise: 4.5nV/√Hz
  • Input bias current: 2pA
  • Low distortion (RL = 100Ω, VO = 2VPP):
    • HD2, HD3 at 10MHz: –86dBc, –100dBc
  • Supply range: 6V to 12.6V
  • Supply current: 23.5mA
  • Shutdown current: 55µA
  • Performance upgrade to OPA656
  • Wide bandwidth:
    • Gain-bandwidth product: 400MHz
    • Bandwidth (G = 1V/V): 800MHz
    • Large-signal bandwidth (2VPP): 250MHz
    • Slew rate: 1000V/µs
  • High precision:
    • Input offset voltage: 250µV (maximum)
    • Input offset voltage drift: 3.5µV/°C (maximum)
  • Input voltage noise: 4.5nV/√Hz
  • Input bias current: 2pA
  • Low distortion (RL = 100Ω, VO = 2VPP):
    • HD2, HD3 at 10MHz: –86dBc, –100dBc
  • Supply range: 6V to 12.6V
  • Supply current: 23.5mA
  • Shutdown current: 55µA
  • Performance upgrade to OPA656

The OPA817 is a unity-gain stable, voltage-feedback operational amplifier for high-speed, high-precision and wide dynamic range applications.

The OPA817 has a low-noise junction gate field-effect transistor (JFET) input stage that features a wide gain-bandwidth of 400MHz and a supply range from 6V to 12.6V. The fast slew rate of 1000V/µs allows a wide large-signal bandwidth and low distortion when used as high impedance buffer in high-speed digitizers, active probes and other test and measurement applications.

The OPA817 offers extremely low input offset voltage of ±250-µV and offset voltage drift of ±3.5µV/°C. The combination of pico-amperes of input bias current and low input voltage noise (4.5nV/√Hz) makes the OPA817 an excellent choice as a wideband transimpedance amplifier in optical test and communication equipment, as well as medical and scientific instrumentation.

The OPA817 is available in an 8-lead WSON package with an exposed thermal pad for heat dissipation. This device is specified to operate over the industrial temperature range of –40°C to +105°C.

The OPA817 is a unity-gain stable, voltage-feedback operational amplifier for high-speed, high-precision and wide dynamic range applications.

The OPA817 has a low-noise junction gate field-effect transistor (JFET) input stage that features a wide gain-bandwidth of 400MHz and a supply range from 6V to 12.6V. The fast slew rate of 1000V/µs allows a wide large-signal bandwidth and low distortion when used as high impedance buffer in high-speed digitizers, active probes and other test and measurement applications.

The OPA817 offers extremely low input offset voltage of ±250-µV and offset voltage drift of ±3.5µV/°C. The combination of pico-amperes of input bias current and low input voltage noise (4.5nV/√Hz) makes the OPA817 an excellent choice as a wideband transimpedance amplifier in optical test and communication equipment, as well as medical and scientific instrumentation.

The OPA817 is available in an 8-lead WSON package with an exposed thermal pad for heat dissipation. This device is specified to operate over the industrial temperature range of –40°C to +105°C.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos OPA817 800MHz, High-Precision, Unity-Gain Stable, FET-Input Operational Amplifier datasheet (Rev. B) PDF | HTML 4/12/2024
Product overview Pairing High-Speed JFET Amplifiers With Hi-Z DAQ Systems PDF | HTML 8/04/2024
Nota sobre la aplicación Choosing an Amplifier for Wide Bandwidth, High-Impedance, Data Acquisition AFEs PDF | HTML 2/03/2023

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

DEM-OPA-DTK-EVM — Módulo de evaluación para amplificadores operacionales de alta velocidad y ancho de banda amplio, en

El DEM-OPA-DTK-EVM es un dispositivo de demostración que ayuda a los diseñadores a evaluar el funcionamiento y las prestaciones de nuestros amplificadores operacionales de alta velocidad y gran ancho de banda. Esta placa sin poblar es compatible con productos de amplificadores de canal único que se (...)

Guía del usuario: PDF | HTML
Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Modelo de simulación

OPA817 TINA-TI Reference Circuit

SBOMCB7 (4760 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Herramienta de cálculo

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

La calculadora del ingeniero analógico está diseñada para acelerar muchos de los cálculos repetitivos que los ingenieros de diseño de circuitos analógicos utilizan de forma habitual. Esta herramienta para PC proporciona una interfaz gráfica con una lista de varios cálculos comunes que van desde el (...)

Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
WSON (DTK) 8 Ultra Librarian

Pedidos y calidad

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos