MSP430FR6005
- Best-in-class ultrasonic water-flow measurement with ultra-low power consumption
- <100-ps differential time-of-flight (dTOF) accuracy
- High-precision time measurement resolution of 20 ps
- Ability to detect low flow rates (4-6 liters per hour)
- Approximately 4-µA current consumption with one measurement per second
- Compliant to and exceeds ISO 4064, OIML R49, and EN 1434 accuracy standards
- Ability to directly interface standard ultrasonic sensors (up to 2.5 MHz)
- Integrated analog front end – ultrasonic sensing solution (USS)
- Programmable pulse generation (PPG) to generate pulses at different frequencies
- Integrated physical interface (PHY) with low-impedance (4-Ω) output driver to control input and output channels
- High-performance high-speed 12-bit sigma-delta ADC (SDHS) with output data rates up to 8 Msps
- Programmable gain amplifier (PGA) with –6.5 dB to 30.8 dB
- High-performance phase-locked loop (PLL) with output range of 68 MHz to 80 MHz
- Low-energy accelerator (LEA)
- Operation independent of CPU
- 4KB of RAM shared with CPU
- Efficient 256-point complex FFT: Up to 40× faster than Arm Cortex-M0+ core
- Embedded microcontroller
- 16-bit RISC architecture up to 16‑MHz clock
- Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS specifications)
- Optimized ultra-low-power modes
- Active mode: approximately 120 µA/MHz
- Standby mode with real-time clock (RTC) (LPM3.5): 450 nA (1)
- Shutdown (LPM4.5): 30 nA
- Ferroelectric random access memory (FRAM)
- Up to 256KB of nonvolatile memory
- Ultra-low-power writes
- Fast write at 125 ns per word (64KB in 4 ms)
- Unified memory = program + data + storage in one space
- 1015 write cycle endurance
- Radiation resistant and nonmagnetic
- Intelligent digital peripherals
- 32-bit hardware multiplier (MPY)
- 6-channel internal DMA
- RTC with calendar and alarm functions
- Six 16-bit timers with up to seven capture/compare registers each
- 32-bit and 16-bit cyclic redundancy check (CRC)
- High-performance analog
- 16-channel analog comparator
- 12-bit SAR ADC featuring window comparator, internal reference, and sample-and-hold, up to 16 external input channels
- Integrated LCD driver with contrast control for up to 264 segments
- Multifunction input/output ports
- Accessible bit-, byte-, and word-wise (in pairs)
- Edge-selectable wake from LPM on all ports
- Programmable pullup and pulldown on all ports
- Code security and encryption
- 128- or 256-bit AES security encryption and decryption coprocessor
- Random number seed for random number generation algorithms
- IP encapsulation protects memory from external access
- FRAM provides inherent security advantages
- Enhanced serial communication
- Up to four eUSCI_A serial communication ports
- UART with automatic baud-rate detection
- IrDA encode and decode
- Up to two eUSCI_B serial communication ports
- I2C with multiple-slave addressing
- Hardware UART or I2C bootloader (BSL)
- Up to four eUSCI_A serial communication ports
- Flexible clock system
- Fixed-frequency DCO with 10 selectable factory-trimmed frequencies
- Low-power low-frequency internal clock source (VLO)
- 32-kHz crystals (LFXT)
- High-frequency crystals (HFXT)
- Development tools and software (also see Tools and Software)
- Ultrasonic Sensing Design Center graphical user interface
- Ultrasonic sensing software library
- EVM430-FR6047 water meter evaluation module
- MSP-TS430PZ100E target socket board for 100-pin package
- Free professional development environments with EnergyTrace++ technology
- MSP430Ware™ for MSP430™ microcontrollers
- Device Comparison summarizes the available device variants and package options
(1)The RTC is clocked by a 3.7-pF crystal.
The Texas Instruments MSP430FR600x family of ultrasonic sensing and measurement SoCs are powerful, highly integrated microcontrollers (MCUs) that are optimized for water and heat meters. The MSP430FR600x MCUs offer an integrated ultrasonic sensing solution (USS) module, which provides high accuracy for a wide range of flow rates. The USS module helps achieve ultra-low-power metering combined with lower system cost due to maximum integration requiring very few external components. MSP430FR600x MCUs implement a high-speed ADC-based signal acquisition followed by optimized digital signal processing using the integrated low-energy accelerator (LEA) module to deliver a high-accuracy metering solution with ultra-low power optimum for battery-powered metering applications.
The USS module includes a programmable pulse generator (PPG) and a physical interface (PHY) with a low-impedance output driver for optimum sensor excitation to deliver best results for zero-flow drift (ZFD). The module also includes a programmable gain amplifier (PGA) and a high-speed 12-bit 8-Msps sigma-delta ADC (SDHS) for accurate signal acquisition from industry-standard ultrasonic transducers.
Additionally, MSP430FR600x MCUs integrate other peripherals to improve system integration for metering. The MSP430FR600x MCUs also have an on-chip 8-mux LCD driver, an RTC, a 12-bit SAR ADC, an analog comparator, an advanced encryption accelerator (AES256), and a cyclic redundancy check (CRC) module.
MSP430FR600x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP‑TS430PZ100E 100-pin target development board and EVM430‑FR6047 ultrasonic water flow meter EVM. TI also provides free software including the ultrasonic sensing design center, ultrasonic sensing software library, and MSP430Ware™ software.
TIs MSP430 ultra-low-power (ULP) FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, letting system designers increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatility of flash.
For complete module descriptions, see the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family Users Guide .
技術資料
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
EVM430-FR6047 — MSP430FR6047 超音波センシングの評価基板
EVM430-FR6047 評価キットはスマート水道メーターなどの超音波センシング アプリケーション向けに MSP430FR6047 マイコンの性能を評価するための開発プラットフォームです。MSP430FR6047 マイコンは高精度で正確な超音波測定向けに超音波センシング(USS)アナログ フロント エンドを統合した超低消費電力デバイスです。シグナル プロセッシング最適化のための低消費電力アクセラレータ(LEA)も搭載しており、消費電力の最適化によりバッテリ駆動時間の延長を可能にします。この EVM は 50KHz ~ 2.5MHz の多様なトランスデューサと組み合わせて (...)
ALGO-3P-UISP1-TI — テキサス インスツルメンツのデバイス向けの Algocraft μISP1 プログラマ
μISP は、ホスト PC に接続する (RS-232、USB、LAN 接続が内蔵) かスタンドアロン モードで動作できます。
スタンドアロン モードでのプログラミング サイクルの実行は、単に START ボタンを押すか、複数の TTL 制御ラインを通して行われます。
そのコンパクトなサイズと汎用性により、本番環境、手動プロセス、自動プロセスへの簡単な組み込みが可能になります。
MSP-TS430PZ100E — MSP430FR604x マイコン向けターゲット開発ボード:100 ピン (マイコンは付属していません)
MSP-TS430PZ100E マイコン開発ボードはスタンドアロンの ZIF ソケット ターゲット ボードで、JTAG インターフェイスまたは Spy Bi-Wire(2 線式 JTAG)プロトコルによる MSP430 イン システムのプログラムとデバッグに使用できます。この開発ボードは、80 ピン QFP パッケージ (TI パッケージ コード:PZ) に封止されたすべての MSP430FR604x FRAM デバイスをサポートしています。ターゲット デバイスの資料をチェックし、最適なターゲット ボードを選択してください。
デバッグ プローブは個別に購入できる場合も、ターゲット ボード ( (...)
MSP-FET — MSP MCU プログラマとデバッガ
MSP-FET は、強力なエミュレーション開発ツールであり、一般的にデバッグ プローブと呼ばれ、MSP 低消費電力マイクロコントローラ (MCU) の開発を迅速に開始することを可能にします。
JTAG および SBW インターフェイスの双方に対応し、プログラミングおよびリアルタイム デバッグをサポートします。さらに、MSP-FET はコンピュータの USB インターフェイスと MSP の UART 間でバックチャネル UART 接続も提供します。これにより、MSP プログラマは、MSP とコンピュータ上で動作するターミナル間でシリアル通信を行う便利な手段を得ることができます。また、UART や (...)
ALGO-3P-WRITENOW — Algocraft WriteNow! プログラマ
WriteNow! インシステム プログラマのシリーズは、プログラミング業界で画期的なものです。このプログラマは、さまざまなメーカーの多数のデバイス (マイコン、メモリ、CPLD、およびその他のプログラマブル デバイス) に対応しており、ATE / 付属設備への組み込みが容易な小型サイズです。これらはスタンドアロンで動作、またはホスト PC に接続して動作し (RS-232、LAN、および USB 接続が内蔵)、使いやすいソフトウェア ユーティリティが付属しています。
CCSTUDIO — Code Composer Studio 統合開発環境(IDE)
CCStudio™ 統合開発環境 (IDE) は、TI の広範な CCStudio™ 開発エコシステムの一部であり、TI のマイコン、プロセッサ、ワイヤレス コネクティビティ デバイス、レーダー センサ向けの統合開発環境です。CCStudio IDE は、デスクトップまたはクラウド ベースのアプリケーションとして利用できます。クラウド バージョンでは、大容量のソフトウェア ダウンロードが不要になります。さらに、このツールは Eclipse Theia フレームワークをベースに構築されているため、インターフェイスは VS Code® ユーザーにとって馴染み深いものになっています。VS Code (...)
MSP430-ACADEMY — MSP430™ academy
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS の事前認証取得済み安全対応 RTOS
SAFERTOS® は、組込みプロセッサに適した独自のリアルタイム オペレーティング システムです。TÜV SÜD から、IEC 61508 SIL3 と ISO 26262 ASIL D の各規格に対する事前認証取得済みです。SAFERTOS® は、WHIS のエキスパート チームが安全性を重視して特化型製作したもので、世界各地の安全重視アプリケーションが採用しています。WHIS とテキサス・インスツルメンツは 10 年以上にわたる協力関係を維持してきました。この間、WHIS は SafeRTOS® を幅広い TI (...)
USS-SWLIB-WATER — 流量測定用超音波検出ソリューション(USS)ソフトウェア・ライブラリ
超音波デザイン センターは、MSP430(TM) マイコン (MCU) を使用して超音波センシング アプリケーションを開発するためのワンストップ リソース (1 箇所で多様な資料やツールを入手できる集中的な場所) です。この場所には、各種ツール、グラフィカル ユーザー インターフェイス (GUI)、資料、ソフトウェア ライブラリ、サンプル アプリケーションがあります。デベロッパーの皆様は、トランスデューサに関連するパラメータの設定とカスタマイズをすばやく行い、超音波アプリケーション向けに波形をキャプチャすることができます。
水道メータ
MSP430 マイコン (MCU) の超音波センシング (...)
MSPFRBOOT — MSPFRBOOT
MSP430™ マイコン (MCU) 上のブートローダ (BSL) を使用すると、開発ユーザーの皆様はプロトタイプ製作段階、最終製造段階、またはサービス提供段階で、MSP マイコン (MCU) 内の組込みメモリとの通信を実施できます。この通信は、UART、I2C、SPI、USB などの標準インターフェイス経由で実施します。必要に応じて、プログラマブル メモリ (フラッシュ / FRAM) とデータ メモリ (RAM) の両方を変更することができます。
以下に、MSP 製品ラインアップ全体で MSPBSL の概要を理解し、効果的に使用するために必要なステップを示します。開発中デバイス上にある (...)
MSP-GANG-SOFTWARE — MSP-GANG ソフトウェア
UNIFLASH — ほとんどの TI 製マイコン(MCU)とミリ波センサに対応する UniFlash
UniFlash は、テキサス インスツルメンツの広範な CCStudio™ 開発エコシステムであり、マイコンやワイヤレス コネクティビティ デバイスが搭載しているオンチップ フラッシュと、テキサス インスツルメンツ製プロセッサ向けのオンボード フラッシュに対してプログラミング (書き込み) を行うためのソフトウェア ツールです。UniFlash には、グラフィカル インターフェイスとコマンド ライン インターフェイスの両方が備わっており、デスクトップまたはクラウドで実行できます。
UniFlash は CCStudio™ Developer Zone (...)
MSP-3P-SEARCH — MSP Third party search tool
TI は複数の企業と協力し、TI の MSP デバイスに対応する多様なソリューションとサービスを提供しています。これらの企業は、各種 MSP デバイスを使用する量産に至るお客様の開発工程の迅速化に役立ちます。この検索ツールをダウンロードすると、サード・パーティー各社の概要を手早く参照し、お客様のニーズに適したサード・パーティーを見つけることができます。
(...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| LQFP (PZ) | 100 | Ultra Librarian |