パッケージ情報
パッケージ | ピン数 CDIP (J) | 14 |
動作温度範囲 (℃) -55 to 125 |
パッケージ数量 | キャリア 25 | TUBE |
SN54ALS38B の特徴
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
SN54ALS38B に関する概要
These devices contain four independent 2-input positive-NAND buffers with open-collector outputs. They perform the Boolean functions or Y = A\ + B\ in positive logic. The open-collector outputs require pullup resistors to perform correctly. These outputs may be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices often are used to generate higher VOH levels.
The SN54ALS38B is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS38B is characterized for operation from 0°C to 70°C.