パッケージ情報
パッケージ | ピン数 WSON (DRV) | 6 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
TPS61170-Q1 の特徴
- Qualified for automotive applications
- Functional Safety-Capable
- 3-V to 18-V Input voltage range
- High output voltage: up to 38 V
- 1.2-A Integrated switch
- 1.2-MHz Fixed switching frequency
- 12 V at 300 mA and 24 V at 150 mA from 5-V Input (typical)
- Up to 93% efficiency
- On-the-fly output voltage reprogramming
- Skip-switching cycle for output regulation at light load
- Built-in soft start
- 6-Pin, 2-mm × 2-mm SON package
TPS61170-Q1 に関する概要
The TPS61170-Q1 is a monolithic, high-voltage switching regulator with integrated 1.2-A, 40-V power MOSFET. The device can be configured in several standard switching-regulator topologies, including boost and SEPIC. The device has a wide input-voltage range to support applications with input voltage from multicell batteries or regulated 5-V, 12-V power rails.
The TPS61170-Q1 operates at a 1.2-MHz switching frequency, allowing the use of low-profile inductors and low-value ceramic input and output capacitors. External loop compensation components give the user flexibility to optimize loop compensation and transient response. The device has built-in protection features, such as pulse-by-pulse overcurrent limit, soft start, and thermal shutdown.
The FB pin regulates to a reference voltage of
1.229 V. The reference voltage can be lowered using a 1-wire digital interface (EasyScale™ protocol) through the CTRL pin. Alternatively, a
pulse width-modulation (PWM) signal can be applied to the CTRL pin. The duty cycle of the signal
reduces the feedback reference voltage proportionally.
The TPS61170-Q1 is available in a 6-pin 2-mm ×
2-mm SON package, allowing a compact power-supply solution.