パッケージ情報
パッケージ | ピン数 WSON (DRV) | 6 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 250 | SMALL T&R |
TPS7A37 の特徴
- Stable with 1-µF or Larger Ceramic Output
Capacitor - Input Voltage Range: 2.2 V to 5.5 V
- Ultralow Dropout Voltage:
- 200-mV Maximum at 1 A
- Excellent Load Transient ResponseEven With
Only 1-µF Output Capacitor - NMOS Topology Delivers Low Reverse Leakage
Current - Excellent Accuracy:
- 0.23% Nominal Accuracy
- 1% Overall Accuracy Over Line, Over Load,
and Over Temperature
- Less Than 20-nA typical IQ in Shutdown Mode
- Thermal Shutdown and Current Limit for Fault
Protection
TPS7A37 に関する概要
The TPS7A37 family of linear low-dropout (LDO) voltage regulators uses an NMOS pass element in a voltage-follower configuration. This topology is relatively insensitive to output capacitor value and ESR, allowing a wide variety of load configurations. Load transient response is excellent, even with a small 1-µF ceramic output capacitor. The NMOS topology also allows very low dropout.
The TPS7A37 family uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 20 nA and ideal for portable applications. These devices are protected by thermal shutdown and foldback current limit.