SM320F2801-EP
100MHz, 32kb 플래시, PWM 6개, 확장된 온도를 지원하는 C2000™ EP(Enhanced Product) 32비트 MCU
SM320F2801-EP
- Controlled Baseline
- One Assembly/Test/Fabrication Site
- Enhanced Diminishing Manufacturing Sources (DMS) Support
- Enhanced Product-Change Notification
- Qualification Pedigree(1)
- High-Performance Static CMOS Technology
- 100 MHz (10-ns Cycle Time)
- Low-Power (1.8-V Core, 3.3-V I/O) Design
- 3.3-V Flash Voltage
- JTAG Boundary Scan Support
- High-Performance 32-Bit CPU (TMS320C28x)
- 16 x 16 and 32 x 32 MAC Operations
- 16 x 16 Dual MAC
- Harvard Bus Architecture
- Atomic Operations
- Fast Interrupt Response and Processing
- Unified Memory Programming Model
- Code-Efficient (in C/C++ and Assembly)
- On-Chip Memory
- F2808: 64K X 16 Flash, 18K X 16 SARAM
F2806: 32K X 16 Flash, 10K X 16 SARAM
F2801: 16K X 16 Flash, 6K X 16 SARAM
9501: 16K X 16 Flash, 6K X 16 SARAM - 1K x 16 OTP ROM
- F2808: 64K X 16 Flash, 18K X 16 SARAM
- Boot ROM (4K x 16)
- With Software Boot Modes (via SCI, SPI, CAN, I2C, and Parallel I/O)
- Standard Math Tables
- Clock and System Control
- Dynamic PLL Ratio Changes Supported
- On-Chip Oscillator
- Clock-Fail-Detect Mode
- Watchdog Timer Module
- Any GPIO A Pin Can Be Connected to One of the Three External Core Interrupts
- Peripheral Interrupt Expansion (PIE) Block That Supports All 43 Peripheral Interrupts
- 128-Bit Security Key/Lock
- Protects Flash/OTP/L0/L1 Blocks
- Prevents Firmware Reverse Engineering
- Enhanced Control Peripherals
- Up to 16 PWM Outputs
- Up to Four HRPWM Outputs With 150 ps MEP Resolution
- Up to Four Capture Inputs
- Up to Two Quadrature Encoder Interfaces
- Up to Six 32-bit Timers
- Up to Six 16-bit Timers
- Three 32-Bit CPU Timers
- Serial Port Peripherals
- Up to Four Serial Peripheral Interface (SPI) Modules
- Up to Two Serial Communications Interface (SCI), Standard UART Modules
- Up to Two Enhanced Controller Area Network (eCAN) Modules
- One Inter-Integrated-Circuit (I2C) Bus
- 12-Bit ADC, 16 Channels
- 2 x 8 Channel Input Multiplexer
- Two Sample-and-Hold
- Single/Simultaneous Conversions
- Fast Conversion Rate: 160 ns/6.25 MSPS
- Internal or External Reference
- Up to 35 Individually Programmable, Multiplexed General-Purpose Input/Output (GPIO) Pins With Input Filtering
- Advanced Emulation Features
- Analysis and Breakpoint Functions
- Real-Time Debug via Hardware
- Low-Power Modes and Power Savings
- IDLE, STANDBY, HALT Modes Supported
- Disable Individual Peripheral Clocks
- Package Options
- Thin Quad Flatpack (PZ)
- MicroStar BGA (GGM, ZGM)
- Temperature Options:
- M: -55°C to 125°C (PZ)
(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
MicroStar BGA, TMS320C28x, MicroStar, C28x, TMS320C2000, DSP/BIOS, Code Composer Studio, TMS320 are trademarks of Texas Instruments.
eZdsp, XDS510USB are trademarks of Spectrum Digital.
The SM320F2808, F2806, and F2801/UCD9501 devices, members of the TMS320C28x DSP generation, are highly integrated, high-performance solutions for demanding control applications. The UCD9501 is a 32-bit digital signal controller for power management.
Throughout this document, SM320F2808, F2806, and F2801/UCD9501 are abbreviated as F2808, F2806, and F2801/9501, respectively. TMS320x280x device reference guides, flash tools, and other collateral are applicable to the UCD9501 device as well.
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| * | 데이터 시트 | Digital Signal Processors datasheet (Rev. A) | 2007. 2. 8 | ||
| * | 정오표 | TMS320F280x, TMS320C280x, TMS320F2801x DSPs Silicon Errata (Rev. T) | PDF | HTML | 2020. 9. 28 | |
| * | 방사능 및 안정성 보고서 | SM320F2801PZMEP Reliability Report | 2011. 10. 26 | ||
| * | VID | SM320F2801-EP VID V6206619 | 2016. 6. 21 | ||
| * | VID | SM320F2801-EP VID V6206619 | 2016. 6. 21 | ||
| 애플리케이션 노트 | MSL Ratings and Reflow Profiles (Rev. A) | 2018. 12. 13 | |||
| 애플리케이션 노트 | Calculating FIT for a Mission Profile | 2015. 3. 24 | |||
| 애플리케이션 노트 | Calculating Useful Lifetimes of Embedded Processors (Rev. C) | PDF | HTML | 2014. 11. 11 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
TMDSEMU200-U — XDS200 USB 디버그 프로브
XDS200은 TI 임베디드 장치를 디버깅하는 데 사용되는 디버그 프로브(에뮬레이터)입니다. 대부분의 장치의 경우 더욱 저렴한 신형 XDS110(www.ti.com/tool/TMDSEMU110-U)을 사용하실 것을 권장합니다. XDS200은 단일 포드에서 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을 지원합니다. 모든 XDS 디버그 프로브는 ETB(임베디드 트레이스 버퍼)가 포함되어 있는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 트레이스를 지원합니다.
XDS200은 TI 20핀 커넥터(TI 14핀, (...)
TMDSEMU560V2STM-U — XDS560™ 소프트웨어 v2 시스템 추적 USB 디버그 프로브
XDS560v2는 디버그 프로브의 XDS560™ 제품군 중 최고의 성능을 가진 제품으로, 기존의 JTAG 표준(IEEE1149.1)과 cJTAG(IEEE1149.7)를 모두 지원합니다. SWD(직렬 와이어 디버그)는 지원하지 않습니다.
모든 XDS 디버그 프로브는 ETB(임베디드 추적 버퍼)가 있는 모든 ARM 및 DSP 프로세서에서 코어와 시스템 트레이스를 지원합니다. 핀을 통한 추적의 경우 XDS560v2 PRO TRACE가 필요합니다.
XDS560v2는 MIPI HSPT 60핀 커넥터(TI 14핀, TI 20핀 및 ARM (...)
TMDSEMU560V2STM-UE — XDS560v2 시스템 추적 USB 및 이더넷 디버그 프로브
The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)
USIT-3P-SECIC-HSM — Uni-Sentry SecIC-HSM 펌웨어
SecIC-HSM은 MCU/SoC 칩에 필요한 사이버 보안 요건을 충족하도록 설계되었습니다. HSM 펌웨어는 자동차, 신에너지, 태양광, 로봇 공학, 헬스케어, 항공 등의 분야에 적용될 수 있습니다. 이용 가능한 사이버 보안 기능으로는 보안 부팅, SecOC(보안 통신), 보안 진단, 보안 스토리지, 보안 업데이트, 보안 디버깅 및 키 관리 등이 있습니다. SecIC-HSM의 장점: 여러 칩 시리즈와 종합적인 소프트웨어 호환성을 지원하는 원스톱 사이버 보안 솔루션으로, 업계를 선도하는 성능을 제공하며, 약 30곳의 OEM 대량 (...)
USIT-3P-SECIC-PQC — Uni-Sentry SecIC-PQC 알고리즘 펌웨어
Uni-Sentry의 보안 솔루션은 양자 컴퓨터가 기존의 암호화 알고리즘에 미치는 복호화 위협에 맞설 수 있는 PQC 알고리즘을 채택합니다. PQC 펌웨어는 HSM(Hardware Security Module)과 공동 최적화되어 하드웨어 가속 및 보안 향상을 활용해 암호화 알고리즘 실행 효율성과 보안을 개선합니다.
Uni-Sentry는 세계의 양자 컴퓨팅 발전 양상을 꾸준히 모니터링하여 자사 알고리즘 포트폴리오를 업데이트합니다. 현재 PQC 제품 기능의 예를 들면 다음과 같습니다:
- SP 800-208: LMS 및 XMSS
- (...)
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash는 TI의 광범위한 CCStudio™ 개발 에코시스템의 일부로, TI 마이크로컨트롤러 및 무선 연결 장치의 온칩 플래시와 TI 프로세서의 온보드 플래시를 프로그래밍하기 위한 소프트웨어 도구입니다. UniFlash는 그래픽 및 명령줄 인터페이스를 모두 제공하며, 데스크톱 또는 클라우드 환경에서 실행할 수 있습니다.
UniFlash는 CCStudio™ 개발자 영역의 클라우드에서 실행하거나 Windows®, Linux®, macOS® 컴퓨터에서 다운로드해 사용할 수 있습니다.
macOS는 mmWave, AMx, K2G 및 (...)
C2000-3P-SEARCH — C2000 타사 검색 툴
TI has partnered with multiple companies to offer a wide range of solutions and services for TI C2000 devices. These companies can accelerate your path to production using C2000 devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your (...)
| 패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
|---|---|---|
| LQFP (PZ) | 100 | Ultra Librarian |