홈 인터페이스 USB IC USB 허브

TUSB2514B

미리 보기

제품 상세 정보

Function USB 2.0 USB speed (bps) 480000000 Rating Catalog Operating temperature range (°C) -40 to 85
Function USB 2.0 USB speed (bps) 480000000 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHH) 36 36 mm² (6 mm × 6 mm)
  • Compliant to USB Specification Rev. 2.0
  • Single 3.3V power supply
  • Hi-Speed USB 2.0 hub with 4 downstream ports
    • Multi Transaction Translator (MTT)
    • Full power management with per-port or ganged power switching and overcurrent detection
    • Supports USB Battery Charging specification Rev. 1.2
    • Integrated USB termination and pull-up/pull-down resistors
  • I2C EEPROM or SMBus target interface for device configuration:
    • Vendor ID and Product ID
    • USB polarity swap
    • Downstream port configuration
  • Secure for enterprise operations
    • Hardware-based state machine eliminates firmware injection risks via MCU-free operation
  • 24MHz crystal or oscillator clock input
  • Extended 105°C maximum ambient temperature range for datacenter applications
  • Compliant to USB Specification Rev. 2.0
  • Single 3.3V power supply
  • Hi-Speed USB 2.0 hub with 4 downstream ports
    • Multi Transaction Translator (MTT)
    • Full power management with per-port or ganged power switching and overcurrent detection
    • Supports USB Battery Charging specification Rev. 1.2
    • Integrated USB termination and pull-up/pull-down resistors
  • I2C EEPROM or SMBus target interface for device configuration:
    • Vendor ID and Product ID
    • USB polarity swap
    • Downstream port configuration
  • Secure for enterprise operations
    • Hardware-based state machine eliminates firmware injection risks via MCU-free operation
  • 24MHz crystal or oscillator clock input
  • Extended 105°C maximum ambient temperature range for datacenter applications

The TUSB2514B is a 4-port Hi-Speed USB hub that supports USB Hi-Speed (480Mbps) and Full-Speed (12Mbps) connections on the upstream port. The device also provides USB Hi-Speed, Full-Speed, or Low-Speed (1.5Mbps) connections on the four downstream ports. The TUSB2514B hardware-based state machine eliminates firmware injection risks, enabling secure deployment in enterprise and datacenter applications without an external microcontroller.

All four downstream ports comply with the USB Battery Charging Specification Rev. 1.2. Charging Downstream Port (CDP) mode is supported when the upstream port is connected; DCP mode is the final fallback when the upstream port is not connected and other charging modes are disabled or unsupported. Each port supports individual overcurrent detection and per-port or ganged power switching.

The TUSB2514B operates without an external EEPROM using pin-strap configuration. Pin-strap selectable features include per-port battery charging, port enable/disable, and activity indicators.

For advanced customization, the TUSB2514B supports an I²C EEPROM or SMBus target interface to configure the Vendor ID (VID), Product ID (PID), USB channel polarity, and additional downstream port behavior.

The TUSB2514B is a 4-port Hi-Speed USB hub that supports USB Hi-Speed (480Mbps) and Full-Speed (12Mbps) connections on the upstream port. The device also provides USB Hi-Speed, Full-Speed, or Low-Speed (1.5Mbps) connections on the four downstream ports. The TUSB2514B hardware-based state machine eliminates firmware injection risks, enabling secure deployment in enterprise and datacenter applications without an external microcontroller.

All four downstream ports comply with the USB Battery Charging Specification Rev. 1.2. Charging Downstream Port (CDP) mode is supported when the upstream port is connected; DCP mode is the final fallback when the upstream port is not connected and other charging modes are disabled or unsupported. Each port supports individual overcurrent detection and per-port or ganged power switching.

The TUSB2514B operates without an external EEPROM using pin-strap configuration. Pin-strap selectable features include per-port battery charging, port enable/disable, and activity indicators.

For advanced customization, the TUSB2514B supports an I²C EEPROM or SMBus target interface to configure the Vendor ID (VID), Product ID (PID), USB channel polarity, and additional downstream port behavior.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
2개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 TUSB2514B Four-Port Hi-Speed USB Hub datasheet PDF | HTML 2026. 9. 29
Application brief How to Disable USB2 Hub Downstream Ports for Server Security Applications PDF | HTML 2026. 9. 4

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

TUSB2514EVM — TUSB2514 평가 모듈

TUSB2514EVM은 4포트 고속 USB 허브로, 업스트림 및 다운스트림 포트에서 USB 고속 또는 최대 속도 연결을 제공합니다. TUSB2514는 포트별 또는 일괄 전원 스위칭 및 과전류 보호를 지원합니다. TUSB2514 다운스트림 포트는 USB 배터리 CDP(Charging Downstream Port) 핸드셰이킹을 지원하여 배터리 충전 애플리케이션을 지원합니다. 또한 업스트림 포트가 연결되지 않았을 때는 DCP(Dedicated Charging Port) 모드를 지원합니다.
사용 설명서: PDF | HTML
지원되는 제품 및 하드웨어
재고 있음
제한:
??asset.out-of-stock-ti_ko_KR??
이용할 수 없음
시뮬레이션 모델

TUSB2514B IBIS Model

SLVMFC9.ZIP (181 KB) - IBIS 모델
지원되는 제품 및 하드웨어
인증

TUSB2514EVM-DOC-CERT — TUSB2514EVM EU DoC(적합성 선언서)

TUSB2514EVM EU Declaration of Conformity (DoC)
지원되는 제품 및 하드웨어
패키지 핀 CAD 기호, 풋프린트 및 3D 모델
VQFN (RHH) 36 Ultra Librarian

주문 및 품질

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상