LM9036

ACTIVE

50-mA, 40-V, low-IQ, low-dropout voltage regulator

Product details

Output options Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 50 Rating Catalog Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 50 Rating Catalog Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 TO-252 (NDP) 3 65.2078 mm² 6.58 x 9.91 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Ultra low Ground Pin Current (IGND ≤ 25µA for IOUT = 0.1mA)
  • Fixed 5V, 3.3V, 50mA Output
  • Output Tolerance ±5% Over Line, Load, and Temperature
  • Dropout Voltage Typically 200mV @ IOUT = 50mA
  • −45V Reverse Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • 40V Operating Voltage Limit

All trademarks are the property of their respective owners.

  • Ultra low Ground Pin Current (IGND ≤ 25µA for IOUT = 0.1mA)
  • Fixed 5V, 3.3V, 50mA Output
  • Output Tolerance ±5% Over Line, Load, and Temperature
  • Dropout Voltage Typically 200mV @ IOUT = 50mA
  • −45V Reverse Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • 40V Operating Voltage Limit

All trademarks are the property of their respective owners.

The LM9036 ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 25µA Ground Pin current at a 0.1mA load, the LM9036 is ideally suited for automotive and other battery operated systems. The LM9036 retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM9036 has a 40V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±5% output voltage tolerance over the entire output current, input voltage, and temperature range.

The LM9036 ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 25µA Ground Pin current at a 0.1mA load, the LM9036 is ideally suited for automotive and other battery operated systems. The LM9036 retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM9036 has a 40V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±5% output voltage tolerance over the entire output current, input voltage, and temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM9036 Ultra-Low Quiescent Current Voltage Regulator datasheet (Rev. E) 25 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8243H-Q1EVM — DRV8243-Q1 evaluation module for automotive H-bridge driver with hardware interface

The DRV824x-Q1 family of devices is a fully integrated H-bridge driver intended for a wide range of automotive applications. The DRV824x-Q1 device can be configured as a single H-bridge driver, two independent half bridge drivers.  Designed in Texas Instruments' proprietary high power BiCMOS (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DRV8243S-Q1LEVM — DRV8243-Q1 evaluation module for automotive H-bridge driver with SPI interface

The DRV824x-Q1 family of devices is a fully integrated H-bridge driver intended for a wide range of automotive applications. The DRV824x-Q1 device can be configured as a single H-bridge driver, two independent half bridge drivers. Designed in Texas Instruments' proprietary high power BiCMOS process (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DRV8873SEVM — 10A H-bridge motor driver with SPI interface and integrated current sensing evaluation module

The DRV8873 is an integrated driver for industrial and automotive applications. With 10 A peak current capability and 4.5-38V voltage range, this device supports a wide range of applications.

PH/EN or PWM interface allows simple interfacing to controller circuits while also allowing independent (...)

User guide: PDF
Not available on TI.com
Evaluation board

MLTLDO2EVM-037 — Universal LDO linear voltage regulator evaluation module for DCY, DDA and KVU packages

The MLTLDO2EVM-037 multipackage low-dropout (LDO) evaluation module (EVM) allows design engineers to evaluate the operation and performance of several common packages of linear regulators for possible use in their own circuit application. This EVM configuration contains a DDA, 3-pin and 5-pin KVU, (...)

User guide: PDF
Not available on TI.com
Package Pins Download
SOIC (D) 8 View options
TO-252 (NDP) 3 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos