Product details

DSP type 1 C2x DSP (max) (MHz) 40 CPU 32-bit Rating Catalog Operating temperature range (°C) to
DSP type 1 C2x DSP (max) (MHz) 40 CPU 32-bit Rating Catalog Operating temperature range (°C) to
LQFP (PZ) 100 256 mm² 16 x 16
  • High-Performance Static CMOS Technology
  • Includes the '320C2xLP Core CPU
  • TMS320C206, TMS320LC206 are Members of the 'C20x/'C2000 Platform Which Also Includes the TMS320C203/LC203 and TMS320F206 Devices
  • Instruction-Cycle Time 25 ns at 3.3 V
  • Source Code Compatible With TMS320C25 and other '20x Devices
  • Upwardly Code-Compatible With TMS320C5x Devices
  • Four External Interrupts
  • TMS320C206, 5-V I/O (3.3-V core)
  • TMS320LC206, 3.3-V core and I/O
  • TMS320C206, TMS320LC206 Integrated Memory:
    • 544 × 16 Words of On-Chip Dual-Access Data RAM
    • 32K × 16 Words of On-Chip ROM
    • 4K × 16 Words of On-Chip Single-Access Program/Data RAM
  • 224K × 16-Bit Maximum Addressable External Memory Space
    • 64K Program
    • 64K Data
    • 64K Input/Output (I/O)
    • 32K Global
  • 32-Bit Arithmetic Logic Unit (ALU) Accumulator
  • 16 × 16-Bit Multiplier With a 32-Bit Product
  • Block Moves from Data and Program Space
  • TMS320C206, TMS320LC206 Peripherals:
    • On-Chip 20-Bit Timer
    • On-Chip Software-Programmable Wait-State (0 to 7) Generator
    • On-Chip Oscillator
    • On-Chip Phase-Locked Loop (PLL)
    • Six General-Purpose I/O Pins
    • Full-Duplex Asynchronous Serial Port (UART)
    • Enhanced Synchronous Serial Port (ESSP) With Four-Level-Deep FIFOs
  • Input Clock Options
    • Options: Multiply-by-One, -Two, or -Four, and Divide-by-Two (1, 2, 4, and 2)
  • Support of Hardware Wait States
  • Power Down IDLE Mode
  • IEEE 1149.1-Compatible Scan-Based Emulation
  • TMS320C206, TMS320LC206 100-Pin PZ Package, Small Thin Quad Flat Package (TQFP)
  • Industrial Temperature Version Planned,
    (- 40°C to 85°C)

    IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
    Device numbers are hereafter referred to in the data sheet as 'C206, unless otherwise specified.
    TI is a trademark of Texas Instruments Incorporated.

  • High-Performance Static CMOS Technology
  • Includes the '320C2xLP Core CPU
  • TMS320C206, TMS320LC206 are Members of the 'C20x/'C2000 Platform Which Also Includes the TMS320C203/LC203 and TMS320F206 Devices
  • Instruction-Cycle Time 25 ns at 3.3 V
  • Source Code Compatible With TMS320C25 and other '20x Devices
  • Upwardly Code-Compatible With TMS320C5x Devices
  • Four External Interrupts
  • TMS320C206, 5-V I/O (3.3-V core)
  • TMS320LC206, 3.3-V core and I/O
  • TMS320C206, TMS320LC206 Integrated Memory:
    • 544 × 16 Words of On-Chip Dual-Access Data RAM
    • 32K × 16 Words of On-Chip ROM
    • 4K × 16 Words of On-Chip Single-Access Program/Data RAM
  • 224K × 16-Bit Maximum Addressable External Memory Space
    • 64K Program
    • 64K Data
    • 64K Input/Output (I/O)
    • 32K Global
  • 32-Bit Arithmetic Logic Unit (ALU) Accumulator
  • 16 × 16-Bit Multiplier With a 32-Bit Product
  • Block Moves from Data and Program Space
  • TMS320C206, TMS320LC206 Peripherals:
    • On-Chip 20-Bit Timer
    • On-Chip Software-Programmable Wait-State (0 to 7) Generator
    • On-Chip Oscillator
    • On-Chip Phase-Locked Loop (PLL)
    • Six General-Purpose I/O Pins
    • Full-Duplex Asynchronous Serial Port (UART)
    • Enhanced Synchronous Serial Port (ESSP) With Four-Level-Deep FIFOs
  • Input Clock Options
    • Options: Multiply-by-One, -Two, or -Four, and Divide-by-Two (1, 2, 4, and 2)
  • Support of Hardware Wait States
  • Power Down IDLE Mode
  • IEEE 1149.1-Compatible Scan-Based Emulation
  • TMS320C206, TMS320LC206 100-Pin PZ Package, Small Thin Quad Flat Package (TQFP)
  • Industrial Temperature Version Planned,
    (- 40°C to 85°C)

    IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
    Device numbers are hereafter referred to in the data sheet as 'C206, unless otherwise specified.
    TI is a trademark of Texas Instruments Incorporated.

The Texas Instruments (TITM) TMS320C206 digital signal processors (DSPs) are fabricated with static CMOS integrated-circuit technology. The architectural design is based upon that of the TMS320C20x series and is optimized for low-power operation. The combination of advanced Harvard architecture, on-chip peripherals, on-chip memory, and a highly specialized instruction set is the basis of the operational flexibility and speed of the 'C206.

The 'C206 offers these advantages:

  • Enhanced TMS320 architectural design for increased performance and versatility
  • Advanced integrated-circuit processing technology for increased performance
  • 'C206 devices are pin- and code-compatible with 'C203 and 'F206 devices.
  • Source code for the 'C206 DSPs is software-compatible with the 'C1x and 'C2x DSPs and is upwardly compatible with fifth-generation DSPs ('C5x)
  • New static-design techniques for minimizing power consumption and increasing radiation tolerance

The Texas Instruments (TITM) TMS320C206 digital signal processors (DSPs) are fabricated with static CMOS integrated-circuit technology. The architectural design is based upon that of the TMS320C20x series and is optimized for low-power operation. The combination of advanced Harvard architecture, on-chip peripherals, on-chip memory, and a highly specialized instruction set is the basis of the operational flexibility and speed of the 'C206.

The 'C206 offers these advantages:

  • Enhanced TMS320 architectural design for increased performance and versatility
  • Advanced integrated-circuit processing technology for increased performance
  • 'C206 devices are pin- and code-compatible with 'C203 and 'F206 devices.
  • Source code for the 'C206 DSPs is software-compatible with the 'C1x and 'C2x DSPs and is upwardly compatible with fifth-generation DSPs ('C5x)
  • New static-design techniques for minimizing power consumption and increasing radiation tolerance

Download View video with transcript Video

No design support from TI available

This product does not have ongoing design support from TI for new projects, such as new content or software updates. If available, you will find relevant collateral, software and tools in the product folder. You can also search for archived information in the TI E2ETM support forums.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TMS320C206, TMS320LC206 Digital Signal Processors datasheet (Rev. B) 28 Jan 1999
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

IDE, configuration, compiler or debugger

CODECOMPOSER — Code Composer IDE - TMS320C3x/C4x Devices

Additional Information


Code Composer v4 was the last release of the Code Composer IDE that supported older digital signal processors such as TMS320C3x/4x and TMS320C2x/C5x.  There were different versions for these families. These products are no longer available for purchase or download. (...)

Design tool

PROCESSORS-3P-SEARCH — Arm®-based MPU, Arm-based MCU and DSP third-party search tool

TI has partnered with companies to offer a wide range of software, tools, and SOMs using TI processors to accelerate your path to production. Download this search tool to quickly browse our third-party solutions and find the right third-party to meet your needs. The software, tools and modules (...)
Package Pins Download
LQFP (PZ) 100 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos