UA78

ACTIVE

1.5-A, 38-V, linear voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM317 ACTIVE 1.5-A, 40-V, adjustable linear voltage regulator Adjustable version
LM7800 ACTIVE 1.5-A, 30-V, linear voltage regulator Better Accuracy
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator Better PSRR
TPS7B86-Q1 ACTIVE Automotive 500-mA, 40-V, ultra-low-IQ, low-dropout (LDO) linear regulator with power good Automotive version

Product details

Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 38 Vin (min) (V) 7 Vout (max) (V) 24 Vout (min) (V) 5 Fixed output options (V) 5, 8, 10, 12, 15, 24 Noise (µVrms) 52 Iq (typ) (mA) 4.3 Thermal resistance θJA (°C/W) 22 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.75 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 38 Vin (min) (V) 7 Vout (max) (V) 24 Vout (min) (V) 5 Fixed output options (V) 5, 8, 10, 12, 15, 24 Noise (µVrms) 52 Iq (typ) (mA) 4.3 Thermal resistance θJA (°C/W) 22 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.75 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
TO-220 (KCS) 3 46.228 mm² 10.16 x 4.55 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • 3-Terminal Regulators
  • Available in fixed 5-V/8-V/10-V/12-V/
    15-V/24-V options
  • Output Current up to 1.5 A
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Output Capacitor Not Needed for Stability
  • 3-Terminal Regulators
  • Available in fixed 5-V/8-V/10-V/12-V/
    15-V/24-V options
  • Output Current up to 1.5 A
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Output Capacitor Not Needed for Stability

This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also can be used as the power-pass element in precision regulators.

This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also can be used as the power-pass element in precision regulators.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet µA78xx Fixed Positive Voltage Regulators datasheet (Rev. P) PDF | HTML 13 Jan 2015
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note Hybrid Battery Charger with Load Control for Telecom Equipments (Rev. A) 09 May 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note A Topical Index of TI Supply Voltage Supervisor (SVS) Application Notes 15 Jun 2015
Application note Linear power for automated industrial systems 09 Jan 2015
Analog Design Journal Techniques for accurate PSRR measurements 28 Oct 2013
Application note AN-1028 Maximum Power Enhancement Techniques for Power Packages (Rev. B) 06 May 2013
Analog Design Journal How to pick a linear regulator for noise-sensitive applications 22 Jan 2013
Application note ANY-OUT™ LDO Controlled by I2C™ IO Expander Device (Rev. A) 20 Sep 2012
Application note Linear and Switching Voltage Regulator Fundamental Part 1 21 Mar 2007
Analog Design Journal A 3-A, 1.2-Vout linear regulator with 80% efficiency and Plost < 1W 10 Oct 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
TO-220 (KCS) 3 View options
TO-263 (KTT) 3 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos