| TMS320C2000 Platform Overview | ||
> 'C2000 Platform Summary > 'C2000 Architecture > 'C2000 Peripheral Features > 'C20x Peripheral Features > 'C24x Peripheral Features > Event Manager > A/D Converter > CAN Module > Serial Communication Interface (SCI) > Serial Peripheral Interface (SPI) > Flash Memory > 'C2000 Applications more... > 'C2000 Development Tools > Technical Documentation Search > 'C2000 Application Notes > 'C2000 Training > 'C20x Fixed-Point DSPs > 'C24x Fixed-Point DSPs > DSP References | 'C24x Control Area Networking (CAN) Module
The CAN (Controller Area Network) communications protocol is used to manage data transfers between controllers, sensors, actuators and a variety of other interfaces. The multi-master serial bus is implemented over low-cost simple twisted-pair copper wires, where each node can transmit messages to other CAN nodes. Messages contain an identifier used for filtering and priority. The CAN module provides an attractive price/performance ratio by offering excellent reliability (sophisticated error detection), high flexibility (easy addition and removal of CAN nodes), standardization, and real-time capabilities (fast transmission, up to 1Mbit/s). Features:
|