| TMS320C2000 Platform Overview | ||
> 'C2000 Platform Summary > 'C2000 Architecture > 'C2000 Peripheral Features > 'C20x Peripheral Features > 'C24x Peripheral Features > Event Manager > A/D Converter > CAN Module > Serial Communication Interface (SCI) > Serial Peripheral Interface (SPI) > Flash Memory > 'C2000 Applications more... > 'C2000 Development Tools > Technical Documentation Search > 'C2000 Application Notes > 'C2000 Training > 'C20x Fixed-Point DSPs > 'C24x Fixed-Point DSPs > DSP References | 'C24x Serial Peripheral Interface (SPI)
All TMS320C24x devices include the four-pin serial peripheral interface (SPI) module, except the 'LF2402, 'LC2402 and 'C242. The SPI is a high speed synchronous serial I/O port that allows a variable length serial bit stream to be shifted into and out of the device at a programmable bit-transfer rate. The SPI normally is used for communications between the DSP controller and external peripherals or another processor. Typical applications include external I/O or peripheral expansion through devices such as shift registers, display drivers and D/A converters. Multi-device communications are supported by the master/slave operation of the SPI. Features:
|