| TMS320C2000 Platform Overview | ||
> 'C2000 Platform Summary > 'C2000 Architecture > 'C2000 Peripheral Features > 'C20x Peripheral Features > 'C24x Peripheral Features > Event Manager > A/D Converter > CAN Module > Serial Communication Interface (SCI) > Serial Peripheral Interface (SPI) > Flash Memory > 'C2000 Applications more... > 'C2000 Development Tools > Technical Documentation Search > 'C2000 Application Notes > 'C2000 Training > 'C20x Fixed-Point DSPs > 'C24x Fixed-Point DSPs > DSP References | 'C24x Serial Communication Interface (SCI)
The SCI receiver and transmitter are double buffered, and each has it own separate enable and interrupt bits. Both may be operated independently or simultaneously in the full duplex mode. To ensure data integrity, the SCI checks receive data for break detection, parity, overrun and framing errors. The bit rate is programmable to over 65,000 different speeds through a 16-bit baud select register, with a maximum rate of 1.8Mbits/s. Features:
|